32-pin (RHB) package image

TLV320AIC3104IRHBR ACTIVE

Low-Power Stereo CODEC with 6 Inputs, 6 Outputs, HP Amp and Enhanced Digital Effects

ACTIVE Custom reel may be available
Same as: TLV320AIC3104IRHBR.A, HPA01211RHBR This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TLV320AIC3104IRHBT ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VQFN (RHB) | 32
Operating temperature range (°C) -40 to 85
Package qty | Carrier 3,000 | LARGE T&R

Features for the TLV320AIC3104

  • Stereo audio DAC:
    • 102-dBA signal-to-noise ratio
    • 16-, 20-, 24-, or 32-bit data
    • Supports sample rates from 8 kHz to 96 kHz
    • 3D, bass, treble, EQ, or de-emphasis effects
    • Flexible power saving modes and performance are available
  • Stereo audio ADC:
    • 92-dBA signal-to-noise ratio
    • Supports sample rates from 8 kHz to 96 kHz
    • Digital signal processing and noise filtering available during record
  • Six audio input pins:
    • One stereo pair of single-ended inputs
    • One stereo pair of fully differential inputs
  • Six audio output drivers:
    • Stereo fully differential or single-ended headphone drivers
    • Fully differential stereo line outputs
  • Low power: 14-mW stereo 48-kHz playback with 3.3-V analog supply
  • Ultra-low-power mode with passive analog bypass
  • Programmable I/O analog gains
  • Automatic gain control (AGC) for record
  • Programmable microphone bias level
  • Programmable PLL for flexible clock generation
  • I2C control bus
  • Audio serial data bus supports I2S, left- and right-justified, DSP, and TDM modes
  • Extensive modular power control
  • Power supplies:
    • Analog: 2.7 V to 3.6 V
    • Digital Core: 1.525 V to 1.95 V
    • Digital I/O: 1.1 V to 3.6 V
  • Package: 5-mm × 5-mm, 32-pin VQFN

Description for the TLV320AIC3104

The TLV320AIC3104 is a low-power stereo audio codec with stereo headphone amplifier, as well as multiple inputs and outputs that are programmable in single-ended or fully differential configurations. The device includes extensive register-based power control is included, thus enabling stereo 48-kHz DAC playback as low as 14 mW from a 3.3-V analog supply, making the device ideal for portable battery-powered audio and telephony applications.

The record path of the TLV320AIC3104 contains integrated microphone bias, digitally controlled stereo microphone preamplifier, and automatic gain control (AGC), with mix/mux capability among the multiple analog inputs. During record, programmable filters can remove audible noise that can occur during optical zooming in digital cameras. The playback path includes mix/mux capability from the stereo DAC and selected inputs, through programmable volume controls, to the various outputs.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TLV320AIC3104IRHBT ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more