42-pin (YZF) package image

TLV320AIC3206IYZFT ACTIVE

Very-Low-Power Stereo Codec With DirectPath™ HP Amplifier

ACTIVE Custom reel may be available
Same as: TLV320AIC3206IYZFT.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TLV320AIC3206IYZFR ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SnAgCu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins DSBGA (YZF) | 42
Operating temperature range (°C) -40 to 85
Package qty | Carrier 250 | SMALL T&R

Features for the TLV320AIC3206

  • Stereo Audio DAC with 100-dB SNR
  • 5.8-mW Stereo 48-ksps DAC-to-Ground-
    Centered Headphone Playback
  • Stereo Audio ADC with 93-dB SNR
  • 5.2-mW Stereo 48-ksps ADC Record
  • PowerTune™
  • Extensive Signal Processing Options
  • Six Single-Ended or 3 Fully-Differential
    Analog Inputs
  • Stereo Analog and Digital Microphone
    Inputs
  • Ground-Centered Stereo Headphone Outputs
  • Very Low-Noise PGA
  • Low Power Analog Bypass Mode
  • Programmable Microphone Bias
  • Programmable PLL
  • 5-mm × 5-mm 40-pin QFN or
    3.5-mm × 3.3-mm 42-ball
    WCSP (DSBGA) Package

Description for the TLV320AIC3206

The TLV320AIC3206 (sometimes referred to as the AIC3206) is a flexible, low-power, low-voltage stereo audio codec with programmable inputs and outputs, PowerTune capabilities, fixed predefined and parameterizable signal processing blocks, integrated PLL and flexible digital interfaces.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TLV320AIC3206IYZFR ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more