Product details

Sampling rate (max) (kHz) 53 Control interface SPI Architecture Class-AB Operating temperature range (°C) -40 to 85 Rating Catalog
Sampling rate (max) (kHz) 53 Control interface SPI Architecture Class-AB Operating temperature range (°C) -40 to 85 Rating Catalog
VQFN (RHB) 32 25 mm² 5 x 5
  • Low Power High Quality Audio DAC
  • Stereo Audio DAC Support Rates up to 48 ksps
  • High Quality 97-dBA Stereo Audio Playback Performance
  • Low Power: 11-mW Stereo Audio Playback at 48 ksps
  • On-Chip 325-mW, 8- Speaker Driver
  • Stereo Headphone Amplifier With Capless Output Option
  • Integrated PLL for Flexible Audio Clock Generation
  • Programmable Digital Audio Bass/Treble/EQ/De-Emphasis
  • Microphone and AUX Inputs Available for Analog Sidetone Mixing
  • Microphone Bias and Pre-Amp
  • SI™ and I2S™ Serial Interfaces
  • Full Power-Down Control
  • 32-Pin 5.5 mm QFN Package
  • APPLICATIONS
    • MP3 Players
    • Digital Still Cameras
    • Digital Video Camcorders

SPI is a trademark of Motorola.
I2S is a trademark of Phillips Electronics.

  • Low Power High Quality Audio DAC
  • Stereo Audio DAC Support Rates up to 48 ksps
  • High Quality 97-dBA Stereo Audio Playback Performance
  • Low Power: 11-mW Stereo Audio Playback at 48 ksps
  • On-Chip 325-mW, 8- Speaker Driver
  • Stereo Headphone Amplifier With Capless Output Option
  • Integrated PLL for Flexible Audio Clock Generation
  • Programmable Digital Audio Bass/Treble/EQ/De-Emphasis
  • Microphone and AUX Inputs Available for Analog Sidetone Mixing
  • Microphone Bias and Pre-Amp
  • SI™ and I2S™ Serial Interfaces
  • Full Power-Down Control
  • 32-Pin 5.5 mm QFN Package
  • APPLICATIONS
    • MP3 Players
    • Digital Still Cameras
    • Digital Video Camcorders

SPI is a trademark of Motorola.
I2S is a trademark of Phillips Electronics.

The TLV320DAC26 is a high-performance audio DAC with 16/20/24/32-bit 97-dBA stereo playback. The audio output drivers on the ’DAC26 are highly flexible, having software-programmable low or high-power drive modes to optimize system power dissipation. The outputs can be configured to supply up to 330 mW into a bridge terminated 8- headphone amplifiers in ac-coupled or capless output configurations, and can supply a stereo line-level output

A programmable digital audio effects processor enables bass, treble, midrange, or equalization playback processing. The digital audio data format is programmable to work with popular audio standard protocols (I2S, DSP, Left/Right Justified) in master or slave mode, and also includes an on-chip programmable PLL for flexible clock generation capability. Highly configurable software power control is provided, enabling stereo audio playback at 48 ksps at 11 mW with a 3.3-V analog supply level.

The ’DAC26 is available in a 32 lead QFN.

The TLV320DAC26 is a high-performance audio DAC with 16/20/24/32-bit 97-dBA stereo playback. The audio output drivers on the ’DAC26 are highly flexible, having software-programmable low or high-power drive modes to optimize system power dissipation. The outputs can be configured to supply up to 330 mW into a bridge terminated 8- headphone amplifiers in ac-coupled or capless output configurations, and can supply a stereo line-level output

A programmable digital audio effects processor enables bass, treble, midrange, or equalization playback processing. The digital audio data format is programmable to work with popular audio standard protocols (I2S, DSP, Left/Right Justified) in master or slave mode, and also includes an on-chip programmable PLL for flexible clock generation capability. Highly configurable software power control is provided, enabling stereo audio playback at 48 ksps at 11 mW with a 3.3-V analog supply level.

The ’DAC26 is available in a 32 lead QFN.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TLV320DAC32 ACTIVE Stereo audio DAC with stereo 500-mW speaker amp, stereo 18-mW headphone driver & audio processing Higher power Class-D

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet TLV320DAC26 Low Power Stereo Audio DAC w/Headphone/Speaker Amp datasheet 04 Aug 2004
EVM User's guide TLV320DAC26EVM - User Guide 21 May 2004

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Gerber file

TLV320DAC26 Gerber Files

SLAC051.ZIP (151 KB)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
VQFN (RHB) 32 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos