32-pin (RHB) package image

6PA3100IRHBRQ1 ACTIVE

Automotive stereo audio DAC with 2.5-W mono Class-D speaker amp & audio processing

ACTIVE Custom reel may be available
Same as: 6PA3100IRHBRQ1.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Automotive
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VQFN (RHB) | 32
Operating temperature range (°C) -40 to 85
Package qty | Carrier 3,000 | LARGE T&R

Features for the TLV320DAC3100-Q1

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified with the Following Results:
    • Device Temperature Grade 3: –40°C to 85°C
      Ambient Operating Temperature Range
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C4B
  • Stereo Audio DAC with 95-dB SNR
  • Supports 8-kHz to 192-kHz Sample Rates
  • Mono Class-D BTL Speaker Driver
    (2.5 W Into 4-Ω or 1.6 W Into 8-Ω)
  • Two Single-Ended Inputs With Mixing and Output
    Level Control
  • Stereo Headphone/Lineout and Mono Class-D
    Speaker Outputs Available
  • Microphone Bias
  • Headphone Detection
  • 25 Built-in Digital Audio Processing Blocks
    (PRB_P1 – PRB_P25) Providing Biquad
    and FIR Filters, DRC, and 3-D Structures
  • Digital Mixing Capability
  • Pin Control or Register Control for Digital-Playback
    Volume-Control Settings
  • Digital Sine-Wave Generator for Beeps and Key Clicks
    (PRB_P25)
  • Programmable PLL for Flexible Clock Generation
  • I2S, Left-Justified, Right-Justified,
    DSP, and TDM Audio Interfaces
  • I2C Control With Register Auto-Increment
  • Full Power-Down Control
  • Power Supplies:
    • Analog: 2.7 V–3.6 V
    • Digital Core: 1.65 V–1.95 V
    • Digital I/O: 1.1 V–3.6 V
    • Class-D: 2.7 V–5.5 V (SPKVDD ≥ AVDD)
  • 5-mm × 5-mm 32-QFN Package

Description for the TLV320DAC3100-Q1

The TLV320DAC3100-Q1 is a low-power, highly-integrated, high-performance stereo-audio DAC with 24-bit stereo playback and digital audio processing blocks.

The device integrates headphone drivers and speaker drivers. The mono speaker driver drives loads down to 4 Ω. The TLV320DAC3100-Q1 has a suite of built-in processing blocks for digital audio processing. The digital audio data format is programmable to work with popular audio standard protocols (I2S, left and right-justified) in master, slave, DSP, and TDM modes. Bass boost, treble, or EQ is supported by the programmable digital signal-processing block. An on-chip PLL provides the high-speed clock required by the digital signal-processing block. The volume level is controlled either by pin control or by register control. The audio functions are controlled using the I2C serial bus.

The TLV320DAC3100-Q1 has a programmable digital sine-wave generator and is available in a 32-pin QFN package.

This data manual is designed using PDF document-viewing features that allow quick access to information. For example, performing a global search on "page 0 / register 27" produces all references to this page and register in a list. This makes it easy to traverse the list and find all information related to a page and register. Note that the search string must be of the indicated format. Also, this document includes document hyperlinks to allow the user to find a document reference quickly. To come back to the original page, click the green left arrow near the PDF page number at the bottom of the file. The hot-key for this function is alt-left arrow on the keyboard. Another way to find information quickly is to use the PDF bookmarks.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more