TLV320DAC3101

ACTIVE

Product details

Sampling rate (max) (kHz) 192 Control interface I2C Architecture Class-D Operating temperature range (°C) -40 to 85 Rating Catalog
Sampling rate (max) (kHz) 192 Control interface I2C Architecture Class-D Operating temperature range (°C) -40 to 85 Rating Catalog
VQFN (RHB) 32 25 mm² 5 x 5
  • Stereo Audio DAC With 95-dB SNR
  • Supports 8-kHz to 192-kHz Sample Rates
  • Stereo 1.29-W Class-D BTL 8-Ω Speaker Driver With Direct Battery Connection
  • 25 Built-In Processing Blocks (PRB_P1 – PRB_P25) Providing Biquad Filters, DRC, and 3D
  • Digital Sine-Wave Generator for Beeps and Key-Clicks (PRB_P25)
  • User-Programmable Biquad and FIR Filters
  • Two Single-Ended Inputs With Mixing and Output Level Control
  • Stereo Headphone or Lineout and Class-D Speaker Outputs Available
  • Microphone Bias
  • Headphone Detection
  • Digital Mixing Capability
  • Pin Control or Register Control for Digital-Playback Volume-Control Settings
  • Programmable PLL for Flexible Clock Generation
  • I2S, Left-Justified, Right-Justified, DSP, and TDM Audio Interfaces
  • I2C Control With Register Auto-Increment
  • Full Power-Down Control
  • Power Supplies:
    • Analog: 2.7 V–3.6 V
    • Digital Core: 1.65 V–1.95 V
    • Digital I/O: 1.1 V–3.6 V
    • Class-D: 2.7 V–5.5 V (SPLVDD and SPRVDD ≥ AVDD)
  • 5-mm × 5-mm 32-QFN Package
  • Stereo Audio DAC With 95-dB SNR
  • Supports 8-kHz to 192-kHz Sample Rates
  • Stereo 1.29-W Class-D BTL 8-Ω Speaker Driver With Direct Battery Connection
  • 25 Built-In Processing Blocks (PRB_P1 – PRB_P25) Providing Biquad Filters, DRC, and 3D
  • Digital Sine-Wave Generator for Beeps and Key-Clicks (PRB_P25)
  • User-Programmable Biquad and FIR Filters
  • Two Single-Ended Inputs With Mixing and Output Level Control
  • Stereo Headphone or Lineout and Class-D Speaker Outputs Available
  • Microphone Bias
  • Headphone Detection
  • Digital Mixing Capability
  • Pin Control or Register Control for Digital-Playback Volume-Control Settings
  • Programmable PLL for Flexible Clock Generation
  • I2S, Left-Justified, Right-Justified, DSP, and TDM Audio Interfaces
  • I2C Control With Register Auto-Increment
  • Full Power-Down Control
  • Power Supplies:
    • Analog: 2.7 V–3.6 V
    • Digital Core: 1.65 V–1.95 V
    • Digital I/O: 1.1 V–3.6 V
    • Class-D: 2.7 V–5.5 V (SPLVDD and SPRVDD ≥ AVDD)
  • 5-mm × 5-mm 32-QFN Package

The TLV320DAC3101 device is a low-power, highly integrated, high-performance DAC with selectable digital audio processing blocks and 24-bit stereo playback.

The device integrates headphone drivers and speaker drivers. The TLV320DAC3101 device has a suite of built-in processing blocks for digital audio processing. The digital audio data format is programmable to work with popular audio standard protocols (I2S, left-justified, and right-justified) in master, slave, DSP, and TDM modes. Bass boost, treble, or EQ is supported by the programmable digital signal-processing block. An on-chip PLL provides the high-speed clock needed by the digital signal-processing block. The volume level is controlled by either pin control or by register control. The audio functions are controlled using the I2C serial bus.

The TLV320DAC3101 device has a programmable digital sine-wave generator and is available in a 32-pin QFN package.

The TLV320DAC3101 device is a low-power, highly integrated, high-performance DAC with selectable digital audio processing blocks and 24-bit stereo playback.

The device integrates headphone drivers and speaker drivers. The TLV320DAC3101 device has a suite of built-in processing blocks for digital audio processing. The digital audio data format is programmable to work with popular audio standard protocols (I2S, left-justified, and right-justified) in master, slave, DSP, and TDM modes. Bass boost, treble, or EQ is supported by the programmable digital signal-processing block. An on-chip PLL provides the high-speed clock needed by the digital signal-processing block. The volume level is controlled by either pin control or by register control. The audio functions are controlled using the I2C serial bus.

The TLV320DAC3101 device has a programmable digital sine-wave generator and is available in a 32-pin QFN package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TLV320DAC3120 ACTIVE Mono audio DAC with 2.5-W mono Class-D speaker amp, 60-mW headphone driver & audio processing Mono DAC with mono class-D speaker amp and miniDSP
TLV320DAC32 ACTIVE Stereo audio DAC with stereo 500-mW speaker amp, stereo 18-mW headphone driver & audio processing Single supply

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Type Title Date
* Data sheet Low-Power Stereo Audio DAC With Audio Processing and Stereo Class-D Speaker Amplifier datasheet (Rev. B) PDF | HTML 04 Oct 2018
Application note Audio Serial Interface Configurations for Audio Codecs (Rev. A) 27 Jun 2019
Application note TLV320AIC31xx and TLV320DAC31xx Power Consumption Characterization (Rev. B) 03 Sep 2014
Application note Coefficient RAM Access Mechanisms.. (Rev. D) 25 Jan 2012
Application note Audio Serial Interface Configurations for Audio Codecs 22 Sep 2010
Application note Interfacing an I2S Device to an MSP430 Device (Rev. A) 22 Mar 2010
EVM User's guide ACEV-1A EVM User's Guide 17 Dec 2009

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TLV320DAC3101EVM-U — TLV320DAC3101EVM-U Evaluation Module

The TLV320DAC3101EVM-U (ACEV-1A) is a complete evaluation module for the TLV320DAC3101 audio DAC.

The EVM is supported by TI’s CodecControl software, a block-diagram based graphical user interface for TI audio codecs.

The TLV320DAC3101EVM-U connects to a USB port of a PC. The USB interface provides (...)

User guide: PDF
Buy from a distributor
Driver or library

TLV320DAC31XX-DRIVERS — TLV320DAC31XX DAC family Linux driver support

These Linux drivers support our low-power audio digital-to-analog converters (DACs) in the TLV320DAC31xx device family, and include both .c and .h files. The "Go to third party" buttons below will allow you to downlod the appropriate drivers from git.kernal.org.

Linux main line status
Available in (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
VQFN (RHB) 32 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos