Product details

Number of channels 1 Output type Push-Pull Propagation delay time (µs) 0.02 Vs (max) (V) 5.5 Vs (min) (V) 2.7 Rating Automotive Features Hysteresis, POR Iq per channel (typ) (mA) 0.2 Vos (offset voltage at 25°C) (max) (mV) 4 Rail-to-rail In-Out Operating temperature range (°C) -40 to 125 Input bias current (±) (max) (nA) 0.1 VICR (max) (V) 5.6 VICR (min) (V) -0.2 TI functional safety category Functional Safety-Capable
Number of channels 1 Output type Push-Pull Propagation delay time (µs) 0.02 Vs (max) (V) 5.5 Vs (min) (V) 2.7 Rating Automotive Features Hysteresis, POR Iq per channel (typ) (mA) 0.2 Vos (offset voltage at 25°C) (max) (mV) 4 Rail-to-rail In-Out Operating temperature range (°C) -40 to 125 Input bias current (±) (max) (nA) 0.1 VICR (max) (V) 5.6 VICR (min) (V) -0.2 TI functional safety category Functional Safety-Capable
SOT-SC70 (DCK) 5 4.2 mm² 2 x 2.1
  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: –40°C to 125°C ambient operating temperature range
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C2B
  • Propagation delay: 20ns

  • Input offset voltage: +/- 4mV maximum
  • Low supply current: 200µA per channel
  • Input voltage range extends 100mV beyond either rail
  • Internal hysteresis: 1.55mV

  • Power-on-reset provides a known startup condition (Dual channel only)

  • Push-pull output
  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: –40°C to 125°C ambient operating temperature range
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C2B
  • Propagation delay: 20ns

  • Input offset voltage: +/- 4mV maximum
  • Low supply current: 200µA per channel
  • Input voltage range extends 100mV beyond either rail
  • Internal hysteresis: 1.55mV

  • Power-on-reset provides a known startup condition (Dual channel only)

  • Push-pull output

The TLV323x-Q1 are a family of 5V single and dual channel comparators with push-pull outputs. The family has an excellent speed-to-power combination with a propagation delay of 20ns and a full supply voltage range of 2.7V to 5V with a quiescent supply current of only 200µA per channel.

All devices are specified for operation across the expanded temperature range of –40°C to 125°C.

The TLV323x-Q1 are a family of 5V single and dual channel comparators with push-pull outputs. The family has an excellent speed-to-power combination with a propagation delay of 20ns and a full supply voltage range of 2.7V to 5V with a quiescent supply current of only 200µA per channel.

All devices are specified for operation across the expanded temperature range of –40°C to 125°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TLV323x -Q1 20ns High-Speed Comparator with Rail-to-Rail Input datasheet (Rev. A) PDF | HTML 19 Dec 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TLV3601EVM — TLV3601 evaluation module high-speed comparator with push-pull outputs

TLV3601EVM is an evaluation module (EVM) designed to evaluate the high-speed TLV3601 and TLV3603 comparators. The EVM has layout options to make it simple to evaluate the performance with different measurement tools. The PCB footprint for the comparator accommodates either the 5-pin SC70 TLV3601 (...)
User guide: PDF | HTML
Buy from a distributor
Simulation model

TLV3231 PSpice Transient Model

SNOM804.ZIP (127 KB) - PSpice Model
Simulation model

TLV3231 TINA Model

SNOM800.ZIP (8 KB) - TINA-TI Spice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-SC70 (DCK) 5 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos