Product details

Number of channels 2 Output type Push-Pull Propagation delay time (µs) 6 Vs (max) (V) 5.5 Vs (min) (V) 1.8 Rating HiRel Enhanced Product Features Hysteresis Iq per channel (typ) (mA) 0.00085 Vos (offset voltage at 25°C) (max) (mV) 15 Rail-to-rail In Operating temperature range (°C) -55 to 125 Input bias current (±) (max) (nA) 0.05 VICR (max) (V) 5.7 VICR (min) (V) -0.2
Number of channels 2 Output type Push-Pull Propagation delay time (µs) 6 Vs (max) (V) 5.5 Vs (min) (V) 1.8 Rating HiRel Enhanced Product Features Hysteresis Iq per channel (typ) (mA) 0.00085 Vos (offset voltage at 25°C) (max) (mV) 15 Rail-to-rail In Operating temperature range (°C) -55 to 125 Input bias current (±) (max) (nA) 0.05 VICR (max) (V) 5.7 VICR (min) (V) -0.2
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Very Low Supply Current: 0.8 µA (Typical)
  • Input Common Mode Range 200 mV Beyond Supply Rails
  • Supply Voltage: 1.8 V to 5.5 V
  • High Speed: 6 µs
  • Push/Pull CMOS Output Stage
  • Controlled Baseline
    • One Assembly/Test Site, One Fabrication Site
  • Extended Temperature Performance of –55°C to 125°C
  • Enhanced Diminishing Manufacturing Sources (DMS) Support
  • Enhanced Product Change Notification
  • Qualification Pedigree
  • APPLICATIONS
    • Portable Medical Equipment
    • Wireless Security Systems
    • Remote Control Systems
    • Handheld Instruments
    • Ultra-Low Power Systems

Component qualification in accordance with JEDEC and industry standards to ensure reliable operation over an extended temperature range. This includes, but is not limited to, Highly Accelerated Stress Test (HAST) or biased 85/85, temperature cycle, autoclave or unbiased HAST, electromigration, bond intermetallic life, and mold compound life. Such qualification testing should not be viewed as justifying use of this component beyond specified performance and environmental limits.

  • Very Low Supply Current: 0.8 µA (Typical)
  • Input Common Mode Range 200 mV Beyond Supply Rails
  • Supply Voltage: 1.8 V to 5.5 V
  • High Speed: 6 µs
  • Push/Pull CMOS Output Stage
  • Controlled Baseline
    • One Assembly/Test Site, One Fabrication Site
  • Extended Temperature Performance of –55°C to 125°C
  • Enhanced Diminishing Manufacturing Sources (DMS) Support
  • Enhanced Product Change Notification
  • Qualification Pedigree
  • APPLICATIONS
    • Portable Medical Equipment
    • Wireless Security Systems
    • Remote Control Systems
    • Handheld Instruments
    • Ultra-Low Power Systems

Component qualification in accordance with JEDEC and industry standards to ensure reliable operation over an extended temperature range. This includes, but is not limited to, Highly Accelerated Stress Test (HAST) or biased 85/85, temperature cycle, autoclave or unbiased HAST, electromigration, bond intermetallic life, and mold compound life. Such qualification testing should not be viewed as justifying use of this component beyond specified performance and environmental limits.

The TLV349x family of push/pull output comparators features a fast 6µs response time and <1.2 µA (max) nanopower capability, allowing operation from 1.8 V to 5.5 V. Input common-mode range beyond supply rails make the TLV349x an ideal choice for low-voltage applications.

The TLV349x is excellent for power-sensitive, low-voltage (2-cell) applications.

The TLV349x family of push/pull output comparators features a fast 6µs response time and <1.2 µA (max) nanopower capability, allowing operation from 1.8 V to 5.5 V. Input common-mode range beyond supply rails make the TLV349x an ideal choice for low-voltage applications.

The TLV349x is excellent for power-sensitive, low-voltage (2-cell) applications.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet 1.8 V, Nanopower, Push-Pull Output Comparators datasheet 30 Apr 2007
* VID TLV3492A-EP VID V6207635 21 Jun 2016
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AMP-PDK-EVM — Amplifier performance development kit evaluation module

The amplifier performance development kit (PDK) is an evaluation module (EVM) kit to test common operational amplifier (op amp) parameters and is compatible with most op amps and comparators. The EVM kit offers a main board with several socketed daughtercard options to fit package needs, allowing (...)

User guide: PDF | HTML
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos