Packaging information
| Package | Pins X2SON (DPF) | 6 |
| Operating temperature range (°C) -40 to 125 |
| Package qty | Carrier 5,000 | LARGE T&R |
Features for the TLV3691
- Low Quiescent Current: 75 nA
- Wide Supply:
- 0.9 V to 6.5V
- ±0.45 V to ±3.25 V
- MicroPackages: DFN-6 (1 mm × 1 mm), 5-Pin
SC70 - Input Common-Mode Range Extends 100 mV
Beyond Both Rails - Response Time: 24 µs
- Low Input Offset Voltage: ±3 mV
- Push-Pull Output
- Industrial Temperature Range:
40°C to 125°C
Description for the TLV3691
The TLV3691 offers a wide supply range, low quiescent current 150 nA (maximum), and rail-to-rail inputs. All of these features come in industry-standard and extremely small packages, making this device an excellent choice for low-voltage and low-power applications for portable electronics and industrial systems.
Available as a single channel, the low-power, wide supply, and temperature range makes this device flexible enough to handle almost any application from consumer to industrial. The TLV3691 is available in SC70-5 and 1-mm × 1-mm DFN-6 packages. This device is specified for operation across the expanded industrial temperature range of 40°C to 125°C.