8-pin (D) package image

TLV3702QDRQ1 ACTIVE

Automotive Nanopower Push-Pull Output Comparator

ACTIVE Custom reel may be available
Same as: TLV3702QDRQ1.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Automotive
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOIC (D) | 8
Operating temperature range (°C) -40 to 125
Package qty | Carrier 2,500 | LARGE T&R

Features for the TLV3702-Q1

  • Qualified for Automotive Applications
  • ESD Protection Exceeds 2000V PerMIL-STD-883, Method 3015; Exceeds 200VUsing Machine Model (C = 200pF, R = 0)
  • Low Supply Current . . . 560nA/Per Channel
  • Input Common-Mode Range Exceeds theRails . . . –0.1V to 16V
  • Supply Voltage Range . . . 2.7V to 16V
  • Reverse Battery Protection Up to 18V
  • Push-Pull CMOS Output Stage
  • Specified Temperature Range–40°C to 125°C – Automotive Grade
  • Ultrasmall Packaging 5-Pin SOT-23 (TLV3701)
  • Universal Op-Amp EVM (Reference SLOU060for more information)

Description for the TLV3702-Q1

The TLV370x is Texas Instruments’ first family of nanopower comparators with less than 560nA per channel supply current, which make this device well suited for low power applications.

The TLV370x has a minimum operating supply voltage of 2.7V over the extended automotive temperature range (TA = –40°C to 125°C), while having an input common-mode range of –0.1 to 16V. The low supply current makes it well suited for low power applications where quiescent current is the primary concern. Reverse battery protection guards the amplifier from an over-current condition due to improper battery installation. For harsh environments, the inputs can be taken 5V above the positive supply rail without damage to the device.

Devices are available in SOIC with the singles in the small SOT-23 package. Other package options may be made available upon request.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more