5-pin (DBV) package image

TLV431ACDBVRG4 OBSOLETE

1% accuracy, low-voltage, adjustable precision shunt regulator

OBSOLETE Custom reel may be available
TLV431ACDBVRG4 is no longer in production
open-in-new Compare alternates

Same functionality with different pin-out to the compared device.

TLV431ACDBVR ACTIVE 1% accuracy, low-voltage, adjustable precision shunt regulator Replacement

Pricing

Qty Price
+

Export classification

*For reference only

  • US ECCN: EAR99

More TLV431A information

Packaging information

Package | Pins SOT-23 (DBV) | 5
Operating temperature range (°C) 0 to 70
Package qty | Carrier 3,000 | LARGE T&R

Features for the TLV431A

  • Low-voltage operation, VREF = 1.24V
  • Adjustable output voltage, VO = VREF to 6V
  • Reference voltage tolerances at 25°C
    • 0.5% for TLV431B
    • 1% for TLV431A
    • 1.5% for TLV431
  • Typical temperature drift
    • 4mV (0°C to 70°C)
    • 6mV (–40°C to 85°C)
    • 11mV (–40°C to 125°C)
  • Low operational cathode current, 80µA typical
  • 0.25Ω typical output impedance
  • Ultra-small SC-70 package offers 40% smaller footprint than SOT-23-3
  • See TLVH431 and TLVH432 for:
    • Wider VKA (1.24V to 18 V) and IK (80mA)
    • Additional SOT-89 package
    • Multiple pinouts for SOT-23-3 and SOT-89 packages
  • On products compliant to MIL-PRF-38535, all parameters are tested unless otherwise noted. on all other products, production processing does not necessarily include testing of all parameters.

Description for the TLV431A

The TLV431 device is a low-voltage 3-terminal adjustable voltage reference with specified thermal stability over applicable industrial and commercial temperature ranges. Output voltage can be set to any value between VREF (1.24V) and 6V with two external resistors (see the Parameter Measurement Information section). These devices operate from a lower voltage (1.24V) than the widely used TL431 and TL1431 shunt-regulator references.

When used with an optocoupler, the TLV431 device is an ideal voltage reference in isolated feedback circuits for 3V to 3.3V switching-mode power supplies. These devices have a typical output impedance of 0.25Ω. Active output circuitry provides a very sharp turnon characteristic, making them excellent replacements for low-voltage Zener diodes in many applications, including on-board regulation and adjustable power supplies.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more