A newer version of this product is available

open-in-new Compare alternates
Similar functionality to the compared device
DAC60501 ACTIVE True 12-bit, 1-ch, SPI/I2C, voltage-output DAC in WSON package with precision internal reference Smaller 2.5mm × 2.5mm package with integrated reference

Product details

Resolution (Bits) 12 Number of DAC channels 1 Interface type Parallel Output type Buffered Voltage Settling time (µs) 1 Reference type Ext Architecture String Rating Automotive, Catalog Output range (max) (mA/V) 5.1 Output range (min) (mA/V) 0 Sample/update rate (Msps) 1 Power consumption (typ) (mW) 4.3 Operating temperature range (°C) -40 to 85
Resolution (Bits) 12 Number of DAC channels 1 Interface type Parallel Output type Buffered Voltage Settling time (µs) 1 Reference type Ext Architecture String Rating Automotive, Catalog Output range (max) (mA/V) 5.1 Output range (min) (mA/V) 0 Sample/update rate (Msps) 1 Power consumption (typ) (mW) 4.3 Operating temperature range (°C) -40 to 85
SOIC (DW) 20 131.84 mm² 12.8 x 10.3 TSSOP (PW) 20 41.6 mm² 6.5 x 6.4
  • Single Supply 2.7-V to 5.5-V Operation
  • ±0.4 LSB Differential Nonlinearity (DNL),
    ±1.5 LSB Integral Nonlinearity (INL)
  • 12-Bit Parallel Interface
  • Compatible With TMS320 DSP
  • Internal Power On Reset
  • Settling Time 1 µs Typ
  • Low Power Consumption:
    • 8 mW for 5-V Supply
    • 4.3 mW for 3-V Supply
  • Reference Input Buffers
  • Voltage Output
  • Monotonic Over Temperature
  • Asynchronous Update
  • APPLICATIONS
    • Battery Powered Test Instruments
    • Digital Offset and Gain Adjustment
    • Battery Operated/Remote Industrial Controls
    • Machine and Motion Control Devices
    • Cordless and Wireless Telephones
    • Speech Synthesis
    • Communication Modulators
    • Arbitrary Waveform Generation
  • Single Supply 2.7-V to 5.5-V Operation
  • ±0.4 LSB Differential Nonlinearity (DNL),
    ±1.5 LSB Integral Nonlinearity (INL)
  • 12-Bit Parallel Interface
  • Compatible With TMS320 DSP
  • Internal Power On Reset
  • Settling Time 1 µs Typ
  • Low Power Consumption:
    • 8 mW for 5-V Supply
    • 4.3 mW for 3-V Supply
  • Reference Input Buffers
  • Voltage Output
  • Monotonic Over Temperature
  • Asynchronous Update
  • APPLICATIONS
    • Battery Powered Test Instruments
    • Digital Offset and Gain Adjustment
    • Battery Operated/Remote Industrial Controls
    • Machine and Motion Control Devices
    • Cordless and Wireless Telephones
    • Speech Synthesis
    • Communication Modulators
    • Arbitrary Waveform Generation

The TLV5619 is a 12-bit voltage output DAC with a microprocessor and TMS320 compatible parallel interface. The 12 data bits are double buffered so that the output can be updated asynchronously using the LDAC\ pin. During normal operation, the device dissipates 8 mW at a 5-V supply and 4.3 mW at a 3-V supply. The power consumption can be lowered to 50 nW by setting the DAC to power-down mode.

The output voltage is buffered by a ×2 gain rail-to-rail amplifier, which features a Class A output stage to improve stability and reduce settling time.

The TLV5619 is a 12-bit voltage output DAC with a microprocessor and TMS320 compatible parallel interface. The 12 data bits are double buffered so that the output can be updated asynchronously using the LDAC\ pin. During normal operation, the device dissipates 8 mW at a 5-V supply and 4.3 mW at a 3-V supply. The power consumption can be lowered to 50 nW by setting the DAC to power-down mode.

The output voltage is buffered by a ×2 gain rail-to-rail amplifier, which features a Class A output stage to improve stability and reduce settling time.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TLV5619 - 2.7 V To 5.5 V 12-Bit Parallel DAC With Power Down datasheet (Rev. F) 29 Feb 2004

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (DW) 20 Ultra Librarian
TSSOP (PW) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos