A newer version of this product is available

open-in-new Compare alternates
Similar functionality to the compared device
DAC63001 ACTIVE 12-bit, 1-channel low-power voltage/current output smart DAC with Hi-Z, EEPROM, waveform generator Lower power, SPI interface, smaller 3mm × 3mm QFN package

Product details

Resolution (Bits) 12 Number of DAC channels 1 Interface type Parallel Output type Buffered Voltage Output voltage range (V) 0 to 5.5 INL (max) (±LSB) 3 Settling time (µs) 1 Reference type Ext, Int Architecture String Rating Catalog Sample/update rate (Msps) 0.286 Power consumption (typ) (mW) 2.7 Operating temperature range (°C) -40 to 85 Product type General-purpose DAC
Resolution (Bits) 12 Number of DAC channels 1 Interface type Parallel Output type Buffered Voltage Output voltage range (V) 0 to 5.5 INL (max) (±LSB) 3 Settling time (µs) 1 Reference type Ext, Int Architecture String Rating Catalog Sample/update rate (Msps) 0.286 Power consumption (typ) (mW) 2.7 Operating temperature range (°C) -40 to 85 Product type General-purpose DAC
SOIC (DW) 20 131.84 mm² 12.8 x 10.3 TSSOP (PW) 20 41.6 mm² 6.5 x 6.4
  • 12-Bit Voltage Output DAC
  • Programmable Internal Reference
  • Programmable Settling Time vs Power Consumption
    • 1 µs in Fast Mode
    • 3.5 µs in Slow Mode
  • Compatible With TMS320
  • Differential Nonlinearity...<0.5 LSB Typ
  • Voltage Output Range ... 2x the Reference Voltage
  • Monotonic Over Temperature
  • APPLICATIONS
    • Digital Servo Control Loops
    • Digital Offset and Gain Adjustment
    • Industrial Process Control
    • Machine and Motion Control Devices
    • Mass Storage Devices
  • 12-Bit Voltage Output DAC
  • Programmable Internal Reference
  • Programmable Settling Time vs Power Consumption
    • 1 µs in Fast Mode
    • 3.5 µs in Slow Mode
  • Compatible With TMS320
  • Differential Nonlinearity...<0.5 LSB Typ
  • Voltage Output Range ... 2x the Reference Voltage
  • Monotonic Over Temperature
  • APPLICATIONS
    • Digital Servo Control Loops
    • Digital Offset and Gain Adjustment
    • Industrial Process Control
    • Machine and Motion Control Devices
    • Mass Storage Devices

The TLV5639 is a 12-bit voltage output digital-to-analog converter (DAC) with a microprocessor compatible parallel interface. It is programmed with a 16-bit data word containing 4 control and 12 data bits. Developed for a wide range of supply voltages, the TLV5639 can be operated from 2.7 V to 5.5 V.

The resistor string output voltage is buffered by a x2 gain rail-to-rail output buffer. The buffer features a ClassAB output stage to improve stability and reduce settling time. The programmable settling time of the DAC allows the designer to optimize speed versus power dissipation. Because of its ability to source up to 1 mA, the internal reference can also be used as a system reference. With its on-chip programmable precision voltage reference, the TLV5639 simplifies overall system design. The settling time and the reference voltage can be chosen by the control bits within the 16-bit data word.

Implemented with a CMOS process, the device is designed for single supply operation from 2.7 V to 5.5 V. It is available in 20-pin SOIC and TSSOP packages in standard commercial and industrial temperature ranges.

The TLV5639 is a 12-bit voltage output digital-to-analog converter (DAC) with a microprocessor compatible parallel interface. It is programmed with a 16-bit data word containing 4 control and 12 data bits. Developed for a wide range of supply voltages, the TLV5639 can be operated from 2.7 V to 5.5 V.

The resistor string output voltage is buffered by a x2 gain rail-to-rail output buffer. The buffer features a ClassAB output stage to improve stability and reduce settling time. The programmable settling time of the DAC allows the designer to optimize speed versus power dissipation. Because of its ability to source up to 1 mA, the internal reference can also be used as a system reference. With its on-chip programmable precision voltage reference, the TLV5639 simplifies overall system design. The settling time and the reference voltage can be chosen by the control bits within the 16-bit data word.

Implemented with a CMOS process, the device is designed for single supply operation from 2.7 V to 5.5 V. It is available in 20-pin SOIC and TSSOP packages in standard commercial and industrial temperature ranges.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TLV5639C/39I; 2.7 V to 5.5 V Low Power 12-Bit DAC w/Internal Ref And Power Down datasheet (Rev. C) 20 Jan 2004

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​