Product details

Number of channels 2 Output type Open-collector, Open-drain Propagation delay time (µs) 18 Vs (max) (V) 18 Vs (min) (V) 1.8 Rating Automotive Features Hysteresis, Internal Reference Iq per channel (typ) (mA) 0.006 Vos (offset voltage at 25°C) (max) (mV) 2 Rail-to-rail In to V- Operating temperature range (°C) -40 to 125 Input bias current (±) (max) (nA) 15 VICR (max) (V) 6.5 VICR (min) (V) 0 TI functional safety category Functional Safety-Capable
Number of channels 2 Output type Open-collector, Open-drain Propagation delay time (µs) 18 Vs (max) (V) 18 Vs (min) (V) 1.8 Rating Automotive Features Hysteresis, Internal Reference Iq per channel (typ) (mA) 0.006 Vos (offset voltage at 25°C) (max) (mV) 2 Rail-to-rail In to V- Operating temperature range (°C) -40 to 125 Input bias current (±) (max) (nA) 15 VICR (max) (V) 6.5 VICR (min) (V) 0 TI functional safety category Functional Safety-Capable
SOT-23-THN (DDC) 6 8.12 mm² 2.9 x 2.8 WSON (DSE) 6 2.25 mm² 1.5 x 1.5
  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Device temperature Grade 1: –40°C to 125°C ambient operating temperature range
    • Device HBM ESD classification level H2
    • Device CDM ESD classification level C6
  • Wide supply voltage range: 1.8 V to 18 V
  • Adjustable threshold: down to 400 mV
  • High threshold accuracy:
    • 0.5% Max at 25°C
    • 1.0% Max over temperature
  • Low quiescent current: 5.5 µA (Typ)
  • Open-drain outputs
  • Internal hysteresis: 5.5 mV (Typ)
  • Temperature range: –40°C to 125°C
  • Package:
    • thin SOT-23-6
    • Leadless WSON-6
  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Device temperature Grade 1: –40°C to 125°C ambient operating temperature range
    • Device HBM ESD classification level H2
    • Device CDM ESD classification level C6
  • Wide supply voltage range: 1.8 V to 18 V
  • Adjustable threshold: down to 400 mV
  • High threshold accuracy:
    • 0.5% Max at 25°C
    • 1.0% Max over temperature
  • Low quiescent current: 5.5 µA (Typ)
  • Open-drain outputs
  • Internal hysteresis: 5.5 mV (Typ)
  • Temperature range: –40°C to 125°C
  • Package:
    • thin SOT-23-6
    • Leadless WSON-6

The TLV6700-Q1 is a high voltage window comparator that operates over a 1.8 V to 18 V range. The device has two high-accuracy comparators with an internal 400-mV reference and two open-drain outputs rated to 18 V. The TLV6700-Q1 can be used as a window comparator or as two independent comparators; the monitored voltage can be set with the use of external resistors.

OUTA is driven low when the voltage at INA+ drops below (VITP – VHYS), and goes high when the voltage returns above the respective threshold (VITP). OUTB is driven low when the voltage at INB– rises above VITP, and goes high when the voltage drops below the respective threshold (VITP – VHYS). Both comparators in the TLV6700-Q1 include built-in hysteresis to reject brief glitches, thereby ensuring stable output operation without false triggering.

The TLV6700-Q1 is available in a Thin SOT-23-6 and leadless WSON-6; the comparators are specified over the junction temperature range of –40°C to 125°C.

The TLV6700-Q1 is a high voltage window comparator that operates over a 1.8 V to 18 V range. The device has two high-accuracy comparators with an internal 400-mV reference and two open-drain outputs rated to 18 V. The TLV6700-Q1 can be used as a window comparator or as two independent comparators; the monitored voltage can be set with the use of external resistors.

OUTA is driven low when the voltage at INA+ drops below (VITP – VHYS), and goes high when the voltage returns above the respective threshold (VITP). OUTB is driven low when the voltage at INB– rises above VITP, and goes high when the voltage drops below the respective threshold (VITP – VHYS). Both comparators in the TLV6700-Q1 include built-in hysteresis to reject brief glitches, thereby ensuring stable output operation without false triggering.

The TLV6700-Q1 is available in a Thin SOT-23-6 and leadless WSON-6; the comparators are specified over the junction temperature range of –40°C to 125°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet TLV6700-Q1 Micropower, 18-V Window Comparator With 400-mV Reference datasheet 06 Nov 2020
Application brief Voltage Supervision with a Comparator PDF | HTML 28 Sep 2023
Functional safety information TLV6700-Q1 Functional Safety, FIT Rate, Failure Mode Distribution and Pin FMA PDF | HTML 19 Aug 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DIP-ADAPTER-EVM — DIP adapter evaluation module

Speed up your op amp prototyping and testing with the DIP adapter evaluation module (DIP-ADAPTER-EVM), which provides a fast, easy and inexpensive way to interface with small surface-mount ICs. You can connect any supported op amp using the included Samtec terminal strips or wire them (...)

User guide: PDF
Buy from a distributor
Simulation model

TLV6700 and TLV6700-Q1 PSpice Model (Rev. A)

SNVMC71A.ZIP (146 KB) - PSpice Model
Simulation model

TLV6700 and TLV6700-Q1 TINA-TI Macro and Reference Design (Rev. B)

SNVMC70B.ZIP (10 KB) - TINA-TI Reference Design
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-23-THN (DDC) 6 Ultra Librarian
WSON (DSE) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos