TLV707P

ACTIVE

200-mA, low-IQ, low-dropout voltage regulator with enable & active output discharge

Product details

Output options Fixed Output Iout (max) (A) 0.2 Vin (max) (V) 5.5 Vin (min) (V) 2 Vout (max) (V) 3.6 Vout (min) (V) 1 Fixed output options (V) 1, 1.1, 1.2, 1.5, 1.8, 1.85, 1.9, 2.5, 2.6, 2.7, 2.8, 2.85, 2.9, 3, 3.3, 3.4, 3.6 Rating Catalog Noise (µVrms) 45 PSRR at 100 KHz (dB) 40 Iq (typ) (mA) 0.025 Thermal resistance θJA (°C/W) 208 Load capacitance (min) (µF) 0.1 Regulated outputs (#) 1 Features Enable, Output discharge Accuracy (%) 1.5 Dropout voltage (Vdo) (typ) (mV) 250 Operating temperature range (°C) -40 to 125
Output options Fixed Output Iout (max) (A) 0.2 Vin (max) (V) 5.5 Vin (min) (V) 2 Vout (max) (V) 3.6 Vout (min) (V) 1 Fixed output options (V) 1, 1.1, 1.2, 1.5, 1.8, 1.85, 1.9, 2.5, 2.6, 2.7, 2.8, 2.85, 2.9, 3, 3.3, 3.4, 3.6 Rating Catalog Noise (µVrms) 45 PSRR at 100 KHz (dB) 40 Iq (typ) (mA) 0.025 Thermal resistance θJA (°C/W) 208 Load capacitance (min) (µF) 0.1 Regulated outputs (#) 1 Features Enable, Output discharge Accuracy (%) 1.5 Dropout voltage (Vdo) (typ) (mV) 250 Operating temperature range (°C) -40 to 125
X2SON (DQN) 4 1 mm² 1 x 1
  • Typical accuracy: 0.5%
  • Supports 200-mA output
  • Low I Q: 25 µA
  • Fixed-output voltage combinations possible from 0.85 V to 5.0 V (1)
  • High PSRR:
    • 70 dB at 100 Hz
    • 50 dB at 1 MHz
  • Stable with effective capacitance of 0.1 µF (2)
  • Thermal shutdown and overcurrent protection
  • Package: 1-mm × 1-mm DQN (X2SON) (1) (2)

(1)For all available voltage options, see the package option addendum at the end of the data sheet.

(2)See the Mechanical, Packaging, and Orderable Information section for more details.

  • Typical accuracy: 0.5%
  • Supports 200-mA output
  • Low I Q: 25 µA
  • Fixed-output voltage combinations possible from 0.85 V to 5.0 V (1)
  • High PSRR:
    • 70 dB at 100 Hz
    • 50 dB at 1 MHz
  • Stable with effective capacitance of 0.1 µF (2)
  • Thermal shutdown and overcurrent protection
  • Package: 1-mm × 1-mm DQN (X2SON) (1) (2)

(1)For all available voltage options, see the package option addendum at the end of the data sheet.

(2)See the Mechanical, Packaging, and Orderable Information section for more details.

The TLV707 series (TLV707 and TLV707P) of low-dropout linear regulators (LDOs) are low quiescent current devices with excellent line and load transient performance for power-sensitive applications. These devices provide a typical accuracy of 0.5%. All versions have thermal shutdown and overcurrent protection for safety.

Furthermore, these devices are stable with an effective output capacitance of only 0.1 µF. This feature enables the use of cost-effective capacitors that have higher bias voltages and temperature derating. These devices also regulate to the specified accuracy with no output load.

The TLV707P also provides an active pulldown circuit to quickly discharge the outputs.

The TLV707 series of LDOs are available in a 1-mm × 1-mm DQN (X2SON) package that makes them desirable for handheld applications.

The TLV707 series (TLV707 and TLV707P) of low-dropout linear regulators (LDOs) are low quiescent current devices with excellent line and load transient performance for power-sensitive applications. These devices provide a typical accuracy of 0.5%. All versions have thermal shutdown and overcurrent protection for safety.

Furthermore, these devices are stable with an effective output capacitance of only 0.1 µF. This feature enables the use of cost-effective capacitors that have higher bias voltages and temperature derating. These devices also regulate to the specified accuracy with no output load.

The TLV707P also provides an active pulldown circuit to quickly discharge the outputs.

The TLV707 series of LDOs are available in a 1-mm × 1-mm DQN (X2SON) package that makes them desirable for handheld applications.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
TLV707 ACTIVE 200-mA, low-IQ, low-dropout voltage regulator with enable Same device without active output discharge
TLV742P ACTIVE 200-mA low-IQ low-dropout (LDO) voltage regulator Next-generation pin-to-pin device for cost-sensitive applications
TLV773 ACTIVE 300-mA high-PSRR low-IQ low-dropout regulator with enable General purpose LDO with higher PSRR

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet TLV707, TLV707P 200-mA, Low-IQ, Low-Noise, Low-Dropout Regulator for Portable Devices datasheet (Rev. G) PDF | HTML 15 Jun 2023
User guide TLV70728EVM-612 User's Guide 21 Dec 2010

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

MULTIPKGLDOEVM-823 — Universal LDO linear voltage regulator evaluation module for DBV, DRB, DRV and DQN packages

The MULTIPKGLDOEVM-823 evaluation module (EVM) helps you evaluate the operation and performance of several common packages of linear regulators for possible use in circuit applications. This particular EVM configuration has a DRB, DRV, DQN and DBV footprint for you to solder and (...)

User guide: PDF
Not available on TI.com
Simulation model

TLV70710 PSpice Transient Model (Rev. A)

SBVM238A.ZIP (21 KB) - PSpice Model
Simulation model

TLV70711P PSpice Transient Model

SBVM433.ZIP (43 KB) - PSpice Model
Simulation model

TLV70711P Unencrypted PSpice Transient Model

SBVM478.ZIP (1 KB) - PSpice Model
Simulation model

TLV70712 PSpice Transient Model

SBVM146.ZIP (32 KB) - PSpice Model
Simulation model

TLV707125 PSpice Transient Model

SBVM151.ZIP (13 KB) - PSpice Model
Simulation model

TLV707135P PSpice Transient Model

SBVM803.ZIP (50 KB) - PSpice Model
Simulation model

TLV707135P Unencrypted PSpice Transient Model

SBVM802.ZIP (2 KB) - PSpice Model
Simulation model

TLV70715 PSpice Transient Model

SBVM126.ZIP (32 KB) - PSpice Model
Simulation model

TLV70718 PSpice Transient Model (Rev. B)

SBVM013B.ZIP (33 KB) - PSpice Model
Simulation model

TLV70718 TINA-TI Transient Reference Design

SBVM206.TSC (27 KB) - TINA-TI Reference Design
Simulation model

TLV70718 TINA-TI Transient Spice Model

SBVM207.ZIP (6 KB) - TINA-TI Spice Model
Simulation model

TLV707185 PSpice Transient Model

SBVM179.ZIP (19 KB) - PSpice Model
Simulation model

TLV70719 PSpice Transient Model

SBVM185.ZIP (21 KB) - PSpice Model
Simulation model

TLV70725 PSpice Transient Model (Rev. A)

SBVM232A.ZIP (21 KB) - PSpice Model
Simulation model

TLV70726 PSpice Transient Model (Rev. A)

SBVM239A.ZIP (21 KB) - PSpice Model
Simulation model

TLV70727P PSpice Transient Model

SBVM625.ZIP (50 KB) - PSpice Model
Simulation model

TLV70727P Unencrypted PSpice Transient Model

SBVM624.ZIP (2 KB) - PSpice Model
Simulation model

TLV70728 PSpice Transient Model (Rev. B)

SBVM012B.ZIP (33 KB) - PSpice Model
Simulation model

TLV70728 TINA-TI Transient Reference Design

SBVM197.TSC (69 KB) - TINA-TI Reference Design
Simulation model

TLV70728 TINA-TI Transient Spice Model

SBVM196.ZIP (6 KB) - TINA-TI Spice Model
Simulation model

TLV707285 PSpice Transient Model (Rev. B)

SBVM014B.ZIP (33 KB) - PSpice Model
Simulation model

TLV70729 PSpice Transient Model (Rev. A)

SBVM240A.ZIP (21 KB) - PSpice Model
Simulation model

TLV70730 PSpice Transient Model (Rev. B)

SBVM015B.ZIP (21 KB) - PSpice Model
Simulation model

TLV70730 TINA-TI Transient Reference Design

SBVM209.TSC (27 KB) - TINA-TI Reference Design
Simulation model

TLV70730 TINA-TI Transient Spice Model

SBVM208.ZIP (6 KB) - TINA-TI Spice Model
Simulation model

TLV70733 PSpice Transient Model (Rev. B)

SBVM016B.ZIP (21 KB) - PSpice Model
Simulation model

TLV70733 TINA-TI Transient Reference Design

SBVM199.TSC (27 KB) - TINA-TI Reference Design
Simulation model

TLV70733 TINA-TI Transient Spice Model

SBVM198.ZIP (6 KB) - TINA-TI Spice Model
Simulation model

TLV70734 PSpice Transient Model (Rev. A)

SBVM233A.ZIP (21 KB) - PSpice Model
Simulation model

TLV70736 PSpice Transient Model (Rev. A)

SBVM223A.ZIP (21 KB) - PSpice Model
Package Pins CAD symbols, footprints & 3D models
X2SON (DQN) 4 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos