TLV709

ACTIVE

150-mA 30-V low-dropout (LDO) linear regulator with 3.2-μA supply current

alarmNotifications Order now

Product details

Output options Adjustable Output, Fixed Output Iout (max) (A) 0.15 Vin (max) (V) 30 Vin (min) (V) 2.5 Vout (max) (V) 28 Vout (min) (V) 1.2 Rating Catalog Noise (µVrms) 425 PSRR at 100 KHz (dB) 60 Iq (typ) (mA) 0.003 Thermal resistance θJA (°C/W) 195 Accuracy (%) 2 Dropout voltage (Vdo) (typ) (mV) 400 Operating temperature range (°C) -40 to 125
Output options Adjustable Output, Fixed Output Iout (max) (A) 0.15 Vin (max) (V) 30 Vin (min) (V) 2.5 Vout (max) (V) 28 Vout (min) (V) 1.2 Rating Catalog Noise (µVrms) 425 PSRR at 100 KHz (dB) 60 Iq (typ) (mA) 0.003 Thermal resistance θJA (°C/W) 195 Accuracy (%) 2 Dropout voltage (Vdo) (typ) (mV) 400 Operating temperature range (°C) -40 to 125
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8 SOT-89 (PK) 3 18.4275 mm² 4.5 x 4.095
  • Input voltage range: 2.5V to 30V
  • Available output voltage options:
    • Fixed: 1.2V to 5V
    • Adjustable: 1.2V to 28V
  • Output current: Up to 150mA
  • Very-low IQ: 3.2µA at 150mA load current
  • Stable with output capacitor ≥ 0.47µF
  • Overcurrent protection
  • Packages:
    • 4-pin SOT-89 (PK) (fixed configuration only)
    • 5-pin SOT-23 (DBV) (both fixed and adjustable configurations)
  • Operating junction temperature: –40°C to +125°C
  • Input voltage range: 2.5V to 30V
  • Available output voltage options:
    • Fixed: 1.2V to 5V
    • Adjustable: 1.2V to 28V
  • Output current: Up to 150mA
  • Very-low IQ: 3.2µA at 150mA load current
  • Stable with output capacitor ≥ 0.47µF
  • Overcurrent protection
  • Packages:
    • 4-pin SOT-89 (PK) (fixed configuration only)
    • 5-pin SOT-23 (DBV) (both fixed and adjustable configurations)
  • Operating junction temperature: –40°C to +125°C

The TLV709 low-dropout (LDO) linear voltage regulator is a low quiescent current device. This device offers the benefits of a wide input voltage range and low-power operation in miniaturized packaging. The TLV709 is optimized to power microcontrollers and other low power loads for battery-powered applications.

The TLV709 LDO supports a low dropout of typically 600mV at 100mA of load current. The low quiescent current (3.2µA typically) does not vary across the entire range of output load current (0mA to 150mA). The TLV709 also features an internal soft-start to lower inrush current during start-up. The built-in overcurrent limit protection helps protect the regulator in the event of a load short or fault condition.

The TLV709 is available in a 2.9mm × 2.8mm, 5-pin SOT-23 (DBV) package for fixed and adjustable outputs. The TLV709 is also available in a 4.5mm × 2.5mm, 3-pin SOT-89 (PK) package for fixed outputs.

The TLV709 low-dropout (LDO) linear voltage regulator is a low quiescent current device. This device offers the benefits of a wide input voltage range and low-power operation in miniaturized packaging. The TLV709 is optimized to power microcontrollers and other low power loads for battery-powered applications.

The TLV709 LDO supports a low dropout of typically 600mV at 100mA of load current. The low quiescent current (3.2µA typically) does not vary across the entire range of output load current (0mA to 150mA). The TLV709 also features an internal soft-start to lower inrush current during start-up. The built-in overcurrent limit protection helps protect the regulator in the event of a load short or fault condition.

The TLV709 is available in a 2.9mm × 2.8mm, 5-pin SOT-23 (DBV) package for fixed and adjustable outputs. The TLV709 is also available in a 4.5mm × 2.5mm, 3-pin SOT-89 (PK) package for fixed outputs.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TLV704 ACTIVE 150-mA 24-V ultra-low-IQ low-dropout (LDO) voltage regulator Higher PSRR and lower Vin
TPS709 ACTIVE 150-mA, 30-V, ultra-low-IQ, low-dropout voltage regulator with reverse current protection and enable Lower IQ and reverse current protection

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TLV709 150mA, 30V, 3.2μA Quiescent Current, Low-Dropout Linear Regulator datasheet (Rev. E) PDF | HTML 10 Apr 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

MULTIPKGLDOEVM-823 — Universal LDO linear voltage regulator evaluation module for DBV, DRB, DRV and DQN packages

The MULTIPKGLDOEVM-823 evaluation module (EVM) helps you evaluate the operation and performance of several common packages of linear regulators for possible use in circuit applications. This particular EVM configuration has a DRB, DRV, DQN and DBV footprint for you to solder and (...)

User guide: PDF
Buy from a distributor
Evaluation board

UA78LEVM-075 — UA78L evaluation module for 100-mA 30-V linear voltage regulator

The UA78L evaluation module (EVM) is a platform for evaluating the operation and performance of the UA78L linear regulator in the PK package. This EVM configuration contains a single 100-mA, three-terminal, low-dropout (LDO) regulator for general applications. The regulator is capable of delivering (...)

User guide: PDF | HTML
Simulation model

TLV709 PSpice Transient Model

SLVME09.ZIP (81 KB) - PSpice Model
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 5 Ultra Librarian
SOT-89 (PK) 3 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos