6-pin (DSE) package image

TLV7103318QDSERQ1 ACTIVE

Automotive 200-mA, high-PSRR, dual-channel low-dropout voltage regulator with enable

ACTIVE Custom reel may be available
Same as: TLV7103318QDSERQ1.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Automotive
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins WSON (DSE) | 6
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the TLV710-Q1

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C Ambient
      Operating Temperature Range
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C4B
  • Very Low Dropout:
    • 150 mV at IOUT = 200 mA and VOUT = 2.8 V
    • 75 mV at IOUT = 100 mA and VOUT = 2.8 V
    • 40 mV at IOUT = 50 mA and VOUT = 2.8 V
  • 2% Accuracy Over Temperature
  • Low IQ of 35 μA per Regulator
  • Multiple Fixed-Output Voltage Combinations Possible from 1.2 V to 4.8 V
  • High PSRR: 70 dB at 1kHz
  • Stable With Effective Capacitance of 0.1 µF(1)
  • Overcurrent and Thermal Protection
  • Dedicated VREF for Each Output Minimizes Crosstalk
  • Available in 1.5mm × 1.5mm SON-6 Package

Description for the TLV710-Q1

The TLV7103318-Q1 and TLV7101828-Q1 family of dual, low-dropout (LDO) linear regulators are low quiescent current devices with excellent line and load transient performance. These LDOs are designed for power-sensitive applications. These devices provide a typical accuracy of 2% over temperature.

The TLV7103318-Q1 and TLV7101828-Q1 family are available in a 1,5-mm × 1,5-mm SON-6 package, and are ideal for handheld applications.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more