Product details

Number of channels 2 Output type Push-Pull Propagation delay time (µs) 0.5 Vs (max) (V) 5 Vs (min) (V) 1.8 Rating Catalog Iq per channel (typ) (mA) 0.04 Vos (offset voltage at 25°C) (max) (mV) 7 Rail-to-rail In Operating temperature range (°C) -40 to 85 Input bias current (±) (max) (nA) 0.004 VICR (max) (V) 7 VICR (min) (V) 0
Number of channels 2 Output type Push-Pull Propagation delay time (µs) 0.5 Vs (max) (V) 5 Vs (min) (V) 1.8 Rating Catalog Iq per channel (typ) (mA) 0.04 Vos (offset voltage at 25°C) (max) (mV) 7 Rail-to-rail In Operating temperature range (°C) -40 to 85 Input bias current (±) (max) (nA) 0.004 VICR (max) (V) 7 VICR (min) (V) 0
VSSOP (DDU) 8 6.2 mm² 2 x 3.1
  • Low Supply Current. . .20 µA Typ
  • Single Power Supply
  • Rail-to-Rail Common-Mode Input Voltage Range
  • Push-Pull Output Circuit
  • Low Input-Bias Current
  • APPLICATIONS
    • Battery Packs for Sensing Battery Voltage
    • MP3 Players, Digital Cameras, PMPs
    • Cellular Phones, PDAs, Notebook Computers
    • Test Equipment
    • General-Purpose Low-Voltage Applications

  • Low Supply Current. . .20 µA Typ
  • Single Power Supply
  • Rail-to-Rail Common-Mode Input Voltage Range
  • Push-Pull Output Circuit
  • Low Input-Bias Current
  • APPLICATIONS
    • Battery Packs for Sensing Battery Voltage
    • MP3 Players, Digital Cameras, PMPs
    • Cellular Phones, PDAs, Notebook Computers
    • Test Equipment
    • General-Purpose Low-Voltage Applications

The TLV7256 is a CMOS-type general-purpose dual comparator capable of single power-supply operation and using lower supply currents than the conventional bipolar comparators. Its push-pull output can connect directly to local ICs such as TTL and CMOS circuits.

The TLV7256 is a CMOS-type general-purpose dual comparator capable of single power-supply operation and using lower supply currents than the conventional bipolar comparators. Its push-pull output can connect directly to local ICs such as TTL and CMOS circuits.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet TLV7256 datasheet (Rev. A) 25 Jan 2007
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AMP-PDK-EVM — Amplifier performance development kit evaluation module

The amplifier performance development kit (PDK) is an evaluation module (EVM) kit to test common operational amplifier (op amp) parameters and is compatible with most op amps and comparators. The EVM kit offers a main board with several socketed daughtercard options to fit package needs, allowing (...)

User guide: PDF | HTML
Simulation model

Unencrypted Pspice Model for TLV7256 (Rev. A)

SLCM003A.ZIP (21224 KB) - PSpice Model
Simulation model

Unencrypted TINA Model For TLV7256

SLCM010.TSC (17 KB) - TINA-TI Spice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
VSSOP (DDU) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos