TLV743P

ACTIVE

300mA low-Iq low-dropout (LDO) voltage regulator with enable

Product details

Output options Fixed Output Iout (max) (A) 0.3 Vin (max) (V) 5.5 Vin (min) (V) 1.4 Vout (max) (V) 3.3 Vout (min) (V) 1 Fixed output options (V) 1, 1.05, 1.1, 1.2, 1.5, 1.8, 2.5, 2.8, 2.85, 3, 3.3 Rating Catalog Noise (µVrms) 120 PSRR at 100 KHz (dB) 28 Iq (typ) (mA) 0.034 Thermal resistance θJA (°C/W) 219 Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Features Enable, Foldback Overcurrent protection, Output discharge Accuracy (%) 1.4 Dropout voltage (Vdo) (typ) (mV) 122 Operating temperature range (°C) -40 to 125
Output options Fixed Output Iout (max) (A) 0.3 Vin (max) (V) 5.5 Vin (min) (V) 1.4 Vout (max) (V) 3.3 Vout (min) (V) 1 Fixed output options (V) 1, 1.05, 1.1, 1.2, 1.5, 1.8, 2.5, 2.8, 2.85, 3, 3.3 Rating Catalog Noise (µVrms) 120 PSRR at 100 KHz (dB) 28 Iq (typ) (mA) 0.034 Thermal resistance θJA (°C/W) 219 Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Features Enable, Foldback Overcurrent protection, Output discharge Accuracy (%) 1.4 Dropout voltage (Vdo) (typ) (mV) 122 Operating temperature range (°C) -40 to 125
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8 X2SON (DQN) 4 1 mm² 1 x 1
  • Input Voltage Range: 1.4 V to 5.5 V
  • Stable Operation With 1-µF Ceramic Output Capacitor
  • Foldback Overcurrent Protection
  • Packages:
    • SOT-23 (5)
    • X2SON (4)
  • Very Low Dropout: 125 mV at 300 mA (3.3 VOUT)
  • Accuracy: 1% (Typical), 1.4% (Maximum)
  • Low IQ: 34 µA
  • Available in Fixed-Output Voltages:
    1 V to 3.3 V
  • High PSRR: 50 dB at 1 kHz
  • Active Output Discharge
  • Input Voltage Range: 1.4 V to 5.5 V
  • Stable Operation With 1-µF Ceramic Output Capacitor
  • Foldback Overcurrent Protection
  • Packages:
    • SOT-23 (5)
    • X2SON (4)
  • Very Low Dropout: 125 mV at 300 mA (3.3 VOUT)
  • Accuracy: 1% (Typical), 1.4% (Maximum)
  • Low IQ: 34 µA
  • Available in Fixed-Output Voltages:
    1 V to 3.3 V
  • High PSRR: 50 dB at 1 kHz
  • Active Output Discharge

The TLV743P low-dropout linear regulator (LDO) is an ultra-small, low quiescent current LDO that sources 300 mA with good line and load transient performance. The device provides a typical accuracy of 1%.

The TLV743P is designed to be stable with a small output capacitor with a value of 1 µF. The TLV743P device provides foldback current control during device power up and enabling. This functionality is especially important in battery-operated devices.

The TLV743P provides an active pulldown circuit to quickly discharge output loads when the device is disabled.

The TLV743P is available in standard DBV (SOT-23) and DQN (X2SON) packages.

 

 

 

The TLV743P low-dropout linear regulator (LDO) is an ultra-small, low quiescent current LDO that sources 300 mA with good line and load transient performance. The device provides a typical accuracy of 1%.

The TLV743P is designed to be stable with a small output capacitor with a value of 1 µF. The TLV743P device provides foldback current control during device power up and enabling. This functionality is especially important in battery-operated devices.

The TLV743P provides an active pulldown circuit to quickly discharge output loads when the device is disabled.

The TLV743P is available in standard DBV (SOT-23) and DQN (X2SON) packages.

 

 

 

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
TLV773 ACTIVE 300-mA high-PSRR low-IQ low-dropout regulator with enable General purpose LDO with higher PSRR
Pin-for-pin with same functionality to the compared device
TLV740P ACTIVE 300-mA low-dropout (LDO) regulator with foldback current limit 300-mA LDO for general purpose

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet TLV743P 300-mA, Low-Dropout Regulator datasheet (Rev. C) PDF | HTML 27 Jun 2019
EVM User's guide TLV73312PDQN-643 Evaluation Module 02 Oct 2014

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

MULTIPKGLDOEVM-823 — Universal LDO linear voltage regulator evaluation module for DBV, DRB, DRV and DQN packages

The MULTIPKGLDOEVM-823 evaluation module (EVM) helps you evaluate the operation and performance of several common packages of linear regulators for possible use in circuit applications. This particular EVM configuration has a DRB, DRV, DQN and DBV footprint for you to solder and (...)

User guide: PDF
Not available on TI.com
Simulation model

TLV743105P PSpice Transient Model

SBVM847.ZIP (42 KB) - PSpice Model
Simulation model

TLV743105P Unencrypted PSpice Transient Model

SBVM846.ZIP (2 KB) - PSpice Model
Simulation model

TLV74310P PSpice Transient Model

SBVM690.ZIP (40 KB) - PSpice Model
Simulation model

TLV74310P Unencrypted PSpice Transient Model

SBVM689.ZIP (2 KB) - PSpice Model
Simulation model

TLV74311P PSpice Transient Model

SBVM692.ZIP (38 KB) - PSpice Model
Simulation model

TLV74311P Unencrypted PSpice Transient Model

SBVM691.ZIP (2 KB) - PSpice Model
Simulation model

TLV74312P PSpice Transient Model

SBVM694.ZIP (39 KB) - PSpice Model
Simulation model

TLV74312P Unencrypted PSpice Transient Model

SBVM693.ZIP (2 KB) - PSpice Model
Simulation model

TLV74315P PSpice Transient Model

SBVM696.ZIP (38 KB) - PSpice Model
Simulation model

TLV74315P Unencrypted PSpice Transient Model

SBVM695.ZIP (2 KB) - PSpice Model
Simulation model

TLV74318P PSpice Transient Model

SBVM698.ZIP (38 KB) - PSpice Model
Simulation model

TLV74318P Unencrypted PSpice Transient Model

SBVM697.ZIP (2 KB) - PSpice Model
Simulation model

TLV74325P PSpice Transient Model

SBVM699.ZIP (38 KB) - PSpice Model
Simulation model

TLV74325P Unencrypted PSpice Transient Model

SBVM700.ZIP (2 KB) - PSpice Model
Simulation model

TLV743285P PSpice Transient Model

SBVM703.ZIP (38 KB) - PSpice Model
Simulation model

TLV743285P Unencrypted PSpice Transient Model

SBVM704.ZIP (2 KB) - PSpice Model
Simulation model

TLV74328P PSpice Transient Model

SBVM701.ZIP (37 KB) - PSpice Model
Simulation model

TLV74328P Unencrypted PSpice Transient Model

SBVM702.ZIP (2 KB) - PSpice Model
Simulation model

TLV74330 PSpice Transient Model

SBVM706.ZIP (37 KB) - PSpice Model
Simulation model

TLV74330P Unencrypted PSpice Transient Model

SBVM705.ZIP (2 KB) - PSpice Model
Simulation model

TLV74333P Unencrypted PSpice Transient Model

SBVM708.ZIP (2 KB) - PSpice Model
Simulation model

TLV7433P PSpice Transient Model

SBVM707.ZIP (38 KB) - PSpice Model
Reference designs

TIDA-01560 — 15W Dual Isolated Output Bias Power Supply with 4mW Zero Standby Power Consumption Reference Design

This reference design is a 15-W bias power supply with two isolated outputs (12 V/1.125A and 3.3 V/0.3A) and a total standby power consumption of 4 mW under a 220-V AC input. The controller uses primary-side regulation (PSR) and detects a wake-up signal from the UCC24650 secondary-side (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-050028 — VBus protection with eFuse for solid state drive modules reference design

The TIDA-050028 reference design provides the front end protection of a SSD module and showcases the fully featured power tree for standard 3.3-V, 1.8-V, and 1.5-V rails. This size optimized design helps customers with appropriate selection of the integrated circuit protection device, load (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 5 Ultra Librarian
X2SON (DQN) 4 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos