TLV757P

ACTIVE

1-A, low-IQ high-accuracy low-dropout (LDO) voltage regulator with enable

alarmNotifications Order now

Product details

Output options Fixed Output Iout (max) (A) 1 Vin (max) (V) 5.5 Vin (min) (V) 1.45 Vout (max) (V) 4 Vout (min) (V) 0.7 Fixed output options (V) 0.6, 0.7, 0.9, 1, 1.1, 1.2, 1.5, 1.8, 1.9, 2.5, 2.8, 2.9, 3, 3.3, 3.6, 4, 4.5, 5 Rating Catalog Noise (µVrms) 60 PSRR at 100 KHz (dB) 45 Iq (typ) (mA) 0.025 Thermal resistance θJA (°C/W) 100.2 Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Features Enable, Foldback Overcurrent protection, Foldback overcurrent protection, Output discharge, Soft start Accuracy (%) 1 Dropout voltage (Vdo) (typ) (mV) 425 Operating temperature range (°C) -40 to 125
Output options Fixed Output Iout (max) (A) 1 Vin (max) (V) 5.5 Vin (min) (V) 1.45 Vout (max) (V) 4 Vout (min) (V) 0.7 Fixed output options (V) 0.6, 0.7, 0.9, 1, 1.1, 1.2, 1.5, 1.8, 1.9, 2.5, 2.8, 2.9, 3, 3.3, 3.6, 4, 4.5, 5 Rating Catalog Noise (µVrms) 60 PSRR at 100 KHz (dB) 45 Iq (typ) (mA) 0.025 Thermal resistance θJA (°C/W) 100.2 Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Features Enable, Foldback Overcurrent protection, Foldback overcurrent protection, Output discharge, Soft start Accuracy (%) 1 Dropout voltage (Vdo) (typ) (mV) 425 Operating temperature range (°C) -40 to 125
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8 SOT-23 (DYD) 5 8.12 mm² 2.9 x 2.8 WSON (DRV) 6 4 mm² 2 x 2
  • SOT-23 (DYD) package with 60.3°C/W RθJA available
  • Input voltage range: 1.45V to 5.5V
  • Available in fixed-output voltages:
    • 0.6V to 5V (50mV steps)
  • Low IQ: 25µA (typical)
  • Low dropout:
    • 425mV (maximum) at 1A (3.3VOUT)
  • Output accuracy: 1% (maximum)
  • Built-in soft-start with monotonic VOUT rise
  • Foldback current limit
  • Active output discharge
  • High PSRR: 45dB at 100kHz
  • Stable with a 1µF ceramic output capacitor
  • Packages:
    • 2.9mm × 2.8mm SOT-23-5 (DBV)
    • 2.9mm × 2.8mm SOT-23-5 (DYD) with thermal pad
    • 2mm × 2mm WSON-6 (DRV)
  • SOT-23 (DYD) package with 60.3°C/W RθJA available
  • Input voltage range: 1.45V to 5.5V
  • Available in fixed-output voltages:
    • 0.6V to 5V (50mV steps)
  • Low IQ: 25µA (typical)
  • Low dropout:
    • 425mV (maximum) at 1A (3.3VOUT)
  • Output accuracy: 1% (maximum)
  • Built-in soft-start with monotonic VOUT rise
  • Foldback current limit
  • Active output discharge
  • High PSRR: 45dB at 100kHz
  • Stable with a 1µF ceramic output capacitor
  • Packages:
    • 2.9mm × 2.8mm SOT-23-5 (DBV)
    • 2.9mm × 2.8mm SOT-23-5 (DYD) with thermal pad
    • 2mm × 2mm WSON-6 (DRV)

The TLV757P low-dropout regulator (LDO) is an ultra-small, low quiescent current LDO that sources 1A with good line and load transient performance. The TLV757P is optimized for a wide variety of applications by supporting an input voltage range from 1.45V to 5.5V. To minimize cost and solution size, the device is offered in fixed output voltages ranging from 0.6V to 5V. This range supports the lower core voltages of modern microcontrollers (MCUs). Additionally, the TLV757P has a low IQ with enable functionality to minimize standby power. This device features an internal soft-start to lower the inrush current. This feature provides a controlled voltage to the load and minimizes the input voltage drop during start-up. When shutdown, the device actively pulls down the output to quickly discharge the outputs and provides a known start-up state.

The TLV757P is stable with small ceramic output capacitors allowing for a small overall solution size. A precision band-gap and error amplifier provides a typical accuracy of 1%. All device versions have integrated thermal shutdown, current limit, and undervoltage lockout (UVLO). The TLV757P has an internal foldback current limit that helps reduce thermal dissipation during short-circuit events.

The TLV757 is available in the popular SON and SOT23-5 packages. This device is also available in a thermally enhanced SOT23-5 package (DYD) with a thermal pad. This package provides significantly reduced thermal resistance compared to a standard SOT23-5 package.

The TLV757P low-dropout regulator (LDO) is an ultra-small, low quiescent current LDO that sources 1A with good line and load transient performance. The TLV757P is optimized for a wide variety of applications by supporting an input voltage range from 1.45V to 5.5V. To minimize cost and solution size, the device is offered in fixed output voltages ranging from 0.6V to 5V. This range supports the lower core voltages of modern microcontrollers (MCUs). Additionally, the TLV757P has a low IQ with enable functionality to minimize standby power. This device features an internal soft-start to lower the inrush current. This feature provides a controlled voltage to the load and minimizes the input voltage drop during start-up. When shutdown, the device actively pulls down the output to quickly discharge the outputs and provides a known start-up state.

The TLV757P is stable with small ceramic output capacitors allowing for a small overall solution size. A precision band-gap and error amplifier provides a typical accuracy of 1%. All device versions have integrated thermal shutdown, current limit, and undervoltage lockout (UVLO). The TLV757P has an internal foldback current limit that helps reduce thermal dissipation during short-circuit events.

The TLV757 is available in the popular SON and SOT23-5 packages. This device is also available in a thermally enhanced SOT23-5 package (DYD) with a thermal pad. This package provides significantly reduced thermal resistance compared to a standard SOT23-5 package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TLV759P ACTIVE 1-A, low-IQ, high-accuracy, adjustable ultra-low-dropout voltage regulator with enable Adjustable-output version of TLV757P for cost-sensitive applications

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TLV757P 1A, Low IQ , Small-Size, Low-Dropout Regulator datasheet (Rev. C) PDF | HTML 13 Mar 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

MULTIPKGLDOEVM-823 — Universal LDO linear voltage regulator evaluation module for DBV, DRB, DRV and DQN packages

The MULTIPKGLDOEVM-823 evaluation module (EVM) helps you evaluate the operation and performance of several common packages of linear regulators for possible use in circuit applications. This particular EVM configuration has a DRB, DRV, DQN and DBV footprint for you to solder and (...)

User guide: PDF
Buy from a distributor
Simulation model

TLV75709P PSpice Transient Model

SBVM776.ZIP (37 KB) - PSpice Model
Simulation model

TLV75709P Unencrypted PSpice Transient Model

SBVM778.ZIP (3 KB) - PSpice Model
Simulation model

TLV75710P PSpice Transient Model

SBVM767.ZIP (36 KB) - PSpice Model
Simulation model

TLV75710P Unencrypted PSpice Transient Model

SBVM777.ZIP (3 KB) - PSpice Model
Simulation model

TLV75712P PSpice Transient Model

SBVM768.ZIP (36 KB) - PSpice Model
Simulation model

TLV75712P Unencrypted PSpice Transient Model

SBVM773.ZIP (3 KB) - PSpice Model
Simulation model

TLV75715P PSpice Transient Model

SBVM765.ZIP (36 KB) - PSpice Model
Simulation model

TLV75715P Unencrypted PSpice Transient Model

SBVM761.ZIP (3 KB) - PSpice Model
Simulation model

TLV75718P PSpice Transient Model

SBVM763.ZIP (36 KB) - PSpice Model
Simulation model

TLV75718P Unencrypted PSpice Transient Model

SBVM780.ZIP (3 KB) - PSpice Model
Simulation model

TLV75719P PSpice Transient Model

SBVM774.ZIP (40 KB) - PSpice Model
Simulation model

TLV75719P Unencrypted PSpice Transient Model

SBVM782.ZIP (3 KB) - PSpice Model
Simulation model

TLV75725P PSpice Transient Model

SBVM770.ZIP (40 KB) - PSpice Model
Simulation model

TLV75725P Unencrypted PSpice Transient Model

SBVM762.ZIP (3 KB) - PSpice Model
Simulation model

TLV75728P PSpice Transient Model

SBVM781.ZIP (36 KB) - PSpice Model
Simulation model

TLV75728P Unencrypted PSpice Transient Model

SBVM759.ZIP (3 KB) - PSpice Model
Simulation model

TLV75729P PSpice Transient Model

SBVM766.ZIP (40 KB) - PSpice Model
Simulation model

TLV75729P Unencrypted PSpice Transient Model

SBVM769.ZIP (3 KB) - PSpice Model
Simulation model

TLV75730P PSpice Transient Model

SBVM775.ZIP (40 KB) - PSpice Model
Simulation model

TLV75730P Unencrypted PSpice Transient Model

SBVM771.ZIP (3 KB) - PSpice Model
Simulation model

TLV75733P PSpice Transient Model

SBVM772.ZIP (36 KB) - PSpice Model
Simulation model

TLV75733P Unencrypted PSpice Transient Model

SBVM764.ZIP (3 KB) - PSpice Model
Simulation model

TLV75740P PSpice Transient Model

SBVM760.ZIP (40 KB) - PSpice Model
Simulation model

TLV75740P Unencrypted PSpice Transient Model

SBVM779.ZIP (3 KB) - PSpice Model
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 5 Ultra Librarian
SOT-23 (DYD) 5 Ultra Librarian
WSON (DRV) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos