4-pin (YBH) package image

TLV841SADL01YBHR ACTIVE

Ultra-low-voltage nanopower supervisor with adjustable release delay in wafer chip-scale package

ACTIVE Custom reel may be available
Same as: TLV841SADL01YBHR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SnAgCu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins DSBGA (YBH) | 4
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the TLV841

Designed for high performance:

  • Nano quiescent current: 125nA (typical)
  • High threshold accuracy: ±0.5% (typical)
  • Built-in precision hysteresis (VHYS): 5% (typical)

Designed for a wide range of applications:

  • Operating voltage range: 0.7V to 5.5V
  • Adjustable threshold voltage: 0.505V (typical)
  • Fixed (VIT-) voltage: 0.8V to 4.9V in 0.1V steps
  • Separate SENSE pin (TLV841S)
  • Active-low manual reset (MR) (TLV841M)
  • Push-button monitoring for TLV841 (S/M variants)
  • Reset time delay (tD): Capacitor-based programmable (TLV841C)
    • Minimum time delay: 40µs (typical) without capacitor
  • Reset time delay (tD): Fixed time delay options (TLV841M and TLV841S)
    • 40µs, 2ms, 10ms, 30ms, 50ms, 80ms, 100ms, 150ms, 200ms
  • Temperature range: –40°C to +125°C

Multiple output topologies, package type:

  • TLV841xxDL: open-drain, active-low (RESET)
  • TLV841xxPL: push-pull, active-low (RESET)
  • TLV841xxDH: open-drain, active-high (RESET)
  • TLV841xxPH: push-pull, active-high (RESET)
  • Package: 0.73mm × 0.73mm DSBGA

Description for the TLV841

TLV841 is a nano power, precision voltage supervisor with ±0.5% threshold accuracy in an ultra-small DSBGA package. The TLV841 offers three pinout variants (S, M, C) to provide many unique options in the smallest package size. Built-in hysteresis along with fixed or programmable (TLV841C) reset delay prevent false reset signals when monitoring a voltage rail or push button signals. The separate VDD and SENSE (TLV841S) pins allow for the redundancy sought by high-reliability systems. SENSE is decoupled from VDD and can monitor rail voltages other than VDD or can be used as a push-button input. TLV841M offers a separate manual reset (MR) pin to force a reset condition with an external signal or be used as a push button input. TLV841M can be setup for VDD and MR pin monitoring to create a simple two-channel supervisor.

TLV841 offers precision performance, low power consumption, and best in-class features in the smallest compact form factor is focused for wide range battery powered applications such as personal and consumer products. Optional use of external resistors are supported by the high impedance input of the SENSE pin. TLV841S offers fixed reset delay timing options with no need of an external capacitor. TLV841C allows programmable reset time delay including a minimum delay when the CT pin is left floating. TLV841 operates over a temperature range of -40°C to +125°C (TA).

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more