8-pin (DGK) package image

TMAG5170A2EDGKRQ1 ACTIVE

Automotive, high-precision linear 3D Hall-effect sensor with serial peripheral interface

ACTIVE Custom reel may be available
Same as: TMAG5170A2EDGKRQ1.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Automotive
RoHS Yes
REACH Yes
Lead finish / Ball material Sn
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VSSOP (DGK) | 8
Operating temperature range (°C) -40 to 150
Package qty | Carrier 2,500 | LARGE T&R

Features for the TMAG5170-Q1

  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 0: –40°C to 150°C
  • High-precision linear 3D Hall-effect sensor to optimize position sensing speed and accuracy:
    • Linear measurement total error: ±2.6% (maximum at 25°C)
    • Sensitivity temperature drift: ±2.8% (maximum)
    • 20-kSPS conversion rate for single axis
  • Functional Safety-Compliant:
  • 10-MHz serial peripheral interface (SPI) with cyclic redundancy check (CRC)
  • Built-in temperature sensor with < ±3°C error
  • Independently selectable X, Y, and Z ranges:
    • TMAG5170A1 -Q1: ±25, ±50, ±100 mT
    • TMAG5170A2 -Q1: ±75, ±150, ±300 mT
  • Autonomous wake-up and sleep mode for threshold detection consuming only 1.5 µA
  • ALERT function to initiate sensor conversion or indicate conversion complete
  • Integrated temperature compensation for multiple magnet types
  • Integrated angle CORDIC calculation with gain and offset adjustment
  • 2.3-V to 5.5-V supply voltage range

Description for the TMAG5170-Q1

The TMAG5170-Q1 is a high-precision linear 3D Hall-effect sensor designed for a wide range of automotive and industrial applications. The high level of integration offers flexibility and accuracy in a variety of position sensing systems. This device features 3 independent Hall sensors at X, Y, and Z axes.

A precision signal-chain along with an integrated 12-bit ADC enables high accuracy and low drift magnetic field measurements while supporting a sampling of up to 20 kSPS. On-chip temperature sensor data is available for system-level drift compensation.

Integrated angle calculation engine (CORDIC) provides full 360° angular position information for both on-axis and off-axis angle measurement topologies. The angle calculation is performed using two user-selected magnetic axes. The device features magnetic gain and offset correction to mitigate the impact of system mechanical error sources.

The TMAG5170-Q1 can be configured through the SPI to enable any combination of magnetic axes and temperature measurements. Multiple sensor conversion schemes and SPI read frames help optimize throughput and accuracy. A dedicated ALERT pin can act as a system interrupt during low power wake-up and sleep mode, and can also be used by a microcontroller to trigger a new sensor conversion.

The TMAG5170-Q1 offers multiple diagnostics features to detect and report both system and device-level failures. The SPI communication features a user-enabled cyclic redundancy check to enhance the data integrity.

The device is offered in two different orderables to support wide magnetic fields ranges from ±25 mT to ±300 mT.

The device performs consistently across a wide ambient temperature range of –40°C to +150°C.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more