Product details

Local sensor accuracy (max) 2 Type Local Operating temperature range (°C) -40 to 125 Supply voltage (min) (V) 2.7 Interface type I2C, SMBus Supply voltage (max) (V) 5.5 Features One-shot conversion Supply current (max) (µA) 75 Temp resolution (max) (Bits) 12 Remote channels (#) 0 Addresses 8 Rating Automotive TI functional safety category Functional Safety-Capable
Local sensor accuracy (max) 2 Type Local Operating temperature range (°C) -40 to 125 Supply voltage (min) (V) 2.7 Interface type I2C, SMBus Supply voltage (max) (V) 5.5 Features One-shot conversion Supply current (max) (µA) 75 Temp resolution (max) (Bits) 12 Remote channels (#) 0 Addresses 8 Rating Automotive TI functional safety category Functional Safety-Capable
SOT-23 (DBV) 6 8.12 mm² 2.9 x 2.8
  • AEC-Q100 qualified with the following results:
    • Temperature grade 1: −55°C to +125°C operating temperature range
    • HBM ESD component classification level 2
    • CDM ESD component classification level C5
  • Functional Safety-Capable
  • Digital output: SMBus™, two-wire, and I2C interface compatibility
  • Resolution: 9 to 12 bits, user-selectable
  • Accuracy:
    • ±1°C (typical) from –55°C to 125°C
    • ±2°C (maximum) from –55°C to 125°C
  • Low quiescent current: 45-µA, 0.1-µA standby
  • Wide supply range: 2.7 V to 5.5 V
  • TMP100-Q1 features two address pins
  • TMP101-Q1 features one address pin and an ALERT pin
  • 6-pin SOT-23 package
  • AEC-Q100 qualified with the following results:
    • Temperature grade 1: −55°C to +125°C operating temperature range
    • HBM ESD component classification level 2
    • CDM ESD component classification level C5
  • Functional Safety-Capable
  • Digital output: SMBus™, two-wire, and I2C interface compatibility
  • Resolution: 9 to 12 bits, user-selectable
  • Accuracy:
    • ±1°C (typical) from –55°C to 125°C
    • ±2°C (maximum) from –55°C to 125°C
  • Low quiescent current: 45-µA, 0.1-µA standby
  • Wide supply range: 2.7 V to 5.5 V
  • TMP100-Q1 features two address pins
  • TMP101-Q1 features one address pin and an ALERT pin
  • 6-pin SOT-23 package

The TMP100-Q1 and TMP101-Q1 devices are digital temperature sensors designed for negative temperature coefficient (NTC) and positive temperature coefficient (PTC) thermistor replacement. The devices offer a typical accuracy of ±1°C without requiring calibration or external component signal conditioning. Device temperature sensors are highly linear and do not require complex calculations or look-up tables to derive the temperature. The on-chip, 12-bit ADC offers resolutions down to 0.0625°C. The devices are available in 6-Pin SOT-23 packages.

The TMP100-Q1 and TMP101-Q1 devices feature SMBus, Two-Wire, and I2C interface compatibility. The TMP100-Q1 device allows up to eight devices on one bus. The TMP101-Q1 device offers an SMBus Alert function with up to three devices per bus.

The TMP100-Q1 and TMP101-Q1 devices are designed for extended temperature measurement in a variety of communication, computer, consumer, environmental, industrial, and instrumentation applications.

The TMP100-Q1 and TMP101-Q1 devices are specified for operation over a temperature range of −55°C to 125°C.

The TMP100-Q1 and TMP101-Q1 devices are digital temperature sensors designed for negative temperature coefficient (NTC) and positive temperature coefficient (PTC) thermistor replacement. The devices offer a typical accuracy of ±1°C without requiring calibration or external component signal conditioning. Device temperature sensors are highly linear and do not require complex calculations or look-up tables to derive the temperature. The on-chip, 12-bit ADC offers resolutions down to 0.0625°C. The devices are available in 6-Pin SOT-23 packages.

The TMP100-Q1 and TMP101-Q1 devices feature SMBus, Two-Wire, and I2C interface compatibility. The TMP100-Q1 device allows up to eight devices on one bus. The TMP101-Q1 device offers an SMBus Alert function with up to three devices per bus.

The TMP100-Q1 and TMP101-Q1 devices are designed for extended temperature measurement in a variety of communication, computer, consumer, environmental, industrial, and instrumentation applications.

The TMP100-Q1 and TMP101-Q1 devices are specified for operation over a temperature range of −55°C to 125°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TMP101-Q1 ACTIVE Automotive grade, ±2°C digital temperature sensor with I2C/SMBus interface and alert Pin-to-pin option with support for 3 addresses

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet TMP100-Q1 and TMP101-Q1 Temperature Sensor With I2C and SMBus Interface with Alert Function in SOT-23 Package datasheet (Rev. B) PDF | HTML 17 Jun 2022
White paper Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) PDF | HTML 30 Apr 2024
Functional safety information TMP100-Q1 Functional Safety FIT Rate and FMD PDF | HTML 17 Jun 2022
Technical article How to maximize powertrain efficiency and reliability with high-accuracy temperatu PDF | HTML 10 May 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos