Product details

Local sensor accuracy (max) 1 Type Local Operating temperature range (°C) -40 to 125 Supply voltage (min) (V) 1.14 Interface type I2C, SMBus Supply voltage (max) (V) 5.5 Features ALERT, One-shot conversion Temp resolution (max) (Bits) 12 Remote channels (#) 0 Addresses 8 Rating Catalog
Local sensor accuracy (max) 1 Type Local Operating temperature range (°C) -40 to 125 Supply voltage (min) (V) 1.14 Interface type I2C, SMBus Supply voltage (max) (V) 5.5 Features ALERT, One-shot conversion Temp resolution (max) (Bits) 12 Remote channels (#) 0 Addresses 8 Rating Catalog
X2SON (DPW) 5 0.64 mm² 0.8 x 0.8
  • Ultra-small, leadless X2SON-5 package
    • Package size: 0.8 × 0.8 × 0.4mm
  • Wide operating ranges
    • V+ operating range: 1.14V to 5.5V
    • Temperature range: -40°C to 125°C
  • Accuracy holds across temperature
    • ±1.0°C (maximum) from -40°C to 125°C
  • 12-bit resolution: 0.0625°C (LSB)
  • Flexible digital interface
    • I2C and SMBus compatible
    • I3C Mixed Bus co-existence capable
  • Pinout and software compatible upgrades
    • ±0.5°C → TMP112 (X2SON package)
  • Low supply current
    • 55µA Active current (typical)
    • 0.15µA Shutdown current (typical)
    • 3.2µA Average current (typical) at 1Hz
  • Software compatible with Industry-Standard
  • Two (2) pinout options available
    • ALERT Pin: TMP110D0, TMP110D1, TMP110D2, TMP110D3
    • Address Pin: TMP110D
  • GUI-Based C-Code Generator

  • Ultra-small, leadless X2SON-5 package
    • Package size: 0.8 × 0.8 × 0.4mm
  • Wide operating ranges
    • V+ operating range: 1.14V to 5.5V
    • Temperature range: -40°C to 125°C
  • Accuracy holds across temperature
    • ±1.0°C (maximum) from -40°C to 125°C
  • 12-bit resolution: 0.0625°C (LSB)
  • Flexible digital interface
    • I2C and SMBus compatible
    • I3C Mixed Bus co-existence capable
  • Pinout and software compatible upgrades
    • ±0.5°C → TMP112 (X2SON package)
  • Low supply current
    • 55µA Active current (typical)
    • 0.15µA Shutdown current (typical)
    • 3.2µA Average current (typical) at 1Hz
  • Software compatible with Industry-Standard
  • Two (2) pinout options available
    • ALERT Pin: TMP110D0, TMP110D1, TMP110D2, TMP110D3
    • Address Pin: TMP110D
  • GUI-Based C-Code Generator

The TMP110 is a I2C-compatible digital temperature sensor in an ultra-small (0.64mm2) 5-pin package. The small size and height package optimizes volume constrained systems where DSBGA packages can be considered unsuitable. Unlike DSBGA packages of comparable size, TMP110 provides a 5th pin that can either be used as an address pin or alert pin, providing flexibility for both scalability of number of sensors or monitoring critical thermal events.

The TMP110 offers an accuracy of ±1.0°C across the temperature range with an on-chip 12-bit analog-to-digital converter (ADC) that provides a temperature resolution of 0.0625°C.

The TMP110 is designed to operate from a supply range as low as 1.14V, with a low average and shutdown current of 3.2µA (at 1Hz) and 0.15µA, respectively, allowing for an on-demand temperature conversion and maximizing of battery life. The supply can also be raised to as high as 5.5V for a range of industrial applications.

The TMP110 is a I2C-compatible digital temperature sensor in an ultra-small (0.64mm2) 5-pin package. The small size and height package optimizes volume constrained systems where DSBGA packages can be considered unsuitable. Unlike DSBGA packages of comparable size, TMP110 provides a 5th pin that can either be used as an address pin or alert pin, providing flexibility for both scalability of number of sensors or monitoring critical thermal events.

The TMP110 offers an accuracy of ±1.0°C across the temperature range with an on-chip 12-bit analog-to-digital converter (ADC) that provides a temperature resolution of 0.0625°C.

The TMP110 is designed to operate from a supply range as low as 1.14V, with a low average and shutdown current of 3.2µA (at 1Hz) and 0.15µA, respectively, allowing for an on-demand temperature conversion and maximizing of battery life. The supply can also be raised to as high as 5.5V for a range of industrial applications.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
TMP112 ACTIVE ±0.5°C 1.4V-to-3.6V digital temperature sensor with I²C/SMBus Higher accuracy (±0.5°C), pin-to-pin and software-compatible alternative, in a slightly lower narrower VCC range (1.4 to 3.6V)
Same functionality with different pin-out to the compared device
TMP102 ACTIVE 2C digital temperature sensor, I2C/SMBus in 2.56mm2 package Software compatible device with similar accuracy (±2.0°C) in a SOT563 leaded package
TMP103 ACTIVE ±2°C Digital temperature sensor with I2C/SMBus capable of 1.4V in WCSP Similar accuracy (±2.0°C), in a slightly smaller WCSP BGA package (0.76 mm × 0.76 mm)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet TMP110 Ultra-Small, ±1.0°C Accurate, I2 C Digital Temperature Sensor for Cost-Sensitive Systems datasheet (Rev. A) PDF | HTML 03 Jul 2024
Application note LM75B and TMP1075 Industry-Standard Devices: Design Guidelines and Spec Comparison (Rev. A) PDF | HTML 07 Mar 2024
Product overview Small-Size TMP110 Versus TI's Temperature Sensors PDF | HTML 14 Feb 2024
Certificate TMP110EVM EU Declaration of Conformity (DoC) 24 Oct 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TMP110EVM — TMP110 evaluation module for low-power digital temperature sensor in small DPW package

The TMP110EVM allows the user to evaluate the performance of the TMP110 digital temperature sensor. This board showcases the TMP110 in the small DPW package monitoring ambient temperature in a USB-stick form factor with an MSP430F5528 microcontroller. The board is designed with perforations (...)
User guide: PDF | HTML
Not available on TI.com
Package Pins CAD symbols, footprints & 3D models
X2SON (DPW) 5 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos