6-pin (DRL) package image

TMP112AQDRLRQ1 ACTIVE

Automotive ±0.5°C 1.4V to 3.6V digital temperature sensor with I2C/SMBus in 2.56mm2 package

ACTIVE Custom reel may be available
Same as: TMP112AQDRLRQ1.A, TMP112AQDRLRQ1.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Automotive
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAuAg
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOT-5X3 (DRL) | 6
Operating temperature range (°C) -40 to 125
Package qty | Carrier 4,000 | LARGE T&R

Features for the TMP112-Q1

  • AEC-Q100 qualified for automotive applications:
    • TMP112-Q1/TMP112D-Q1: –40°C to 125°C
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C6
  • Functional Safety-Capable
  • TMP112-Q1 Accuracy without calibration:
    • ±0.5°C (Max) over 0°C to 65°C
    • ±1°C (Max) over –40°C to 125°C
  • TMP112D-Q1 Accuracy without calibration:
    • ±0.4°C (Max) over 0°C to 65°C
    • ±0.5°C (Max) over -25°C to 85°C
    • ±0.7°C (Max) over –40°C to 125°C
  • Low quiescent current:
    • TMP112-Q1: 10µA active (Max), 1µA shutdown (Max)
    • TMP112D-Q1: 9µA active (Max), 0.35µA shutdown (Max)
  • Available packages:
    • SOT563 package (1.6mm × 1.6mm)
    • X2SON package (0.8mm × 0.8mm)
  • Supply range: 1.4V to 3.6V
  • Resolution: 12 bits
  • Digital output: SMBus, two-wire and I2C interface compatibility

Description for the TMP112-Q1

The TMP112-Q1 and TMP112D-Q1 devices are digital temperature sensors designed for NTC/PTC thermistor replacement where high accuracy is required. These devices offer an accuracy of ±0.4°C/±0.5°C without requiring calibration or external component signal conditioning. TMP112-Q1 and TMP112D-Q1 are highly linear and do not require complex calculations or lookup tables to derive the temperature. The calibrating for improved accuracy feature in TMP112-Q1 (see the Calibrating for Improved Accuracy section) allows users to calibrate for an accuracy as good as ±0.17°C. The on-chip 12-bit ADC offers resolutions down to 0.0625°C.

TMP112-Q1 and TMP112D-Q1 come with 0.8mm × 0.8mm X2SON (DPW) and 1.6mm × 1.6mm SOT563 (DRL) packages. These devices feature SMBus™, two-wire and I2C interface compatibility, and allow up to four devices on one bus along with SMBus alert function. These devices are specified to operate over 1.4V to 3.6V supply voltage. The maximum quiescent current is around 10µA over the full operating range.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more