Product details

Local sensor accuracy (max) 0.5 Type Local Operating temperature range (°C) -40 to 125 Supply voltage (min) (V) 1.4 Interface type I2C, SMBus Supply voltage (max) (V) 3.6 Features ALERT, NIST traceable, One-shot conversion Supply current (max) (µA) 10 Temp resolution (max) (bps) 12 Remote channels (#) 0 Addresses 8 Rating Catalog
Local sensor accuracy (max) 0.5 Type Local Operating temperature range (°C) -40 to 125 Supply voltage (min) (V) 1.4 Interface type I2C, SMBus Supply voltage (max) (V) 3.6 Features ALERT, NIST traceable, One-shot conversion Supply current (max) (µA) 10 Temp resolution (max) (bps) 12 Remote channels (#) 0 Addresses 8 Rating Catalog
X2SON (DPW) 5 0.64 mm² 0.8 x 0.8
  • TMP112A accuracy without calibration:
    • ±0.5°C (maximum) from 0°C to +65°C (3.3V)
    • ±1.0°C (maximum) from –40°C to +125°C
  • TMP112B accuracy without calibration:
    • ±0.5°C (maximum) from 0°C to +65°C (1.8V)
    • ±1.0°C (maximum) from –40°C to +125°C
  • TMP112N accuracy without calibration:
    • ±1.0°C (maximum) from –40°C to +125°C
  • TMP112Dx accuracy without calibration:
    • ±0.5°C (maximum) from -25°C to 85°C (V+ ≥ 1.5V)
    • ±1.0°C (maximum) from –40°C to 125°C
  • SOT563 package (1.6mm × 1.6mm)
  • X2SON package (0.8mm × 0.8mm)
  • Low quiescent current:
    • 7.5-µA active (maximum), 0.35-µA shutdown (maximum)
  • Supply range: 1.4V to 3.6V
  • Resolution: 12 Bits
  • Digital output: SMBus™, Two-Wire, and I2C interface compatibility
  • NIST traceable
  • TMP112A accuracy without calibration:
    • ±0.5°C (maximum) from 0°C to +65°C (3.3V)
    • ±1.0°C (maximum) from –40°C to +125°C
  • TMP112B accuracy without calibration:
    • ±0.5°C (maximum) from 0°C to +65°C (1.8V)
    • ±1.0°C (maximum) from –40°C to +125°C
  • TMP112N accuracy without calibration:
    • ±1.0°C (maximum) from –40°C to +125°C
  • TMP112Dx accuracy without calibration:
    • ±0.5°C (maximum) from -25°C to 85°C (V+ ≥ 1.5V)
    • ±1.0°C (maximum) from –40°C to 125°C
  • SOT563 package (1.6mm × 1.6mm)
  • X2SON package (0.8mm × 0.8mm)
  • Low quiescent current:
    • 7.5-µA active (maximum), 0.35-µA shutdown (maximum)
  • Supply range: 1.4V to 3.6V
  • Resolution: 12 Bits
  • Digital output: SMBus™, Two-Wire, and I2C interface compatibility
  • NIST traceable
Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
NEW TMP110 ACTIVE ±1.0°C accurate I²C temperature sensor with alert in compact X2SON package Lower accuracy (±1.0°C) and drop-in replacement for cost-optimized designs.
Same functionality with different pin-out to the compared device
TMP102 ACTIVE 2C digital temperature sensor, I2C/SMBus in 2.56mm2 package Software-compatible, lower accuracy (±2.0°C) device in SOT563 package
TMP103 ACTIVE ±2°C Digital temperature sensor with I2C/SMBus capable of 1.4V in WCSP lower accuracy (±2.0°C) in smaller 0.76 mm × 0.76 mm WCSP BGA package

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TMP112x High-Accuracy, Low-Power, Digital Temperature Sensors With SMBus and Two-Wire Serial Interface in SOT563 and X2SON Packages datasheet (Rev. L) PDF | HTML 03 Jul 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TMP112EVM — TMP112 high-precision, low-power, digital temperature sensor evaluation module

The TMP112EVM allows users to evaluate the performance of the TMP112 digital temperature sensor. The evaluation module (EVM) comes in a USB-stick form factor, with an onboard MSP430F5528 microcontroller that interfaces with both the host computer and the TMP112 device using an I²C interface. (...)

User guide: PDF
Package Pins CAD symbols, footprints & 3D models
X2SON (DPW) 5 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos