6-pin (DCK) package image

TMP126DCKR ACTIVE

±0.25°C SPI temperature sensor with 175°C operation, CRC and slew-rate alert

ACTIVE Custom reel may be available
Same as: TMP126DCKR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOT-SC70 (DCK) | 6
Operating temperature range (°C) -55 to 175
Package qty | Carrier 3,000 | LARGE T&R

Features for the TMP126

  • High accuracy
    • TMP126:
      • ±0.25°C (maximum) from 20°C to 30°C
      • ±0.3°C (maximum) from –20°C to 85°C
      • ±0.4°C (maximum) from –40°C to 125°C
      • ±0.5°C (maximum) from –55°C to 150°C
      • ±0.75°C (maximum) from 150°C to 175°C
    • TMP126N:
      • ±0.8°C (maximum) from –40°C to 150°C
  • Fast measurement intervals with no self-heating concerns
  • Operating temperature range:
    • TMP126: –55°C to 175°C
    • TMP126N: –40°C to 150°C

  • Supply range: 1.62 V to 5.5 V
  • Factory-calibrated
    • NIST traceability
  • Low power consumption
  • Programmable temperature alert limits
  • Temperature slew rate warning
  • Optional Cyclic Redundancy Check (CRC)
  • 3-wire SPI interface

Description for the TMP126

The TMP126 is a 0.25°C accuracy digital temperature that supports an ambient temperature range of –55°C to 175°C. The TMP126 features a 14-bit signed temperature resolution (0.03125°C per LSB) while operating over a supply range of 1.62 V to 5.5 V. With a fast conversion rate, low supply current, and a simple 3-wire SPI compatible interface, the TMP126 is designed for a wide range of applications.

The TMP126 includes additional advanced features for increased reliability in harsh environments such as optional CRC checksum for data integrity, programmable alert limits, a temperature slew rate warning, and an enhanced operational temperature range. The device utilizes a NIST traceable factory calibration for guaranteed accuracy and comes in a small SOT package for close placement to heat sources along with fast response times.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more