Product details

Local sensor accuracy (max) 0.5 Type Local Operating temperature range (°C) -40 to 125 Supply voltage (min) (V) 1.7 Interface type I2C, I3C Supply voltage (max) (V) 1.98 Features Error Check, JEDEC JESD30201 Supply current (max) (µA) 9.1 Temp resolution (max) (Bits) 11 Remote channels (#) 0 Addresses 2 Rating Catalog
Local sensor accuracy (max) 0.5 Type Local Operating temperature range (°C) -40 to 125 Supply voltage (min) (V) 1.7 Interface type I2C, I3C Supply voltage (max) (V) 1.98 Features Error Check, JEDEC JESD30201 Supply current (max) (µA) 9.1 Temp resolution (max) (Bits) 11 Remote channels (#) 0 Addresses 2 Rating Catalog
DSBGA (YAH) 6 1.099584 mm² 1.328 x 0.828
  • Supports JEDEC JESD302-1 DDR5 Grade B temperature sensor
  • Exceeds JEDEC temperature accuracy specification:
    • ±0.25°C typical
    • ±0.5°C maximum (+75°C to +95°C)
    • ±0.75°C maximum (–40°C to +125°C)
  • Operating temperature range: –40°C to +125°C
  • Low power consumption:
    • 8.3-µA typical average quiescent current
    • 4.0-µA typical standby current
  • I/O power supply of 1 V
  • Core power supply of 1.8 V
  • Two wire serial bus interface (I 2C and I3C basic operation modes)
  • Up to 12.5-MHz data transfer rate in I3C basic mode
  • In Band Interrupt (IBI) for alerting host
  • Parity error check function for host writes
  • Packet error check function for host read and writes
  • 11-bit resolution: 0.25°C (1 LSB)
  • Standard 6-ball DSBGA (WCSP) package with 0.5-mm pitch
  • Supports JEDEC JESD302-1 DDR5 Grade B temperature sensor
  • Exceeds JEDEC temperature accuracy specification:
    • ±0.25°C typical
    • ±0.5°C maximum (+75°C to +95°C)
    • ±0.75°C maximum (–40°C to +125°C)
  • Operating temperature range: –40°C to +125°C
  • Low power consumption:
    • 8.3-µA typical average quiescent current
    • 4.0-µA typical standby current
  • I/O power supply of 1 V
  • Core power supply of 1.8 V
  • Two wire serial bus interface (I 2C and I3C basic operation modes)
  • Up to 12.5-MHz data transfer rate in I3C basic mode
  • In Band Interrupt (IBI) for alerting host
  • Parity error check function for host writes
  • Packet error check function for host read and writes
  • 11-bit resolution: 0.25°C (1 LSB)
  • Standard 6-ball DSBGA (WCSP) package with 0.5-mm pitch

The TMP139 is a high-accuracy temperature sensor with an I 2C / I3C compliant digital interface supporting In Band Interrupts (IBI). Supporting the interface requirements of JEDEC JESD302-1 for Grade-B devices, the TMP139 exceeds the temperature accuracy requirements of the specification, enabling higher performance DDR5 memory modules. Available in a compact 6-ball DSBGA package, TMP139 is designed for high-speed, high-accuracy and low-power thermal monitoring applications.

The TMP139 has a typical accuracy of ±0.25°C over the entire temperature range from –40°C to +125 °C and offers an on-chip 11-bit analog-to-digital converter (ADC) providing a temperature resolution of 0.25°C.

The TMP139 is designed to operate from a core power supply of 1.8 V and I/O power supply of 1 V, with a low typical average quiescent current of 8.3 µA when performing conversions every 125 ms.

The TMP139 is a high-accuracy temperature sensor with an I 2C / I3C compliant digital interface supporting In Band Interrupts (IBI). Supporting the interface requirements of JEDEC JESD302-1 for Grade-B devices, the TMP139 exceeds the temperature accuracy requirements of the specification, enabling higher performance DDR5 memory modules. Available in a compact 6-ball DSBGA package, TMP139 is designed for high-speed, high-accuracy and low-power thermal monitoring applications.

The TMP139 has a typical accuracy of ±0.25°C over the entire temperature range from –40°C to +125 °C and offers an on-chip 11-bit analog-to-digital converter (ADC) providing a temperature resolution of 0.25°C.

The TMP139 is designed to operate from a core power supply of 1.8 V and I/O power supply of 1 V, with a low typical average quiescent current of 8.3 µA when performing conversions every 125 ms.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet TMP139 0.5°C Accuracy, JEDEC DDR5 Grade B, Digital Temperature Sensor With I2C and I3C Interface datasheet (Rev. C) PDF | HTML 04 May 2023
Application brief Enhance Thermal Sensing Performance With I3C Bus PDF | HTML 22 Dec 2021
Application note TMP139 Breakout Board Overview PDF | HTML 23 Dec 2020

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Gerber file

TMP139YAH Breakout Design Files

SNIC016.ZIP (2096 KB)
Package Pins CAD symbols, footprints & 3D models
DSBGA (YAH) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos