A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TMP1826 ACTIVE 2Kbit EEPROM with integrated ±0.2°C temperature sensor, compatible with 1-Wire® protocol Follows industry-standard 1-Wire protocol. Features integrated 2kbit EEPROM and 90kbps overdrive speed for faster data rates.

Product details

Local sensor accuracy (max) 2 Type Local Operating temperature range (°C) -40 to 125 Supply voltage (min) (V) 2.7 Interface type 1-wire Sensor Path Supply voltage (max) (V) 5.5 Supply current (max) (µA) 120 Temp resolution (max) (bps) 10 Remote channels (#) 0 Addresses 4 Rating Catalog
Local sensor accuracy (max) 2 Type Local Operating temperature range (°C) -40 to 125 Supply voltage (min) (V) 2.7 Interface type 1-wire Sensor Path Supply voltage (max) (V) 5.5 Supply current (max) (µA) 120 Temp resolution (max) (bps) 10 Remote channels (#) 0 Addresses 4 Rating Catalog
VSSOP (DGK) 8 14.7 mm² 3 x 4.9
  • SensorPath INTERFACE
  • FOUR ADDRESSES
  • RESOLUTION: +0.25°C (10-bit)
  • WIDE TEMPERATURE RANGE: –40°C to +125°C
  • LOW QUIESCENT CURRENT: 110µA (typ)
  • TEMPERATURE ACCURACY: ±2°C (max)
  • EXTENDED SUPPLY RANGE: +2.7V to +5.5V
  • MICRO-SIZE PACKAGES: SOT23-6 or MSOP-8
  • APPLICATIONS
    • MOTHERBOARDS
    • VIDEO CARDS
    • BASE STATIONS
    • ROUTERS

SensorPath is a trademark of National Semiconductor. All other trademarks are the property of their respective owners.

  • SensorPath INTERFACE
  • FOUR ADDRESSES
  • RESOLUTION: +0.25°C (10-bit)
  • WIDE TEMPERATURE RANGE: –40°C to +125°C
  • LOW QUIESCENT CURRENT: 110µA (typ)
  • TEMPERATURE ACCURACY: ±2°C (max)
  • EXTENDED SUPPLY RANGE: +2.7V to +5.5V
  • MICRO-SIZE PACKAGES: SOT23-6 or MSOP-8
  • APPLICATIONS
    • MOTHERBOARDS
    • VIDEO CARDS
    • BASE STATIONS
    • ROUTERS

SensorPath is a trademark of National Semiconductor. All other trademarks are the property of their respective owners.

The TMP141 is a digital output temperature sensor that utilizes the single-wire SensorPath interface. The TMP141 is capable of measuring temperatures within 2°C of accuracy over a temperature range of –25°C to +85°C and 3°C of accuracy over –40°C to +125°C. Low supply current, and a supply range from 2.7V to 5.5V, make the TMP141 an excellent candidate for a wide range of low-power applications. The TMP141 is available in SOT23-6 and MSOP-8 packages.

The TMP141 is a digital output temperature sensor that utilizes the single-wire SensorPath interface. The TMP141 is capable of measuring temperatures within 2°C of accuracy over a temperature range of –25°C to +85°C and 3°C of accuracy over –40°C to +125°C. Low supply current, and a supply range from 2.7V to 5.5V, make the TMP141 an excellent candidate for a wide range of low-power applications. The TMP141 is available in SOT23-6 and MSOP-8 packages.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Digital Out Temperature Sensor with SensorPath Bus datasheet (Rev. A) 25 Jul 2006

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
VSSOP (DGK) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos