Product details

Local sensor accuracy (max) 0.2, 0.3 Type Local Operating temperature range (°C) -55 to 150 Supply voltage (min) (V) 1.7 Interface type Single-Wire Supply voltage (max) (V) 5.5 Features 2-kb EEPROM, 64-bit unique ID, ALERT, GPIO, NIST traceable Supply current (max) (µA) 154 Temp resolution (max) (bps) 16 Remote channels (#) 0 Addresses 256 Rating Catalog TI functional safety category Functional Safety-Capable
Local sensor accuracy (max) 0.2, 0.3 Type Local Operating temperature range (°C) -55 to 150 Supply voltage (min) (V) 1.7 Interface type Single-Wire Supply voltage (max) (V) 5.5 Features 2-kb EEPROM, 64-bit unique ID, ALERT, GPIO, NIST traceable Supply current (max) (µA) 154 Temp resolution (max) (bps) 16 Remote channels (#) 0 Addresses 256 Rating Catalog TI functional safety category Functional Safety-Capable
VSSOP (DGK) 8 14.7 mm² 3 x 4.9 WSON (NGR) 8 6.25 mm² 2.5 x 2.5
  • 1-Wire interface with multi-drop shared bus and cyclic redundancy check (CRC)
  • Bus powered with operating voltage: 1.7V to 5.5V
  • IEC 61000-4-2 ESD for 8-kV contact discharge
  • Functional Safety-Capable
  • High-accuracy digital temperature sensor (WSON package)
    • ±0.2°C (maximum) from +10°C to +45°C
    • ±0.3°C (maximum) from –40°C to +105°C
    • ±0.4°C (maximum) from –55°C to +150°C
  • High-accuracy digital temperature sensor (VSSOP package)
    • ±0.3°C (maximum) from –20°C to +85°C
    • ±0.5°C (maximum) from –55°C to +150°C
  • Temperature measurement current: 94µA
  • Shutdown current: 1.3µA
  • 16-bit temperature resolution: 7.8125 m°C (1 LSB)
  • Fast data rates of 90kbps in overdrive speed
  • Flexible user programmable short address modes for faster device address
  • 2Kb EEPROM features:
    • Write operation in 64-bit block size
    • Continuous read mode
    • Read with write protection with 256-bit page size
    • Programming current: 178µA
  • NIST traceable factory-programmed non erasable 64-bit identification number for device addressing
  • Four configurable open-drain digital input-output and temperature alert
  • 1-Wire interface with multi-drop shared bus and cyclic redundancy check (CRC)
  • Bus powered with operating voltage: 1.7V to 5.5V
  • IEC 61000-4-2 ESD for 8-kV contact discharge
  • Functional Safety-Capable
  • High-accuracy digital temperature sensor (WSON package)
    • ±0.2°C (maximum) from +10°C to +45°C
    • ±0.3°C (maximum) from –40°C to +105°C
    • ±0.4°C (maximum) from –55°C to +150°C
  • High-accuracy digital temperature sensor (VSSOP package)
    • ±0.3°C (maximum) from –20°C to +85°C
    • ±0.5°C (maximum) from –55°C to +150°C
  • Temperature measurement current: 94µA
  • Shutdown current: 1.3µA
  • 16-bit temperature resolution: 7.8125 m°C (1 LSB)
  • Fast data rates of 90kbps in overdrive speed
  • Flexible user programmable short address modes for faster device address
  • 2Kb EEPROM features:
    • Write operation in 64-bit block size
    • Continuous read mode
    • Read with write protection with 256-bit page size
    • Programming current: 178µA
  • NIST traceable factory-programmed non erasable 64-bit identification number for device addressing
  • Four configurable open-drain digital input-output and temperature alert

The TMP1826 is a high-accuracy, 1-Wire® compatible digital output temperature sensor with integrated 2Kb EEPROM and a wide operating temperature range from –55°C to +150°C. The TMP1826 provides a high accuracy of ±0.1°C (typical)/±0.2°C (maximum) across the temperature range of +10°C to +45°C. Each device comes with a factory programmed 64-bit unique identification number for addressing and NIST traceability. The TMP1826 supports both standard speed for legacy application and overdrive mode with 90-kbps data rate for low latency communication across a wide voltage range of 1.7V to 5.5V.

In the simplest mode of operation, the TMP1826 1-Wire® interface, with an integrated 8kV IEC-61000-4-2 ESD protection on the data pin, requires only a single connection and a ground return in bus powered mode, which simplifies and reduces cost by reducing the number of wires and external protection components. Additionally, there is the VDD power pin also available for applications that need to have a dedicated power supply.

1-Wire® is a registered trademark of Maxim Integrated Products, Inc.

The TMP1826 is a high-accuracy, 1-Wire® compatible digital output temperature sensor with integrated 2Kb EEPROM and a wide operating temperature range from –55°C to +150°C. The TMP1826 provides a high accuracy of ±0.1°C (typical)/±0.2°C (maximum) across the temperature range of +10°C to +45°C. Each device comes with a factory programmed 64-bit unique identification number for addressing and NIST traceability. The TMP1826 supports both standard speed for legacy application and overdrive mode with 90-kbps data rate for low latency communication across a wide voltage range of 1.7V to 5.5V.

In the simplest mode of operation, the TMP1826 1-Wire® interface, with an integrated 8kV IEC-61000-4-2 ESD protection on the data pin, requires only a single connection and a ground return in bus powered mode, which simplifies and reduces cost by reducing the number of wires and external protection components. Additionally, there is the VDD power pin also available for applications that need to have a dedicated power supply.

1-Wire® is a registered trademark of Maxim Integrated Products, Inc.

Download View video with transcript Video

Request more information

NIST calibration documentation is available. Request now

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TMP1827 ACTIVE SHA-256 authenticator & 2Kbit EEPROM, integrated ±0.2°C temp sensor compatible with 1-Wire® protocol Pin-to-pin, same accuracy temperature sensor, with 2-kbit EEPROM and SHA-256-HMAC authentication
Similar functionality to the compared device
LMT01 ACTIVE 0.5°C Accurate 2-pin Temperature Sensor with a Pulse Train Interface Pulse train, two-pin through hole or surface mount with 0.5°C accuracy
TMP107 ACTIVE ±0.4°C Temperature Sensor with Daisy-Chain UART, EEPROM, and Alert Function UART daisy chain with 0.4°C accuracy
TMP117 ACTIVE 0.1°C digital temperature sensor, 48-bit EEPROM, PT100/PT1000 RTD replacement I²C bus with 0.1°C accuracy

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 12
Type Title Date
* Data sheet TMP1826 2-Kbit EEPROM, With Integrated ±0.2°C Temperature Sensor, Compatible With 1-Wire® Protocol datasheet (Rev. D) PDF | HTML 17 Jan 2025
Application note How to Read and Interpret Digital Temperature Sensor Output Data (Rev. A) PDF | HTML 21 Jan 2025
Application note Implementing Enumeration for 1-Wire® Protocol with TMP1826 and TM4C129x Microcontrollers (Rev. E) PDF | HTML 21 Jan 2025
Application brief Replace External Memory for Module Identification With TMP1826 Embedded EEPROM (Rev. A) PDF | HTML 21 Jan 2025
Functional safety information TMP1826 Functional Safety FIT Rate, FMD and Pin FMA (Rev. A) PDF | HTML 20 Jul 2023
Application note Implementing Host Controller for TMP1826 & TMP1827 Single-Wire Temp. Sensor PDF | HTML 03 Nov 2022
Technical article 3 tips to optimize data reliability with sensors in real-time control systems PDF | HTML 09 Aug 2022
Application note RTD Alternative Measurement Methods in Real-Time Control Applications (Rev. A) PDF | HTML 17 Jun 2022
EVM User's guide TMP1826EVM User's Guide PDF | HTML 25 Jan 2022
Technical article How accurate sensing in HVAC systems improves efficiency and saves consumers money PDF | HTML 26 Jan 2021
Technical article Interface to sensors in seconds with ASC Studio PDF | HTML 12 Nov 2020
Technical article Getting the most out of your power stage at the full temperature range – part 2 PDF | HTML 12 Sep 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TMP1827EVM — TMP1827 evaluation module for single-wire digital temperature sensor

The TMP1827 is a high-accuracy single-wire compatible digital-output temperature sensor with integrated secure hash algorithm (SHA) 256-bit with hash message authentication code (HMAC) and 2-Kbit EEPROM. The TMP1827 provides a high-accuracy of ±0.3°C across the temperature range of -55°C to 150°C.

(...)

User guide: PDF | HTML
Package Pins CAD symbols, footprints & 3D models
VSSOP (DGK) 8 Ultra Librarian
WSON (NGR) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos