Product details

Local sensor accuracy (max) 2.5 Operating temperature range (°C) -55 to 125 Supply voltage (min) (V) 1.8 Supply voltage (max) (V) 5.5 Supply current (max) (µA) 4 Interface type Analog output Sensor gain (mV/°C) -11.77 Rating Catalog
Local sensor accuracy (max) 2.5 Operating temperature range (°C) -55 to 125 Supply voltage (min) (V) 1.8 Supply voltage (max) (V) 5.5 Supply current (max) (µA) 4 Interface type Analog output Sensor gain (mV/°C) -11.77 Rating Catalog
SOT-5X3 (DRL) 6 2.56 mm² 1.6 x 1.6 SOT-SC70 (DCK) 5 4.2 mm² 2 x 2.1
  • ±2.5°C Accuracy from –55°C to +130°C
  • Supply Voltage Range: 1.8 V to 5.5 V
  • Low Power: 4 µA (Maximum)
  • MicroSize Packages: SOT-563, SC70-5
  • SC70 Pin-Compatible With LM20
  • ±2.5°C Accuracy from –55°C to +130°C
  • Supply Voltage Range: 1.8 V to 5.5 V
  • Low Power: 4 µA (Maximum)
  • MicroSize Packages: SOT-563, SC70-5
  • SC70 Pin-Compatible With LM20

The TMP20 device is a CMOS, precision analog output temperature sensor available in the tiny SOT-563 package. The TMP20 operates from –55°C to +130°C on a supply voltage of 2.7 V to 5.5 V with a supply current of 4 µA. Operation as low as 1.8 V is possible for temperatures between 15°C and 130°C. The linear transfer function has a slope of –11.77 mV/°C (typical) and an output voltage of 1.8639 V (typical) at 0°C. The TMP20 has a ±2.5°C accuracy across the entire specified temperature range of –55°C to +130°C.

The 4-µA (maximum) supply current of the TMP20 limits self-heating of the device to less than 0.01°C. When V+ is less than 0.5 V, the device is in shutdown mode and consumes less than 20 nA (typical).

The TMP20 is available in a 5-lead SC70 or 6-lead SOT-563 package that reduces the overall required board space.

The TMP20 device is a CMOS, precision analog output temperature sensor available in the tiny SOT-563 package. The TMP20 operates from –55°C to +130°C on a supply voltage of 2.7 V to 5.5 V with a supply current of 4 µA. Operation as low as 1.8 V is possible for temperatures between 15°C and 130°C. The linear transfer function has a slope of –11.77 mV/°C (typical) and an output voltage of 1.8639 V (typical) at 0°C. The TMP20 has a ±2.5°C accuracy across the entire specified temperature range of –55°C to +130°C.

The 4-µA (maximum) supply current of the TMP20 limits self-heating of the device to less than 0.01°C. When V+ is less than 0.5 V, the device is in shutdown mode and consumes less than 20 nA (typical).

The TMP20 is available in a 5-lead SC70 or 6-lead SOT-563 package that reduces the overall required board space.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
LM20 ACTIVE ±1.5°C Analog Output Temperature Sensor Pin-to-pin equivalent in SC70 package, with options for higher accuracy and smaller packages
LMT89 ACTIVE ±2.5°C analog output temperature sensor with -11.77-mV/°C gain Pin-to-pin equivalent in SC70 package
TMP9A00-EP ACTIVE Enhanced product, low-power, analog temperature sensor HiRel enhanced product pin-to-pin alternative, with a wider temperature range (-55°C to 150°C).
Pin-for-pin with same functionality to the compared device
TMP235 ACTIVE 1C analog temperature sensor, 10 mV/C Higher accuracy (±1°C) pin-to-pin device with higher sensor gain (10mV/°C) for cost-optimized designs

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet TMP20 ±2.5°C Low-Power, Analog Out Temperature Sensor datasheet (Rev. B) PDF | HTML 21 Dec 2018
Application brief Low-Power Battery Temperature Monitoring 03 Mar 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TMP20 PSpice Model

SBOM434.ZIP (19 KB) - PSpice Model
Simulation model

TMP20 TINA-TI Reference Design

SBOM436.TSC (119 KB) - TINA-TI Reference Design
Simulation model

TMP20 TINA-TI Spice Model

SBOM435.TSM (7 KB) - TINA-TI Spice Model
Package Pins CAD symbols, footprints & 3D models
SOT-5X3 (DRL) 6 Ultra Librarian
SOT-SC70 (DCK) 5 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos