Product details

Local sensor accuracy (max) 1.5 Operating temperature range (°C) -40 to 150 Supply voltage (min) (V) 2.3 Supply voltage (max) (V) 5.5 Supply current (max) (µA) 12 Interface type Analog output Sensor gain (mV/°C) 10 Rating Automotive Features Industry standard pinout TI functional safety category Functional Safety-Capable
Local sensor accuracy (max) 1.5 Operating temperature range (°C) -40 to 150 Supply voltage (min) (V) 2.3 Supply voltage (max) (V) 5.5 Supply current (max) (µA) 12 Interface type Analog output Sensor gain (mV/°C) 10 Rating Automotive Features Industry standard pinout TI functional safety category Functional Safety-Capable
SOT-23 (DBZ) 3 6.9204 mm² 2.92 x 2.37 SOT-SC70 (DCK) 5 4.2 mm² 2 x 2.1
  • AEC-Q100 qualified for automotive applications
    • TMP235-Q1 grade 0: –40°C to +150°C
    • TMP236-Q1 grade 1: –40°C to +125°C
  • Functional Safety-Capable
  • Tight accuracy across a wide temperature range:
    • ±2.5°C (maximum): –40°C to +150°C (TMP235 -Q1)
    • ±2.5°C (maximum): –10°C to +125°C (TMP236 -Q1)
  • Positive slope sensor gain, offset (typical):
    • 10 mV/°C, 500 mV at 0°C (TMP235 -Q1)
    • 19.5 mV/°C, 400 mV at 0°C (TMP236 -Q1)
  • Wide operating supply voltage range:
    • 2.3 V to 5.5 V (TMP235 -Q1)
    • 3.1 V to 5.5 V (TMP236 -Q1)
  • Short-circuit protected output
  • Low power: 9 µA (typical)
  • Strong output for driving loads up to 1000 pF
  • Available package options:
    • 5-pin SC70 (DCK) surface mount
    • 3-pin SOT-23 (DBZ) surface mount
    • Footprint compatible with industry-standard LMT8x-Q1, LM50-Q1, and LM20 temperature sensors
  • Cost-effective alternative to thermistors
  • AEC-Q100 qualified for automotive applications
    • TMP235-Q1 grade 0: –40°C to +150°C
    • TMP236-Q1 grade 1: –40°C to +125°C
  • Functional Safety-Capable
  • Tight accuracy across a wide temperature range:
    • ±2.5°C (maximum): –40°C to +150°C (TMP235 -Q1)
    • ±2.5°C (maximum): –10°C to +125°C (TMP236 -Q1)
  • Positive slope sensor gain, offset (typical):
    • 10 mV/°C, 500 mV at 0°C (TMP235 -Q1)
    • 19.5 mV/°C, 400 mV at 0°C (TMP236 -Q1)
  • Wide operating supply voltage range:
    • 2.3 V to 5.5 V (TMP235 -Q1)
    • 3.1 V to 5.5 V (TMP236 -Q1)
  • Short-circuit protected output
  • Low power: 9 µA (typical)
  • Strong output for driving loads up to 1000 pF
  • Available package options:
    • 5-pin SC70 (DCK) surface mount
    • 3-pin SOT-23 (DBZ) surface mount
    • Footprint compatible with industry-standard LMT8x-Q1, LM50-Q1, and LM20 temperature sensors
  • Cost-effective alternative to thermistors

The TMP23x -Q1 devices are a family of automotive grade precision CMOS integrated-circuit linear analog temperature sensors with an output voltage proportional to temperature , serving various automotive applications from powertrain to infotainment. These temperature sensors have a typical accuracy from 0°C to +70°C of ±0.5°C. The TMP235 -Q1 device provides a positive slope output of 10 mV/°C over the full –40°C to +150°C temperature range and a supply range from 2.3 V to 5.5 V. The higher gain TMP236 -Q1 sensor provides a positive slope output of 19.5 mV/°C from –10°C to +125°C and a supply range from 3.1 V to 5.5 V.

The 9-µA typical quiescent current and 800-µs typical power-on time enable effective power-cycling architectures to minimize power consumption for battery-powered devices. A class-AB output driver provides a strong 500-µA maximum output to drive capacitive loads up to 1000 pF and is designed to directly interface to analog-to-digital converter sample and hold inputs. With excellent accuracy and a strong linear output driver, the TMP23x -Q1 analog output temperature sensors are cost-effective alternatives to passive thermistors.

The TMP23x -Q1 devices are a family of automotive grade precision CMOS integrated-circuit linear analog temperature sensors with an output voltage proportional to temperature , serving various automotive applications from powertrain to infotainment. These temperature sensors have a typical accuracy from 0°C to +70°C of ±0.5°C. The TMP235 -Q1 device provides a positive slope output of 10 mV/°C over the full –40°C to +150°C temperature range and a supply range from 2.3 V to 5.5 V. The higher gain TMP236 -Q1 sensor provides a positive slope output of 19.5 mV/°C from –10°C to +125°C and a supply range from 3.1 V to 5.5 V.

The 9-µA typical quiescent current and 800-µs typical power-on time enable effective power-cycling architectures to minimize power consumption for battery-powered devices. A class-AB output driver provides a strong 500-µA maximum output to drive capacitive loads up to 1000 pF and is designed to directly interface to analog-to-digital converter sample and hold inputs. With excellent accuracy and a strong linear output driver, the TMP23x -Q1 analog output temperature sensors are cost-effective alternatives to passive thermistors.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
NEW ISOTMP35-Q1 PREVIEW Automotive 1.5°C basic isolated temperature sensor with 10mV/°C analog output First-in-market integrated isolation with the same sensor gain (10 mV/°C)
LM50-Q1 ACTIVE Automotive grade, ±2°C analog output temperature sensor, with 10mV/°C gain Same sensor gain (10 mV/°C) in pin compatiable SOT-23 package. Supports a wider voltage supply range (4.5 to 10 V)
TMP300-Q1 ACTIVE Automotive Grade, Resistor-Programmable, up to 18V-Capable Temp Switch and Analog Out Sensor Temperature switch with both analog and comparator outputs with a standard sensor gain (10 mV/°C), and supporting voltage range (1.8 to 18V).

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TMP235EVM — TMP235 Low Power Analog Temperature Sensor Evaluation Module

The TMP235EVM evaluation module (EVM) is a plug and play system to test and evaluate the TMP235 analog temperature sensor. The EVM utilizes a USB interface for control and data streaming, and can be to plugged into a PC USB port. With the simple GUI, temperature measurements can be streamed (...)
User guide: PDF
Not available on TI.com
Reference designs

PMP22650 — GaN-based, 6.6-kW, bidirectional, onboard charger reference design

The PMP22650 reference design is a 6.6-kW, bidirectional, onboard charger. The design employs a two-phase totem pole PFC and a full-bridge CLLLC converter with synchronous rectification. The CLLLC utilizes both frequency and phase modulation to regulate the output across the required regulation (...)
Test report: PDF
Schematic: PDF
Package Pins Download
SOT-23 (DBZ) 3 View options
SOT-SC70 (DCK) 5 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos