16-pin (DBQ) package image

TMP400AIDBQR ACTIVE

Remote and Local Temperature Sensor with N-Factor and Series-R Correction in QSSOP-16

ACTIVE Custom reel may be available
Same as: TMP400AIDBQR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TMP400AIDBQT OBSOLETE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SSOP (DBQ) | 16
Operating temperature range (°C) -40 to 125
Package qty | Carrier 2,500 | LARGE T&R

Features for the TMP400

  • ±1°C REMOTE DIODE SENSOR
  • ±1°C LOCAL TEMPERATURE SENSOR
  • PROGRAMMABLE NON-IDEALITY FACTOR
  • PROGRAMMABLE SERIES RESISTANCE CANCELLATION
  • ALERT FUNCTION
  • PROGRAMMABLE RESOLUTION: 9 to 12 Bits
  • PROGRAMMABLE THRESHOLD LIMITS
  • TWO-WIRE/SMBus™ SERIAL INTERFACE
  • MINIMUM AND MAXIMUM TEMPERATURE MONITORS
  • MULTIPLE INTERFACE ADDRESSES
  • ALERT PIN CONFIGURATION
  • DIODE FAULT DETECTION
  • APPLICATIONS
    • LCD/DLP®/LCOS PROJECTORS
    • SERVERS
    • INDUSTRIAL CONTROLLERS
    • CENTRAL OFFICE TELECOM EQUIPMENT
    • DESKTOP AND NOTEBOOK COMPUTERS
    • STORAGE AREA NETWORKS (SAN)
    • INDUSTRIAL AND MEDICAL EQUIPMENT
    • PROCESSOR/FPGA TEMPERATURE MONITORING

DLP is a registered trademark of Texas Instruments.
SMBus is a trademark of Intel Corp.
All other trademarks are the property of their respective owners.

Description for the TMP400

The TMP400 is a remote temperature sensor monitor with a built-in local temperature sensor. The remote temperature sensor diode-connected transistors are typically low-cost, NPN- or PNP-type transistors or diodes that are an integral part of microcontrollers, microprocessors, or FPGAs.

Remote accuracy is ±1°C for multiple IC manufacturers, with no calibration needed. The Two-Wire serial interface accepts SMBus write byte, read byte, send byte, and receive byte commands to program the alarm thresholds and to read temperature data.

The TMP400 is customizable with programmable: series resistance cancellation, non-ideality factor, resolution, and threshold limits. Other features are: minimum and maximum temperature monitors, wide remote temperature measurement range (up to +127.9375°C), diode fault detection, and temperature alert function.

The TMP400 is available in a QSSOP-16 package.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TMP400AIDBQT OBSOLETE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more