8-pin (DGK) package image

TMP411DQDGKRQ1 ACTIVE

Automotive, remote and local temperature sensor with N-factor and series resistance correction

ACTIVE Custom reel may be available
Same as: TMP411DQDGKRQ1.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates

Pricing

Qty Price
+

Quality information

Rating Automotive
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAuAg
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VSSOP (DGK) | 8
Operating temperature range (°C) -40 to 125
Package qty | Carrier 2,500 | LARGE T&R

Features for the TMP411-Q1

  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results
    • Device temperature grade 1: –40°C to 125°C ambient operating temperature range
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C4B
  • TMP411-Q1:
    • ±1°C local (on-chip) temp accuracy
    • ±1°C remote junction temp accuracy
    • Supply range: 2.7V to 5.5V
    • Available in VSSOP 8-pin package
  • TMP411D-Q1:
    • ±0.8°C local (on-chip) temp accuracy
    • ±0.8°C remote junction temp accuracy
    • Supply range: 1.62V to 5.5V
    • Available in SOT-23 8-pin package
  • I2C interface (SMBus compatible)
    • Programmable resolution: 9 to 12 bits
    • Multiple interface addresses
  • Integrated calibration/protection features:
    • Programmable non-ideality factor
    • Series resistance cancellation
    • Remote BJT/diode fault detection
    • Alert function
      • ALERT / THERM2 pin configuration
    • Programmable threshold limits
    • Minimum and maximum temperature monitors

Description for the TMP411-Q1

The TMP411-Q1/TMP411D-Q1 is a remote temperature sensor monitor with a built-in local temperature sensor. The remote temperature-sensor diode-connected transistors are typically low-cost, NPN- or PNP-type transistors or diodes that are an integral part of microcontrollers, microprocessors, or FPGAs.

Remote accuracy is ±1°C (TMP411-Q1) or ±0.8°C (TMP411D-Q1) for multiple IC manufacturers, with no calibration needed. The two-wire serial interface accepts SMBus write byte, read byte, send byte, and receive byte commands to program the alarm thresholds and to read temperature data.

Features included in the TMP411-Q1/TMP411D-Q1 are: series resistance cancellation, programmable non-ideality factor, programmable resolution, programmable threshold limits, minimum and maximum temperature monitors, wide remote temperature measurement range (up to 150°C), diode fault detection, and temperature alert function.

The TMP411-Q1 is available in a VSSOP-8 package, and the TMP411D-Q1 is available in an SOT23-8 package.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more