8-pin (DCN) package image

TMP421AQDCNTQ1 OBSOLETE

AEC-Q100 Automotive 1Ch Remote Temperature Sensor

OBSOLETE Custom reel may be available
TMP421AQDCNTQ1 is no longer in production
open-in-new Compare alternates

Drop-in replacement with upgraded functionality to the compared device.

TMP421AQDCNRQ1 ACTIVE AEC-Q100 Automotive 1Ch Remote Temperature Sensor Replacement

Pin-for-pin with same functionality to the compared device.

TMP422AQDCNRQ1 ACTIVE AEC-Q100 Automotive 2Ch Remote Temperature Sensor

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TMP421AQDCNRQ1 ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Export classification

*For reference only

  • US ECCN: EAR99

More TMP421-Q1 information

Packaging information

Package | Pins SOT-23 (DCN) | 8
Operating temperature range (°C) -40 to 125
Package qty | Carrier 250 | SMALL T&R

Features for the TMP421-Q1

  • AEC-Q100 Qualified with the Following Results
    • Temperature Grade 1: –40°C to +125°C
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C5
  • SOT23-8 Package
  • ±1°C Remote Diode Sensor (Maximum)
  • ±1.5°C Local Temperature Sensor (Maximum)
  • Series Resistance Cancellation
  • n-Factor Correction
  • Two-Wire I2C or SMBus™ Compatible Serial Interface
  • Multiple Interface Addresses
  • Diode Fault Detection
  • RoHS Compliant and No Sb/Br

Description for the TMP421-Q1

The TMP421-Q1, TMP422-Q1, and TMP423-Q1 devices are single, dual, and triple remote, automotive-qualified temperature sensor monitors with a built-in local temperature sensor. The remote temperature sensor diode-connected transistors are typically low-cost, NPN- or PNP-type transistors or diodes that are an integral part of microcontrollers, microprocessors, or field-programmable gate arrays (FPGAs).

Remote accuracy is ±1°C for multiple device manufacturers, with no calibration needed. The two-wire serial interface accepts SMBus write byte, read byte, send byte, and receive byte commands to configure the device.

The TMP421-Q1, TMP422-Q1, and TMP423-Q1 include series resistance cancellation, programmable non-ideality factor, wide remote temperature measurement range (up to +150°C), and diode fault detection.

The TMP421-Q1, TMP422-Q1, and TMP423-Q1 are all available in an 8-pin SOT-23 package.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TMP421AQDCNRQ1 ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more