Product details

Local sensor accuracy (max) 1 Type Local Operating temperature range (°C) -40 to 125 Supply voltage (min) (V) 2.7 Interface type I2C, SMBus Supply voltage (max) (V) 5.5 Features ALERT, NIST traceable Supply current (max) (µA) 85 Temp resolution (max) (bps) 12 Remote channels (#) 0 Addresses 8 Rating Catalog
Local sensor accuracy (max) 1 Type Local Operating temperature range (°C) -40 to 125 Supply voltage (min) (V) 2.7 Interface type I2C, SMBus Supply voltage (max) (V) 5.5 Features ALERT, NIST traceable Supply current (max) (µA) 85 Temp resolution (max) (bps) 12 Remote channels (#) 0 Addresses 8 Rating Catalog
SOIC (D) 8 29.4 mm² 4.9 x 6 VSSOP (DGK) 8 14.7 mm² 3 x 4.9
  • TMP175: 27 Addresses
  • TMP75: 8 Addresses, NIST Traceable
  • Digital Output: SMBus™, Two-Wire, and I2C Interface Compatibility
  • Resolution: 9 to 12 Bits, User-Selectable
  • Accuracy:
    • ±1 °C (Typical) from −40 °C to +125 °C
    • ±2 °C (Maximum) from −40 °C to +125 °C
  • Low Quiescent Current: 50-µA, 0.1-µA Standby
  • Wide Supply Range: 2.7 V to 5.5 V
  • Small 8-Pin MSOP and 8-Pin SOIC Packages
  • TMP175: 27 Addresses
  • TMP75: 8 Addresses, NIST Traceable
  • Digital Output: SMBus™, Two-Wire, and I2C Interface Compatibility
  • Resolution: 9 to 12 Bits, User-Selectable
  • Accuracy:
    • ±1 °C (Typical) from −40 °C to +125 °C
    • ±2 °C (Maximum) from −40 °C to +125 °C
  • Low Quiescent Current: 50-µA, 0.1-µA Standby
  • Wide Supply Range: 2.7 V to 5.5 V
  • Small 8-Pin MSOP and 8-Pin SOIC Packages

The TMP75 and TMP175 devices are digital temperature sensors ideal for negative temperature coefficient (NTC) and positive temperature coefficient (PTC) thermistor replacement. The devices offer a typical accuracy of ±1 °C without requiring calibration or external component signal conditioning. Device temperature sensors are highly linear and do not require complex calculations or look-up tables to derive the temperature. The on-chip 12-bit analog-to-digital converter (ADC) offers resolutions down to 0.0625 °C. The devices are available in the industry-standard LM75 SOIC-8 and MSOP-8 footprint.

The TMP175 and TMP75 feature SMBus, two-wire, and I2C interface compatibility. The TMP175 device allows up to 27 devices on one bus. The TMP75 allows up to eight on one bus. The TMP175 and TMP75 both feature an SMBus Alert function.

The TMP175 and TMP75 devices are ideal for extended temperature measurement in a variety of communication, computer, consumer, environmental, industrial, and instrumentation applications.

The TMP175 and TMP75 devices are specified for operation over a temperature range of −40 °C to +125 °C.

The TMP75 production units are 100% tested against sensors that are NIST traceable and are verified with equipment that are NIST traceable through ISO/IEC 17025 accredited calibrations.

The TMP75 and TMP175 devices are digital temperature sensors ideal for negative temperature coefficient (NTC) and positive temperature coefficient (PTC) thermistor replacement. The devices offer a typical accuracy of ±1 °C without requiring calibration or external component signal conditioning. Device temperature sensors are highly linear and do not require complex calculations or look-up tables to derive the temperature. The on-chip 12-bit analog-to-digital converter (ADC) offers resolutions down to 0.0625 °C. The devices are available in the industry-standard LM75 SOIC-8 and MSOP-8 footprint.

The TMP175 and TMP75 feature SMBus, two-wire, and I2C interface compatibility. The TMP175 device allows up to 27 devices on one bus. The TMP75 allows up to eight on one bus. The TMP175 and TMP75 both feature an SMBus Alert function.

The TMP175 and TMP75 devices are ideal for extended temperature measurement in a variety of communication, computer, consumer, environmental, industrial, and instrumentation applications.

The TMP175 and TMP75 devices are specified for operation over a temperature range of −40 °C to +125 °C.

The TMP75 production units are 100% tested against sensors that are NIST traceable and are verified with equipment that are NIST traceable through ISO/IEC 17025 accredited calibrations.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TMP1075 ACTIVE 1°C I²C temperature sensor with performance upgrades to industry standard LM75 / TMP75 This product is a digital temperature sensor with improved accuracy (±1°C) and lower max current consumption (4µA)
Same functionality with different pin-out to the compared device
NEW TMP110 ACTIVE ±1.0°C accurate I²C temperature sensor with alert in compact X2SON package Device for cost-optimized designs, with improved accuracy (±1.0°C | max), similar register map, wider VCC range (1.14 to 5.5V), in a smaller X2SON-5 package (0.8 × 0.8 mm)

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Driver or library

LM75SW-LINUX — Linux Driver for I2C temperature sensors

The Linux driver support LM75 compatible Temperature Sensors. The Linux driver supports communication through the I2C bus and interfaces with the Hardware Monitoring sub-system.
Linux Mainline Status

Available in Linux Main line: Yes
Available through git.ti.com: N/A

Supported Devices:
  • LM75A
  • TMP100
  • TMP101
  • (...)
Simulation model

TMP75 IBIS Model

SLOM202.ZIP (22 KB) - IBIS Model
Reference designs

TIDA-010011 — High efficiency power supply architecture reference design for protection relay processor module

This reference design showcases various power architectures for generating multiple voltage rails for an application processor module, requiring >1A load current and high efficiency . The required power supply is generated using 5-, 12- or 24-V DC input from the backplane. Power supplies are (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian
VSSOP (DGK) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos