8-pin (DGK) package image

TMP75BQDGKTQ1 OBSOLETE

Automotive, 1.4V-capable temperature sensor with I2C/SMBus interface in LM75 pinout

OBSOLETE Custom reel may be available
TMP75BQDGKTQ1 is no longer in production
open-in-new Compare alternates

Drop-in replacement with upgraded functionality to the compared device.

TMP75BQDGKRQ1 ACTIVE Automotive, 1.4V-capable temperature sensor with I2C/SMBus interface in LM75 pinout Replacement

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TMP75BQDGKRQ1 ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Export classification

*For reference only

  • US ECCN: EAR99

More TMP75B-Q1 information

Packaging information

Package | Pins VSSOP (DGK) | 8
Operating temperature range (°C) -40 to 125
Package qty | Carrier 250 | SMALL T&R

Features for the TMP75B-Q1

  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Temperature grade 1: –40°C to 125°C
    • HBM ESD classification 2
    • CDM ESD classification C4B
  • Tri-Temp tested option: TMP75BTQDGKRQ1
  • Functional Safety-Capable
  • Digital output with two-wire serial interface
  • Up to eight pin-programmable bus addresses
  • Programmable overtemperature ALERT
  • Shutdown mode for power saving
  • One-shot conversion mode
  • Operating temperature range: –40°C to 125°C
  • Operating supply range: 1.4V to 3.6V
  • Quiescent current:
    • 45µA Active (typical)
    • 0.3µA Shutdown (typical)
  • Accuracy:
    • ±0.5°C (typical) from –20°C to 85°C
    • ±1°C (typical) from –40°C to 125°C
  • Resolution: 12 bits (0.0625°C)
  • Packages: SOIC-8 and VSSOP-8

Description for the TMP75B-Q1

The TMP75B-Q1 is an integrated digital temperature sensor with a 12-bit analog-to-digital converter (ADC) that can operate at a 1.8V supply, and is pin and register compatible with the industry-standard LM75 and TMP75. This device is available in SOIC-8 and VSSOP-8 packages, and requires no external components to sense the temperature. The TMP75B-Q1 is capable of reading temperatures with a resolution of 0.0625°C with operating temperature range of –40°C to 125°C. The TMP75BTQDGKRQ1 is tri-temperature (–40°C, 25°C, and 125°C) tested in production for improved robustness.

The TMP75B-Q1 features SMBus and two-wire interface compatibility, and allows up to eight devices on the same bus with the SMBus overtemperature alert function. The programmable temperature limits and the ALERT pin allow the sensor to operate as a stand-alone thermostat, or an overtemperature alarm for power throttling or system shutdown. The factory-calibrated temperature accuracy and the noise-immune digital interface make the TMP75B-Q1 the preferred solution for temperature compensation of other sensors and electronic components. The TMP75B-Q1 is designed for thermal management and protection of a variety of automotive applications, and is a high-performance alternative to a PCB-mounted thermistor.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TMP75BQDGKRQ1 ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more