8-pin (DGK) package image

TMP75CIDGKT OBSOLETE

1.4V-Capable Temperature Sensor with I2C/SMBus Interface with One-Shot Mode in LM75 Pinout

OBSOLETE Custom reel may be available
TMP75CIDGKT is no longer in production
open-in-new Compare alternates

Drop-in replacement with upgraded functionality to the compared device.

TMP75CIDGKR ACTIVE 1.4V-Capable Temperature Sensor with I2C/SMBus Interface with One-Shot Mode in LM75 Pinout Replacement

Pin-for-pin with same functionality to the compared device.

TMP1075DGKR ACTIVE 1°C I²C temperature sensor with performance upgrades to industry standard LM75 / TMP75

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TMP75CIDGKR ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Export classification

*For reference only

  • US ECCN: EAR99

More TMP75C information

Packaging information

Package | Pins VSSOP (DGK) | 8
Operating temperature range (°C) -55 to 125
Package qty | Carrier 250 | SMALL T&R

Features for the TMP75C

  • Low-Voltage Alternative to NCT75 and ADT75
  • Digital Output with Two-Wire Serial Interface
  • Up to 8 Pin-Programmable Bus Addresses
  • Overtemperature ALERT Pin with Programmable Trip Values
  • Shutdown Mode for Battery Power Saving
  • One-Shot Conversion Mode
  • Operating Temperature Range: –55°C to +125°C
  • Operating Supply Range: 1.4 V to 3.6 V
  • Quiescent Current:
    • 15 µA Active (typ)
    • 0.3 µA Shutdown (typ)
  • Accuracy:
    • ±0.25°C (typ) from 0°C to +70°C
    • ±0.5°C (typ) from –20°C to +85°C
    • ±1°C (typ) from –55°C to +125°C
  • Resolution: 12 Bits (0.0625°C)
  • Packages: SOIC-8 and VSSOP-8

Description for the TMP75C

The TMP75C is an integrated digital temperature sensor with a 12-bit analog-to-digital converter (ADC) that can operate at a 1.8-V supply, and is pin and register compatible with the NCT75 and ADT75. This device is available in SOIC-8 and VSSOP-8 packages and requires no external components to sense the temperature. The TMP75C is capable of reading temperatures with a resolution of 0.0625°C and is specified over a temperature range of –55°C to +125°C.

The TMP75C features SMBus and two-wire interface compatibility, and allows up to eight devices on the same bus with the SMBus overtemperature alert function. The programmable temperature limits and the ALERT pin allow the sensor to operate as a stand-alone thermostat, or an overtemperature alarm for power throttling or system shutdown.

The factory-calibrated temperature accuracy and the noise-immune digital interface make the TMP75C the preferred solution for temperature compensation of other sensors and electronic components, without the need for additional system-level calibration or elaborate board layout for distributed temperature sensing.

The TMP75C is ideal for thermal management and protection of a variety of consumer, computer, communication, industrial, and environmental applications.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TMP75CIDGKR ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more