5-pin (DCK) package image

TMP9A00MDCKTEP ACTIVE

Enhanced product, low-power, analog temperature sensor

ACTIVE Custom reel may be available
Same as: V62/20606-01EX-T, TMP9A00MDCKTEP.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TMP9A00MDCKREP ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating HiRel Enhanced Product
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOT-SC70 (DCK) | 5
Operating temperature range (°C) -55 to 150
Package qty | Carrier 250 | SMALL T&R

Features for the TMP9A00-EP

  • ±2.5 °C Accuracy from –55 °C to +130 °C
  • ±3.5 °C Accuracy from –55 °C to +150 °C
  • Supply voltage range: 1.8 V to 5.5 V
  • Low power: 4 µA (maximum)
  • Microsize package: SC70
  • Supports defense, aerospace, and medical applications
    • Controlled baseline
    • One assembly/test site
    • One fabrication site
    • Extended product life cycle
    • Extended product-change notification
    • Product traceability

Description for the TMP9A00-EP

The TMP9A00-EP device is a CMOS, precision analog output temperature sensor available in a tiny 5-pin SC70 package. The TMP9A00-EP operates from –55 °C to 150 °C on a supply voltage of 1.8 V to 5.5 V with a supply current of 4 µA. Operation as low as 1.8 V is possible for temperatures between 15 °C and 150 °C. The linear transfer function has a slope of –11.77 mV/°C (typical) and an output voltage of 1.8639 V (typical) at 0 °C. The TMP9A00-EP has a ±2.5 °C accuracy a from –55 °C to 130 °C and ±3.5 °C from 130 °C to 150 °C.

The 4-µA (maximum) supply current of the TMP9A00-EP limits self-heating of the device to less than 0.01 °C. When V+ is less than 0.5 V, the device is in shutdown mode and consumes less than 20 nA (typical).

The TMP9A00-EP is available in a 5-pin SC70 package that reduces the overall required board space.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TMP9A00MDCKREP ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more