196-pin (ZCH) package image

TMS320C5504AZCH12 ACTIVE

Low power C55x fixed point DSP- up to 150MHz, USB

Same as: TMS320C5504AZCH12.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SnAgCu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: 3A991A2

Packaging information

Package | Pins NFBGA (ZCH) | 196
Operating temperature range (°C) 0 to 0
Package qty | Carrier 184 | JEDEC TRAY (5+1)

Features for the TMS320C5504

  • High-Performance, Low-Power, TMS320C55x™ Fixed-Point Digital Signal Processor
    • 16.67-, 13.33-, 10-, 8.33-, 6.66-ns Instruction Cycle Time
    • 60-, 75-, 100-, 120-, 150-MHz Clock Rate
    • One/Two Instructions Executed per Cycle
    • Dual Multipliers [Up to 200, 240, or 300 Million Multiply-Accumulates per Second (MMACS)]
    • Two Arithmetic/Logic Units (ALUs)
    • Three Internal Data/Operand Read Buses and Two Internal Data/Operand Write Buses
    • Software-Compatible With C55x Devices
    • Industrial Temperature Devices Available
  • 256K Bytes Zero-Wait State On-Chip RAM, Composed of:
    • 64K Bytes of Dual-Access RAM (DARAM), 8 Blocks of 4K x 16-Bit
    • 192K Bytes of Single-Access RAM (SARAM), 24 Blocks of 4K x 16-Bit
  • 128K Bytes of Zero Wait-State On-Chip ROM
    (4 Blocks of 16K x 16-Bit)
  • 4M x 16-Bit Maximum Addressable External Memory Space (SDRAM/mSDRAM)
  • 16-/8-Bit External Memory Interface (EMIF) with Glueless Interface to:
    • 8-/16-Bit NAND Flash, 1- and 4-Bit ECC
    • 8-/16-Bit NOR Flash
    • Asynchronous Static RAM (SRAM)
    • 16-bit SDRAM/mSDRAM (1.8-, 2.5-, 2.75-, and 3.3-V)
  • Direct Memory Access (DMA) Controller
    • Four DMA With 4 Channels Each (16-Channels Total)
  • Three 32-Bit General-Purpose Timers
    • One Selectable as a Watchdog and/or GP
  • Two MultiMedia Card/Secure Digital (MMC/SD) Interfaces
  • Universal Asynchronous Receiver/Transmitter (UART)
  • Serial-Port Interface (SPI) With Four Chip-Selects
  • Master/Slave Inter-Integrated Circuit (I2C Bus™)
  • Four Inter-IC Sound (I2S Bus™) for Data Transport
  • Device USB Port With Integrated 2.0 High-Speed PHY that Supports:
    • USB 2.0 Full- and High-Speed Device
  • Real-Time Clock (RTC) With Crystal Input, With Separate Clock Domain and Power Supply
  • Four Core Isolated Power Supply Domains: Analog, RTC, CPU and Peripherals, and USB
  • Four I/O Isolated Power Supply Domains: RTC I/O, EMIF I/O, USB PHY, and DVDDIO
  • One integrated LDO (ANA_LDO) to power DSP PLL (VDDA_PLL)
  • Low-Power S/W Programmable Phase-Locked Loop (PLL) Clock Generator
  • On-Chip ROM Bootloader (RBL) to Boot From NAND Flash, NOR Flash, SPI EEPROM, SPI Serial Flash or I2C EEPROM
  • IEEE-1149.1 (JTAG)
    Boundary-Scan-Compatible
  • Up to 26 General-Purpose I/O (GPIO) Pins
    (Multiplexed With Other Device Functions)
  • 196-Terminal Pb-Free Plastic BGA (Ball Grid Array) (ZCH Suffix)
  • 1.05-V Core (60 or 75 MHz), 1.8-V, 2.5-V, 2.75-V, or 3.3-V I/Os
  • 1.3-V Core (100, 120 MHz), 1.8-V, 2.5-V, 2.75-V, or 3.3-V I/Os
  • 1.4-V Core (150 MHz), 1.8-V, 2.5-V, 2.75-V or 3.3-V I/Os

All trademarks are the property of their respective owners. All trademarks are the property of their respective owners.

Description for the TMS320C5504

The device is a member of TI's TMS320C5000™ fixed-point Digital Signal Processor (DSP) product family and is designed for low-power applications.

The fixed-point DSP is based on the TMS320C55x™ DSP generation CPU processor core. The C55x™ DSP architecture achieves high performance and low power through increased parallelism and total focus on power savings. The CPU supports an internal bus structure that is composed of one program bus, one 32-bit data read bus and two 16-bit data read buses, two 16-bit data write buses, and additional buses dedicated to peripheral and DMA activity. These buses provide the ability to perform up to four 16-bit data reads and two 16-bit data writes in a single cycle. The device also includes four DMA controllers, each with 4 channels, providing data movement for 16-independent channel contexts without CPU intervention. Each DMA controller can perform one 32-bit data transfer per cycle, in parallel and independent of the CPU activity.

The C55x CPU provides two multiply-accumulate (MAC) units, each capable of 17-bit x 17-bit multiplication and a 32-bit add in a single cycle. A central 40-bit arithmetic/logic unit (ALU) is supported by an additional 16-bit ALU. Use of the ALUs is under instruction set control, providing the ability to optimize parallel activity and power consumption. These resources are managed in the Address Unit (AU) and Data Unit (DU) of the C55x CPU.

The C55x CPU supports a variable byte width instruction set for improved code density. The Instruction Unit (IU) performs 32-bit program fetches from internal or external memory and queues instructions for the Program Unit (PU). The Program Unit decodes the instructions, directs tasks to the Address Unit (AU) and Data Unit (DU) resources, and manages the fully protected pipeline. Predictive branching capability avoids pipeline flushes on execution of conditional instructions.

Serial media is supported through two MultiMedia Card/Secure Digital (MMC/SD) peripherals, four Inter-IC Sound (I2S Bus™) modules, one Serial-Port Interface (SPI) with up to 4 chip selects, one I2C multi-master and slave interface, and a Universal Asynchronous Receiver/Transmitter (UART) interface.

The device peripheral set includes an external memory interface (EMIF) that provides glueless access to asynchronous memories like EPROM, NOR, NAND, and SRAM, as well as to high-speed, high-density memories such as synchronous DRAM (SDRAM) and mobile SDRAM (mSDRAM). Additional peripherals include: a high-speed Universal Serial Bus (USB2.0) device mode only, and a real-time clock (RTC). This device also includes three general-purpose timers with one configurable as a watchdog timer, and an analog phase-locked loop (APLL) clock generator.

The device includes one integrated LDO (ANA_LDO) to provide regulated 1.3 V to the DSP PLL (VDDA_PLL). Note: ANA_LDO can only provide a regulated 1.3 V. When the DSP PLL requires 1.4 V (PLLOUT > 120 MHz), an external supply is required to supply 1.4 V to the DSP PLL (VDDA_PLL).

The device is supported by the industry’s award-winning eXpressDSP™, Code Composer Studio™ Integrated Development Environment (IDE), DSP/BIOS™, Texas Instruments’ algorithm standard, and the industry’s largest third-party network. Code Composer Studio IDE features code generation tools including a C Compiler and Linker, RTDX™, XDS100™, XDS510™, XDS560™ emulation device drivers, and evaluation modules. The device is also supported by the C55x DSP Library which features more than 50 foundational software kernels (FIR filters, IIR filters, and various math functions) as well as chip support libraries.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more