Packaging information
| Package | Pins NFBGA (ZWT) | 288 |
| Operating temperature range (°C) 0 to 90 |
| Package qty | Carrier 90 | JEDEC TRAY (5+1) |
Features for the TMS320C6205
- High-Performance Fixed-Point Digital Signal Processor (DSP)- TMS320C6205
- 5-ns Instruction Cycle Time
- 200-MHz Clock Rate
- Eight 32-Bit Instructions/Cycle
- 1600 MIPS
- VelociTI Advanced-Very-Long-Instruction-Word (VLIW) TMS320C62x DSP Core
- Eight Highly Independent Functional Units:
- Six ALUs (32-/40-Bit)
- Two 16-Bit Multipliers (32-Bit Result)
- Load-Store Architecture With 32 32-Bit General-Purpose Registers
- Instruction Packing Reduces Code Size
- All Instructions Conditional
- Eight Highly Independent Functional Units:
- Instruction Set Features
- Byte-Addressable (8-, 16-, 32-Bit Data)
- 8-Bit Overflow Protection
- Saturation
- Bit-Field Extract, Set, Clear
- Bit-Counting
- Normalization
- 1M-Bit On-Chip SRAM
- 512K-Bit Internal Program/Cache (16K 32-Bit Instructions)
- 512K-Bit Dual-Access Internal Data (64K Bytes)
- Organized as Two 32K-Byte Blocks for Improved Concurrency
- 32-Bit External Memory Interface (EMIF)
- Glueless Interface to Synchronous Memories: SDRAM or SBSRAM
- Glueless Interface to Asynchronous Memories: SRAM and EPROM
- 52M-Byte Addressable External Memory Space
- Four-Channel Bootloading Direct-Memory-Access (DMA) Controller With an Auxiliary Channel
- Flexible Phase-Locked-Loop (PLL) Clock Generator
- 32-Bit/33-MHz Peripheral Component Interconnect (PCI) Master/Slave Interface Conforms to:
- PCI Specification 2.2
- Power Management Interface 1.1
- Meets Requirements of PC99
- PCI Access to All On-Chip RAM, Peripherals, and External Memory (via EMIF)
- Four 8-Deep x 32-Wide FIFOs for Efficient PCI Bus Data Transfer
- 3.3/5-V PCI Operation
- Three PCI Bus Address Registers:
- Prefetchable Memory
- Non-Prefetchable Memory I/O
- Supports 4-Wire Serial EEPROM Interface
- PCI Interrupt Request Under DSP Program Control
- DSP Interrupt Via PCI I/O Cycle
- Two Multichannel Buffered Serial Ports (McBSPs)
- Direct Interface to T1/E1, MVIP, SCSA Framers
- ST-Bus-Switching Compatible
- Up to 256 Channels Each
- AC97-Compatible
- Serial-Peripheral-Interface (SPI) Compatible (Motorola)
- Two 32-Bit General-Purpose Timers
- IEEE-1149.1 (JTAG
) Boundary-Scan-Compatible - 288-Pin MicroStar BGA Package (GHK and ZHK Suffixes)
- 0.15-µm/5-Level Metal Process
- CMOS Technology
- 3.3-V I/Os, 1.5-V Internal, 5-V Voltage Tolerance for PCI I/O Pins
VelociTI, TMS320C62x, and MicroStar BGA are trademarks of Texas Instruments.
Motorola is a trademark of Motorola, Inc.
IEEE Standard 1149.1-1990 Standard-Test-Access Port and Boundary Scan Architecture.
TMS320C6000 is a trademark of Texas Instruments.
Windows is a registered trademark of Microsoft Corporation.
Description for the TMS320C6205
The TMS320C62x DSPs (including the TMS320C6205 device) compose the fixed-point DSP generation in the TMS320C6000 DSP platform. The TMS320C6205 (C6205) device is based on the high-performance, advanced VelociTI very-long-instruction-word (VLIW) architecture developed by Texas Instruments (TI), making the C6205 an excellent choice for multichannel and multifunction applications.
With performance of up to 1600 million instructions per second (MIPS) at a clock rate of 200 MHz, the C6205 offers cost-effective solutions to high-performance DSP-programming challenges. The C6205 DSP possesses the operational flexibility of high-speed controllers and the numerical capability of array processors. This processor has 32 general-purpose registers of 32-bit word length and eight highly independent functional units. The eight functional units provide six arithmetic logic units (ALUs) for a high degree of parallelism and two 16-bit multipliers for a 32-bit result. The C6205 can produce two multiply-accumulates (MACs) per cycle for a total of 400 million MACs per second (MMACS). The C6205 DSP also has application-specific hardware logic, on-chip memory, and additional on-chip peripherals.
The C6205 includes a large bank of on-chip memory and has a powerful and diverse set of peripherals. Program memory consists of a 64K-byte block that is user-configurable as cache or memory-mapped program space. Data memory consists of two 32K-byte blocks of RAM. The peripheral set includes two multichannel buffered serial ports (McBSPs), two general-purpose timers, a peripheral component interconnect (PCI) module that supports 33-MHz master/slave interface and 4-wire serial EEPROM interface, and a glueless external memory interface (EMIF) capable of interfacing to SDRAM or SBSRAM and asynchronous peripherals.
The C6205 has a complete set of development tools which includes: a new C compiler, an assembly optimizer to simplify programming and scheduling, and a Windows debugger interface for visibility into source code execution.