841-pin (CYP) package image

TMS320C6670ACYPA ACTIVE

4 core fixed and floating point DSP for Communications and Telecom

Same as: TMS320C6670ACYPA.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SnAgCu
MSL rating / Peak reflow Level-4-245C-72HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: 5A991B7A

Packaging information

Package | Pins FCBGA (CYP) | 841
Operating temperature range (°C) -40 to 100
Package qty | Carrier 44 | JEDEC TRAY (5+1)

Features for the TMS320C6670

  • Four TMS320C66x DSP Core Subsystems at 1.00 GHz and 1.2GHz
    • 153.6 GMAC/76.8 GFLOP @ 1.2GHz
    • 32KB L1P, 32KB L1D, 1024KB L2 Per Core
    • 2MB Shared L2
  • Multicore Navigator and TeraNet Switch Fabric - 2 Tb
  • Network Coprocessors- Packet Accelerator, Security Accelerator
  • Four Lanes of SRIO 2.1 - 5 Gbaud Per Lane Full Duplex
  • Two Lanes PCIe Gen2 - 5 Gbaud Per Lane Full Duplex
  • HyperLink - 50Gbaud Operation, Full Duplex
  • Ethernet MAC Subsystem - Two SGMII Ports w/ 10/100/1000 Mbps operation
  • 64-Bit DDR3 Interface (DDR3-1600) - 8 GByte Addressable Memory Space
  • Six Lane SerDes-Based Antenna Interface (AIF2) - Operating at up to 6.144 Gbps
  • Hardware Coprocessors
    • -Enhanced Coprocessor for Turbo Encoding
      -Three Enhanced Coprocessors for Turbo Decoding
      -Four Viterbi Decoders
      -Three Fast Fourier Transform Coprocessors
      -Bit Rate CoProcessor
      -Two Receiver Accelerators for WCDMA
      -Transmitt Accelerator for WCDMA
  • Four Rake Search Accelerators for Chip Rate Processing and Reed-Muller Decoding
  • I2C Interface, 16 GPIO Pins, SPI Interface
  • Eight 64-Bit Timers, Three On-Chip PLLs

Description for the TMS320C6670

The TMS320C6670 Multicore Fixed and Floating Point System on Chip is a member of the C66xx SoC family based on TI's new KeyStone Multicore SoC Architecture designed specifically for high performance applications such as software defined radio, emerging broadband and other communications segments. Integrated with four C66x CorePac DSPs, each core runs at 1.0 to 1.20 GHz enabling up to 4.8 GHz. Hardware acceleration provides a highly integrated, power efficient and easy to use platform for implementing a combination of multi-band, multi-standard waveforms, including proprietary air-interfaces. The C6670 platform is power efficient and easy to use. The C66x CorePac DSP is fully backward compatible with all existing C6000 family of fixed and floating point DSPs.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more