A newer version of this product is available

open-in-new Compare alternates
Similar functionality to the compared device
TPA0213 ACTIVE 2-W, mono, analog input Class-AB audio amplifier with headphone amp and separate SE & BTL inputs Higher output power

Product details

Audio input type Analog Input Architecture Class-AB Speaker channels (max) Stereo Rating Catalog Load (min) (Ω) 4 Output power (W) 1.75 SNR (dB) 94 THD + N at 1 kHz (%) 0.25 Iq (typ) (mA) 19 Control interface GPIO Analog supply (min) (V) 4.5 Analog supply voltage (max) (V) 5.5 PSRR (dB) 80 Operating temperature range (°C) to
Audio input type Analog Input Architecture Class-AB Speaker channels (max) Stereo Rating Catalog Load (min) (Ω) 4 Output power (W) 1.75 SNR (dB) 94 THD + N at 1 kHz (%) 0.25 Iq (typ) (mA) 19 Control interface GPIO Analog supply (min) (V) 4.5 Analog supply voltage (max) (V) 5.5 PSRR (dB) 80 Operating temperature range (°C) to
HTSSOP (PWP) 24 49.92 mm² 7.8 x 6.4
  • Desktop Computer Amplifier Solution
    • 1.75-W Bridge Tied Load (BTL) Center Channel
    • 500-mW L/R Single-Ended Channels
  • Low Distortion Output
    • < 0.05% THD+N at Full Power
  • Full 3.3-V and 5-V Specifications
  • Surface-Mount Power Package
    24-Pin TSSOP
  • L/R Input MUX Feature
  • Shutdown Control...IDD = 5 uA

    PowerPAD is a trademark of Texas Instruments Incorporated.

  • Desktop Computer Amplifier Solution
    • 1.75-W Bridge Tied Load (BTL) Center Channel
    • 500-mW L/R Single-Ended Channels
  • Low Distortion Output
    • < 0.05% THD+N at Full Power
  • Full 3.3-V and 5-V Specifications
  • Surface-Mount Power Package
    24-Pin TSSOP
  • L/R Input MUX Feature
  • Shutdown Control...IDD = 5 uA

    PowerPAD is a trademark of Texas Instruments Incorporated.

The TPA0103 is a 3-channel audio power amplifier in a 24-pin TSSOP thermal package primarily targeted at desktop PC or notebook applications. The left/right (L/R) channel outputs are single ended (SE) and capable of delivering 500 mW of continuous RMS power per channel into 4- loads with a 3.3-V supply voltage.

Amplifier gain is externally configured by means of two resistors per input channel and does not require external compensation for settings of 1 to 10. A two channel input MUX circuit is integrated on the L/R channel inputs to allow two sets of stereo inputs to the amplifier. In the typical application, the center channel amplifier is driven from a mix of the L/R inputs to produce a monaural representation of the stereo signal. The center channel amplifier can be shut down independently of the L/R output for speaker muting in headphone applications. The TPA0103 also features a full shutdown function for power sensitive applications holding the bias current to 5 uA.

The PowerPAD package (PWP) delivers a level of thermal performance that was previously achievable only in TO-220-type packages. Thermal impedances of less than 35°C/W are readily realized in multilayer PCB applications. This allows the TPA0103 to operate at full power at ambient temperature of up to 85°C.

The TPA0103 is a 3-channel audio power amplifier in a 24-pin TSSOP thermal package primarily targeted at desktop PC or notebook applications. The left/right (L/R) channel outputs are single ended (SE) and capable of delivering 500 mW of continuous RMS power per channel into 4- loads with a 3.3-V supply voltage.

Amplifier gain is externally configured by means of two resistors per input channel and does not require external compensation for settings of 1 to 10. A two channel input MUX circuit is integrated on the L/R channel inputs to allow two sets of stereo inputs to the amplifier. In the typical application, the center channel amplifier is driven from a mix of the L/R inputs to produce a monaural representation of the stereo signal. The center channel amplifier can be shut down independently of the L/R output for speaker muting in headphone applications. The TPA0103 also features a full shutdown function for power sensitive applications holding the bias current to 5 uA.

The PowerPAD package (PWP) delivers a level of thermal performance that was previously achievable only in TO-220-type packages. Thermal impedances of less than 35°C/W are readily realized in multilayer PCB applications. This allows the TPA0103 to operate at full power at ambient temperature of up to 85°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet 3-Channel Audio Power Amplifier Stereo Single-Ended 500-mW and Mono BTL 1.75W datasheet (Rev. A) 15 Mar 2000
Application note PowerPAD™ Thermally Enhanced Package (Rev. H) 06 Jul 2018
User guide TPA0103EVM - User Guide 18 Aug 1998

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 24 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos