Product details

Audio input type Analog Input Architecture Class-AB Speaker channels (max) Stereo Rating Catalog Load (min) (Ω) 3 Output power (W) 2.6 SNR (dB) 105 THD + N at 1 kHz (%) 0.65 Iq (typ) (mA) 6 Control interface GPIO Analog supply (min) (V) 2.7 Analog supply voltage (max) (V) 5.5 PSRR (dB) 77 Operating temperature range (°C) -40 to 85
Audio input type Analog Input Architecture Class-AB Speaker channels (max) Stereo Rating Catalog Load (min) (Ω) 3 Output power (W) 2.6 SNR (dB) 105 THD + N at 1 kHz (%) 0.65 Iq (typ) (mA) 6 Control interface GPIO Analog supply (min) (V) 2.7 Analog supply voltage (max) (V) 5.5 PSRR (dB) 77 Operating temperature range (°C) -40 to 85
HTSSOP (PWP) 24 49.92 mm² 7.8 x 6.4
  • Compatible With PC 99 Desktop Line-Out Into 10-k Load
  • Internal Gain Control, Which Eliminates External Gain-Setting Resistors
  • 2.6-W/Ch Output Power Into 3- Load
  • Input MUX Select Terminal
  • PC-Beep Input
  • Depop Circuitry
  • Stereo Input MUX
  • Fully Differential Input
  • Low Supply Current and Shutdown Current
  • Surface-Mount Power Packaging 24-Pin TSSOP PowerPAD™

PowerPAD is a trademark of Texas Instruments.

  • Compatible With PC 99 Desktop Line-Out Into 10-k Load
  • Internal Gain Control, Which Eliminates External Gain-Setting Resistors
  • 2.6-W/Ch Output Power Into 3- Load
  • Input MUX Select Terminal
  • PC-Beep Input
  • Depop Circuitry
  • Stereo Input MUX
  • Fully Differential Input
  • Low Supply Current and Shutdown Current
  • Surface-Mount Power Packaging 24-Pin TSSOP PowerPAD™

PowerPAD is a trademark of Texas Instruments.

The TPA0312 is a stereo audio power amplifier in a 24-pin TSSOP thermally enhanced package capable of delivering 2.6 W of continuous RMS power per channel into 3- speakers, the TPA0312 has less than 0.8% THD+N across its specified frequency range.

Included within this device is integrated depop circuitry that virtually eliminates transients that cause noise in the speakers.

Amplifier gain is internally configured and controlled by way of two terminals (GAIN0 and GAIN1). BTL gain settings of 6 dB, 10 dB, 15.6 dB, and 21.6 dB (inverting) are provided, while SE gain is always configured as 4.1 dB (inverting) for headphone drive. An internal input MUX allows two sets of stereo inputs to the amplifier. The HP/LINE\ terminal allows the user to select which MUX input is active, regardless of whether the amplifier is in SE or BTL mode. In notebook applications, where internal speakers are driven as BTL and the line outputs (often headphone drive) are required to be SE, the TPA0312 automatically switches into SE mode when the SE/BTL\ input is activated, and this reduces the gain to 4.1 dB.

The TPA0312 consumes only 6 mA of supply current during normal operation. A miserly shutdown mode reduces the supply current to less than 150 µA.

The PowerPAD™ package (PWP) delivers a level of thermal performance that was previously achievable only in TO-220-type packages. Thermal impedances of approximately 35°C/W are readily realized in multilayer PCB applications. This allows the TPA0312 to operate at full power into 8- loads at an ambient temperature of 85°C.

The TPA0312 is a stereo audio power amplifier in a 24-pin TSSOP thermally enhanced package capable of delivering 2.6 W of continuous RMS power per channel into 3- speakers, the TPA0312 has less than 0.8% THD+N across its specified frequency range.

Included within this device is integrated depop circuitry that virtually eliminates transients that cause noise in the speakers.

Amplifier gain is internally configured and controlled by way of two terminals (GAIN0 and GAIN1). BTL gain settings of 6 dB, 10 dB, 15.6 dB, and 21.6 dB (inverting) are provided, while SE gain is always configured as 4.1 dB (inverting) for headphone drive. An internal input MUX allows two sets of stereo inputs to the amplifier. The HP/LINE\ terminal allows the user to select which MUX input is active, regardless of whether the amplifier is in SE or BTL mode. In notebook applications, where internal speakers are driven as BTL and the line outputs (often headphone drive) are required to be SE, the TPA0312 automatically switches into SE mode when the SE/BTL\ input is activated, and this reduces the gain to 4.1 dB.

The TPA0312 consumes only 6 mA of supply current during normal operation. A miserly shutdown mode reduces the supply current to less than 150 µA.

The PowerPAD™ package (PWP) delivers a level of thermal performance that was previously achievable only in TO-220-type packages. Thermal impedances of approximately 35°C/W are readily realized in multilayer PCB applications. This allows the TPA0312 to operate at full power into 8- loads at an ambient temperature of 85°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TPA0212 ACTIVE 2.6-W, stereo, analog input Class-AB audio amplifier & 27.6 dB gain setting TPA0212 is a 2-W, mono speaker driver with integrated stereo headphone Class-AB Audio Power Amplifier, featuring depop circuitry & integrated gain settings.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TPA0312: 2.6-W Stereo Audio Power Amp w/4 Selectable Gain Settings & Mux Control datasheet (Rev. A) 22 Oct 2004

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 24 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos