A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPA3113D2 ACTIVE 6-W stereo, 12-W mono, 8- to 26-V supply, analog input Class-D audio amplifier w/ SpeakerGuard™ Enhanced EMI suppression, enables ferrite bead filters at output

Product details

Audio input type Analog Input Architecture Class-AB Speaker channels (max) Stereo Rating Catalog Power stage supply (max) (V) 18 Power stage supply (min) (V) 9.5 Load (min) (Ω) 4 Output power (W) 6 SNR (dB) 84 THD + N at 1 kHz (%) 0.1 Iq (typ) (mA) 0.007 Control interface Hardware Analog supply (min) (V) 9.5 Analog supply voltage (max) (V) 18 PSRR (dB) 65 Operating temperature range (°C) -40 to 85
Audio input type Analog Input Architecture Class-AB Speaker channels (max) Stereo Rating Catalog Power stage supply (max) (V) 18 Power stage supply (min) (V) 9.5 Load (min) (Ω) 4 Output power (W) 6 SNR (dB) 84 THD + N at 1 kHz (%) 0.1 Iq (typ) (mA) 0.007 Control interface Hardware Analog supply (min) (V) 9.5 Analog supply voltage (max) (V) 18 PSRR (dB) 65 Operating temperature range (°C) -40 to 85
HSOIC (DWP) 20 133.444125 mm² 12.825 x 10.405 PDIP (NE) 20 224.0214 mm² 24.51 x 9.14
  • TDA1517P Compatible
  • High Power Outputs (6 W/Channel)
  • Surface Mount Availability 20-Pin Thermal SOIC PowerPAD™
  • Thermal Protection
  • Fixed Gain: 20 dB
  • Mute and Standby Operation
  • Supply Range: 9.5 V - 18 V

PowerPAD is a trademark of Texas Instruments

  • TDA1517P Compatible
  • High Power Outputs (6 W/Channel)
  • Surface Mount Availability 20-Pin Thermal SOIC PowerPAD™
  • Thermal Protection
  • Fixed Gain: 20 dB
  • Mute and Standby Operation
  • Supply Range: 9.5 V - 18 V

PowerPAD is a trademark of Texas Instruments

The TPA1517 is a stereo audio power amplifier that contains two identical amplifiers capable of delivering 6 W per channel of continuous average power into a 4- load at 10% THD+N or 5 W per channel at 1% THD+N. The gain of each channel is fixed at 20 dB. The amplifier features a mute/standby function for power-sensitive applications. The amplifier is available in the PowerPAD™ 20-pin surface-mount thermally-enhanced package (DWP) that reduces board space and facilitates automated assembly while maintaining exceptional thermal characteristics. It is also available in the 20-pin thermally enhanced DIP package (NE).

The TPA1517 is a stereo audio power amplifier that contains two identical amplifiers capable of delivering 6 W per channel of continuous average power into a 4- load at 10% THD+N or 5 W per channel at 1% THD+N. The gain of each channel is fixed at 20 dB. The amplifier features a mute/standby function for power-sensitive applications. The amplifier is available in the PowerPAD™ 20-pin surface-mount thermally-enhanced package (DWP) that reduces board space and facilitates automated assembly while maintaining exceptional thermal characteristics. It is also available in the 20-pin thermally enhanced DIP package (NE).

Download View video with transcript Video

Next Generation 6-W, Stereo, Analog Input Class-D Audio Amplifier:  TPA3113D2

Next Generation Low-EMI 6-W, Stereo, Analog Input Class-D Audio Amplifier:  TPA3137D2

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 10
Type Title Date
* Data sheet 6-W Stereo Audio Power Amplifier datasheet (Rev. D) 20 Feb 2007
Application note Guidelines for Measuring Audio Power Amplifier Performance (Rev. A) 26 Aug 2019
Application note AN-1849 An Audio Amplifier Power Supply Design (Rev. C) 27 Jun 2019
Application note PowerPAD™ Thermally Enhanced Package (Rev. H) 06 Jul 2018
Application note AN-1737 Managing EMI in Class D Audio Applications (Rev. A) 01 May 2013
Application note Measuring Class-D Amplifiers for Audio Speaker Overstress Testing 28 Oct 2005
Application note Pop Reduction for the TPA1517 Audio Power Amplifier 31 Aug 2004
Application note RC Filter Box For Class-D Output Power and THD+N Measurement 20 Feb 2004
EVM User's guide TPA1517DWPEVM - User Guide 06 Jan 1999
EVM User's guide TPA1517NEEVM - User Guide 06 Jan 1999

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
HSOIC (DWP) 20 Ultra Librarian
PDIP (NE) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos