Product details

Audio input type Analog Input Architecture Class-D Speaker channels (max) Mono Rating Catalog Power stage supply (max) (V) 5.5 Power stage supply (min) (V) 4.5 Load (min) (Ω) 4 Output power (W) 2 SNR (dB) 95 THD + N at 1 kHz (%) 0.2 Iq (typ) (mA) 4 Control interface GPIO Closed/open loop Closed Analog supply (min) (V) 4.5 Analog supply voltage (max) (V) 5.5 PSRR (dB) 77 Operating temperature range (°C) -40 to 85
Audio input type Analog Input Architecture Class-D Speaker channels (max) Mono Rating Catalog Power stage supply (max) (V) 5.5 Power stage supply (min) (V) 4.5 Load (min) (Ω) 4 Output power (W) 2 SNR (dB) 95 THD + N at 1 kHz (%) 0.2 Iq (typ) (mA) 4 Control interface GPIO Closed/open loop Closed Analog supply (min) (V) 4.5 Analog supply voltage (max) (V) 5.5 PSRR (dB) 77 Operating temperature range (°C) -40 to 85
  • Modulation Scheme Optimized to Operate Without a Filter
  • 4 mm × 4 mm MicroStar Junior BGA and TSSOP Package Options
  • 2 W Into a 4- Speaker (THD+N<1%)
  • <0.2% THD+N at 1.5 W, 1 kHz, Into a 4- Load
  • Extremely Efficient Third Generation 5-V Class-D Technology:
    • Low-Supply Current (No Filter) ...4 mA
    • Low-Supply Current (Filter) . . . 7.5 mA
    • Low-Shutdown Current . . . 0.05 µA
    • Low-Noise Floor ...40 µVRMS(No-Weighting Filter)
    • Maximum Efficiency Into 8 , 75 – 85 %
    • 4 Internal Gain Settings ...6 – 23.5 dB
    • PSSR . . . –77 dB
  • Integrated Depop Circuitry
  • Short-Circuit Protection (Short to Battery, Ground, and Load)
  • APPLICATIONS
    • High-Efficiency For Extended Battery Run Time

MicroStar Junior is a trademark of Texas Instruments.

  • Modulation Scheme Optimized to Operate Without a Filter
  • 4 mm × 4 mm MicroStar Junior BGA and TSSOP Package Options
  • 2 W Into a 4- Speaker (THD+N<1%)
  • <0.2% THD+N at 1.5 W, 1 kHz, Into a 4- Load
  • Extremely Efficient Third Generation 5-V Class-D Technology:
    • Low-Supply Current (No Filter) ...4 mA
    • Low-Supply Current (Filter) . . . 7.5 mA
    • Low-Shutdown Current . . . 0.05 µA
    • Low-Noise Floor ...40 µVRMS(No-Weighting Filter)
    • Maximum Efficiency Into 8 , 75 – 85 %
    • 4 Internal Gain Settings ...6 – 23.5 dB
    • PSSR . . . –77 dB
  • Integrated Depop Circuitry
  • Short-Circuit Protection (Short to Battery, Ground, and Load)
  • APPLICATIONS
    • High-Efficiency For Extended Battery Run Time

MicroStar Junior is a trademark of Texas Instruments.

The TPA2000D1 is a 2-W mono bridge-tied-load (BTL) class-D amplifier designed to drive a speaker with at least 4- impedance. The amplifier uses TI’s third generation modulation technique, which results in improved efficiency and SNR. It also allows the device to be connected directly to the speaker without the use of the LC output filter commonly associated with class-D amplifiers (this results in EMI which must be shielded at the system level). These features make the device ideal for use in devices where high-efficiency is needed to extend battery run time.

The gain of the amplifier is controlled by two input terminals, GAIN1, and GAIN0. This allows the amplifier to be configured for a gain of 6, 12, 18, and 23.5 dB. The differential input terminals are high-impedance CMOS inputs, and can be used as summing nodes.

The class-D BTL amplifier includes depop circuitry to reduce the amount of turnon pop at power up, and when cycling SHUTDOWN\.

The TPA2000D1 is available in the 16-pin TSSOP and MicroStar Junior™ BGA packages that drive 2 W of continuous output power into a 4- load. TPA2000D1 operates over an ambient temperature range of –40°C to 85°C.

The TPA2000D1 is a 2-W mono bridge-tied-load (BTL) class-D amplifier designed to drive a speaker with at least 4- impedance. The amplifier uses TI’s third generation modulation technique, which results in improved efficiency and SNR. It also allows the device to be connected directly to the speaker without the use of the LC output filter commonly associated with class-D amplifiers (this results in EMI which must be shielded at the system level). These features make the device ideal for use in devices where high-efficiency is needed to extend battery run time.

The gain of the amplifier is controlled by two input terminals, GAIN1, and GAIN0. This allows the amplifier to be configured for a gain of 6, 12, 18, and 23.5 dB. The differential input terminals are high-impedance CMOS inputs, and can be used as summing nodes.

The class-D BTL amplifier includes depop circuitry to reduce the amount of turnon pop at power up, and when cycling SHUTDOWN\.

The TPA2000D1 is available in the 16-pin TSSOP and MicroStar Junior™ BGA packages that drive 2 W of continuous output power into a 4- load. TPA2000D1 operates over an ambient temperature range of –40°C to 85°C.

Download

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPA2010D1 ACTIVE 2.5-W, analog input Class-D audio amp with variable gain & short-circuit protection Higher output power

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet 2-W Filterless Mono Class-D Audio Power Amplifier datasheet (Rev. F) 23 Mar 2004

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos