TPA2000D1-Q1

ACTIVE

Product details

Audio input type Analog Input Architecture Class-D Speaker channels (max) Mono Rating Automotive Power stage supply (max) (V) 5.5 Power stage supply (min) (V) 2.7 Load (min) (Ω) 4 Output power (W) 2 SNR (dB) 95 THD + N at 1 kHz (%) 0.2 Iq (typ) (mA) 4 Control interface GPIO Closed/open loop Closed Analog supply (min) (V) 2.7 Analog supply voltage (max) (V) 5.5 PSRR (dB) 77 Operating temperature range (°C) -40 to 105
Audio input type Analog Input Architecture Class-D Speaker channels (max) Mono Rating Automotive Power stage supply (max) (V) 5.5 Power stage supply (min) (V) 2.7 Load (min) (Ω) 4 Output power (W) 2 SNR (dB) 95 THD + N at 1 kHz (%) 0.2 Iq (typ) (mA) 4 Control interface GPIO Closed/open loop Closed Analog supply (min) (V) 2.7 Analog supply voltage (max) (V) 5.5 PSRR (dB) 77 Operating temperature range (°C) -40 to 105
TSSOP (PW) 16 32 mm² 5 x 6.4
  • Qualified for Automotive Applications
  • ESD Protection Exceeds 2000 V Per MIL-STD-883, Method 3015; Exceeds 200 V Using Machine Model (C = 200 pF, R = 0)
  • Modulation Scheme Optimized to Operate Without a Filter
  • Extremely Efficient Third-Generation 5-V Class-D Technology:
    • Low Supply Current (No Filter) . . . 4 mA
    • Low Supply Current (Filter) . . . 7.5 mA
    • Low Shutdown Current . . . 0.05 µA
    • Low-Noise Floor . . . 40 µVRMS (No-Weighting Filter)
    • Maximum Efficiency Into 8 Ω, 75 — 85%
    • Four Internal Gain Settings . . . 6 — 23.5 dB
    • PSSR . . . –77 dB
  • 4 mm × 4 mm MicroStar™ Junior BGA and TSSOP Package Options
  • 2 W Into a 4-Ω Speaker (THD+N<1%)
  • <0.2% THD+N at 1.5 W, 1 kHz, Into a 4-Ω Load
  • Integrated Depop Circuitry
  • Short-Circuit Protection (Short to PVDD, Ground, and Load)

MicroStar is a trademark of Texas Instruments.

  • Qualified for Automotive Applications
  • ESD Protection Exceeds 2000 V Per MIL-STD-883, Method 3015; Exceeds 200 V Using Machine Model (C = 200 pF, R = 0)
  • Modulation Scheme Optimized to Operate Without a Filter
  • Extremely Efficient Third-Generation 5-V Class-D Technology:
    • Low Supply Current (No Filter) . . . 4 mA
    • Low Supply Current (Filter) . . . 7.5 mA
    • Low Shutdown Current . . . 0.05 µA
    • Low-Noise Floor . . . 40 µVRMS (No-Weighting Filter)
    • Maximum Efficiency Into 8 Ω, 75 — 85%
    • Four Internal Gain Settings . . . 6 — 23.5 dB
    • PSSR . . . –77 dB
  • 4 mm × 4 mm MicroStar™ Junior BGA and TSSOP Package Options
  • 2 W Into a 4-Ω Speaker (THD+N<1%)
  • <0.2% THD+N at 1.5 W, 1 kHz, Into a 4-Ω Load
  • Integrated Depop Circuitry
  • Short-Circuit Protection (Short to PVDD, Ground, and Load)

MicroStar is a trademark of Texas Instruments.

The TPA2000D1 is a 2-W mono bridge-tied-load (BTL) class-D amplifier designed to drive a speaker with at least 4-Ω impedance. The amplifier uses Texas Instruments third-generation modulation technique, which results in improved efficiency and SNR. It also allows the device to be connected directly to the speaker without the use of the LC output filter commonly associated with class-D amplifiers (this results in EMI which must be shielded at the system level). These features make the device ideal for use in devices where high efficiency is needed to extend battery run time.

The gain of the amplifier is controlled by two input terminals, GAIN1 and GAIN0. This allows the amplifier to be configured for a gain of 6, 12, 18, and 23.5 dB. The differential input terminals are high-impedance CMOS inputs and can be used as summing nodes.

The class-D BTL amplifier includes depop circuitry to reduce the amount of turnon pop at power up and when cycling SHUTDOWN.

The TPA2000D1 is available in the 16-pin TSSOP and MicroStar™ Junior BGA packages and drive 2 W of continuous output power into a 4-Ω load. The TPA2000D1T operates over an ambient temperature range of –40°C to 105°C.

The TPA2000D1 is a 2-W mono bridge-tied-load (BTL) class-D amplifier designed to drive a speaker with at least 4-Ω impedance. The amplifier uses Texas Instruments third-generation modulation technique, which results in improved efficiency and SNR. It also allows the device to be connected directly to the speaker without the use of the LC output filter commonly associated with class-D amplifiers (this results in EMI which must be shielded at the system level). These features make the device ideal for use in devices where high efficiency is needed to extend battery run time.

The gain of the amplifier is controlled by two input terminals, GAIN1 and GAIN0. This allows the amplifier to be configured for a gain of 6, 12, 18, and 23.5 dB. The differential input terminals are high-impedance CMOS inputs and can be used as summing nodes.

The class-D BTL amplifier includes depop circuitry to reduce the amount of turnon pop at power up and when cycling SHUTDOWN.

The TPA2000D1 is available in the 16-pin TSSOP and MicroStar™ Junior BGA packages and drive 2 W of continuous output power into a 4-Ω load. The TPA2000D1T operates over an ambient temperature range of –40°C to 105°C.

Download

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TAS2505A-Q1 ACTIVE Automotive, 2-W, mono, digital or analog input Class-D amplifier with audio processing Analog and digital input support

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet 2-W Filterless Mono Class-D Audio Power Amplifier datasheet (Rev. E) 31 Oct 2008

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​