Product details

Audio input type Analog Input Architecture Class-D Speaker channels (max) Mono Rating Catalog Power stage supply (max) (V) 5.5 Power stage supply (min) (V) 2.5 Load (min) (Ω) 4 Output power (W) 3.2 SNR (dB) 95 THD + N at 1 kHz (%) 0.23 Iq (typ) (mA) 1.8 Control interface Hardware Closed/open loop Open Analog supply (min) (V) 2.5 Analog supply voltage (max) (V) 5.5 PSRR (dB) 86 Operating temperature range (°C) -40 to 85
Audio input type Analog Input Architecture Class-D Speaker channels (max) Mono Rating Catalog Power stage supply (max) (V) 5.5 Power stage supply (min) (V) 2.5 Load (min) (Ω) 4 Output power (W) 3.2 SNR (dB) 95 THD + N at 1 kHz (%) 0.23 Iq (typ) (mA) 1.8 Control interface Hardware Closed/open loop Open Analog supply (min) (V) 2.5 Analog supply voltage (max) (V) 5.5 PSRR (dB) 86 Operating temperature range (°C) -40 to 85
DSBGA (YFF) 9 1.96000000000000028000000000000001 mm² 1.4000000000000001 x 1.4000000000000001
  • Powerful Mono Class-D Amplifier
    • 3.24 W (4 Ω, 5 V, 10% THDN)
    • 2.57 W (4 Ω, 5 V, 1% THDN)
    • 1.80 W (8 Ω, 5 V, 10% THDN)
    • 1.46 W (8 Ω, 5 V, 1% THDN)
  • Integrated Feedback Resistor of 300 kΩ
  • Integrated Image Reject Filter for DAC Noise
    Reduction
  • Low Output Noise of 20 µV
  • Low Quiescent Current of 1.5 mA
  • Auto Recovering Short-Circuit Protection
  • Thermal Overload Protection
  • 9-Ball, 1.21mm × 1.16 mm 0.4 mm Pitch DSBGA
  • APPLICATIONS
    • Wireless or Cellular Handsets and PDAs
    • Portable Navigation Devices
    • General Portable Audio Devices

All other trademarks are the property of their respective owners

  • Powerful Mono Class-D Amplifier
    • 3.24 W (4 Ω, 5 V, 10% THDN)
    • 2.57 W (4 Ω, 5 V, 1% THDN)
    • 1.80 W (8 Ω, 5 V, 10% THDN)
    • 1.46 W (8 Ω, 5 V, 1% THDN)
  • Integrated Feedback Resistor of 300 kΩ
  • Integrated Image Reject Filter for DAC Noise
    Reduction
  • Low Output Noise of 20 µV
  • Low Quiescent Current of 1.5 mA
  • Auto Recovering Short-Circuit Protection
  • Thermal Overload Protection
  • 9-Ball, 1.21mm × 1.16 mm 0.4 mm Pitch DSBGA
  • APPLICATIONS
    • Wireless or Cellular Handsets and PDAs
    • Portable Navigation Devices
    • General Portable Audio Devices

All other trademarks are the property of their respective owners

The TPA2011D1 is a 3.2-W high efficiency filter-free class-D audio power amplifier (class-D amp) in a 1.21 mm × 1.16 mm wafer chip scale package (DSBGA) that requires only three external components.

Features like 95% efficiency, 86-dB PSRR, 1.5 mA quiescent current and improved RF immunity make the TPA2011D1 class-D amp ideal for cellular handsets. A fast start-up time of 4 ms with no audible turn-on pop makes the TPA2011D1 ideal for PDA and smart-phone applications. The TPA2011D1 allows independent gain while summing signals from separate sources, and has a low 20 µV noise floor.

The TPA2011D1 is a 3.2-W high efficiency filter-free class-D audio power amplifier (class-D amp) in a 1.21 mm × 1.16 mm wafer chip scale package (DSBGA) that requires only three external components.

Features like 95% efficiency, 86-dB PSRR, 1.5 mA quiescent current and improved RF immunity make the TPA2011D1 class-D amp ideal for cellular handsets. A fast start-up time of 4 ms with no audible turn-on pop makes the TPA2011D1 ideal for PDA and smart-phone applications. The TPA2011D1 allows independent gain while summing signals from separate sources, and has a low 20 µV noise floor.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet TPA2011D1 3.2-W Mono Filter-Free Class-D Audio Power Amplifier With Auto-Recovering Short-Circuit Protection datasheet (Rev. B) PDF | HTML 04 Nov 2015
Application note Guidelines for Measuring Audio Power Amplifier Performance (Rev. A) 26 Aug 2019
Application note AN-1849 An Audio Amplifier Power Supply Design (Rev. C) 27 Jun 2019
Application note AN-1737 Managing EMI in Class D Audio Applications (Rev. A) 01 May 2013
EVM User's guide TPA2011D1EVM - User Guide 08 Dec 2009

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPA2011D1YFFEVM — TPA2011D1YFF Evaluation Module

The TPA2011D1 audio power amplifier evaluation module is a complete, low-power, Class-D, mono audio power amplifier capable of delivering 1.47 W into 8 Ω and 2.57 W into 4 ohms at 1% THD+N (YFF package). All components and the evaluation module are Pb-free. The TPA2011D1 evaluation module (EVM) (...)

User guide: PDF
Buy from a distributor
Simulation model

TPA2011D1 TINA-TI Reference Design

SLAM049.TSC (24 KB) - TINA-TI Reference Design
Simulation model

TPA2011D1 TINA-TI Spice Model

SLAM048.ZIP (17 KB) - TINA-TI Spice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

TIDA-010224 — Low-power wireless camera reference design for extended battery life

This reference design provides a solution for a battery-operated wireless camera by combining industry-leading image processing, connectivity, sensor and power. High-efficiency power converters along with optimized system architecture help to increase battery life. The image
processor with a (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
DSBGA (YFF) 9 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos