Product details

Audio input type Analog Input Architecture Class-D Boosted Speaker channels (max) Mono Rating Catalog Power stage supply (max) (V) 5.5 Power stage supply (min) (V) 2.5 Load (min) (Ω) 8 Output power (W) 1.5 SNR (dB) 97 THD + N at 1 kHz (%) 1 Iq (typ) (mA) 16.5 Control interface GPIO Closed/open loop Closed Analog supply (min) (V) 2.5 Analog supply voltage (max) (V) 5.5 PSRR (dB) 91 Operating temperature range (°C) -40 to 85
Audio input type Analog Input Architecture Class-D Boosted Speaker channels (max) Mono Rating Catalog Power stage supply (max) (V) 5.5 Power stage supply (min) (V) 2.5 Load (min) (Ω) 8 Output power (W) 1.5 SNR (dB) 97 THD + N at 1 kHz (%) 1 Iq (typ) (mA) 16.5 Control interface GPIO Closed/open loop Closed Analog supply (min) (V) 2.5 Analog supply voltage (max) (V) 5.5 PSRR (dB) 91 Operating temperature range (°C) -40 to 85
DSBGA (YZH) 16 5.0625 mm² 2.25 x 2.25 VQFN (RGP) 20 16 mm² 4 x 4
  • High Efficiency Integrated Boost Converter (Over 90% Efficiency)
  • 1.5-W into an 8-Ω Load from a 3.6-V Supply
  • Operates from 2.5 V to 5.5 V
  • Efficient Class-D Prolongs Battery Life
  • Independent Shutdown for Boost Converter and Class-D Amplifier
  • Differential Inputs Reduce RF Common Noise
  • Built-in INPUT Low Pass Filter Decreases RF and Out of Band Noise Sensitivity
  • Synchronized Boost and Class-D Eliminates Beat Frequencies
  • Thermal and Short-Circuit Protection
  • Available in 16-ball WCSP and 20-Lead QFN Packages
  • 3 Selectable Gain Settings of 2 V/V, 6 V/V, and
    10 V/V
  • APPLICATIONS
    • Cell Phones
    • PDA
    • GPS
    • Portable Electronics
  • High Efficiency Integrated Boost Converter (Over 90% Efficiency)
  • 1.5-W into an 8-Ω Load from a 3.6-V Supply
  • Operates from 2.5 V to 5.5 V
  • Efficient Class-D Prolongs Battery Life
  • Independent Shutdown for Boost Converter and Class-D Amplifier
  • Differential Inputs Reduce RF Common Noise
  • Built-in INPUT Low Pass Filter Decreases RF and Out of Band Noise Sensitivity
  • Synchronized Boost and Class-D Eliminates Beat Frequencies
  • Thermal and Short-Circuit Protection
  • Available in 16-ball WCSP and 20-Lead QFN Packages
  • 3 Selectable Gain Settings of 2 V/V, 6 V/V, and
    10 V/V
  • APPLICATIONS
    • Cell Phones
    • PDA
    • GPS
    • Portable Electronics

The TPA2014D1 is a high efficiency Class-D audio power amplifier with an integrated boost converter. It drives up to 1.5 W (10% THD+N) into a 8 Ω speaker from a 3.6 V supply. With 85% typical efficiency, the TPA2014D1 helps extend battery life when playing audio.

The built-in boost converter generates a higher voltage rail for the Class-D amplifier. This provides a louder audio output than a stand-alone amplifier connected directly to the battery. It also maintains a consistent loudness, regardless of battery voltage. Additionally, the boost converter can be used to supply external devices.

The TPA2014D1 has an integrated low pass filter to improve RF rejection and reduce out-of-band noise, increasing the signal to noise ratio (SNR). A built-in PLL synchronizes the boost converter and Class-D switching frequencies, thus eliminating beat frequencies and improving audio quality. All outputs are fully protected against shorts to ground, power supply, and output-to-output shorts.

The TPA2014D1 is a high efficiency Class-D audio power amplifier with an integrated boost converter. It drives up to 1.5 W (10% THD+N) into a 8 Ω speaker from a 3.6 V supply. With 85% typical efficiency, the TPA2014D1 helps extend battery life when playing audio.

The built-in boost converter generates a higher voltage rail for the Class-D amplifier. This provides a louder audio output than a stand-alone amplifier connected directly to the battery. It also maintains a consistent loudness, regardless of battery voltage. Additionally, the boost converter can be used to supply external devices.

The TPA2014D1 has an integrated low pass filter to improve RF rejection and reduce out-of-band noise, increasing the signal to noise ratio (SNR). A built-in PLL synchronizes the boost converter and Class-D switching frequencies, thus eliminating beat frequencies and improving audio quality. All outputs are fully protected against shorts to ground, power supply, and output-to-output shorts.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TPA2010D1 ACTIVE 2.5-W, analog input Class-D audio amp with variable gain & short-circuit protection This product is a Class-D amplifier with higher output power (2.5W) and no boost converter
TPA2013D1 ACTIVE 2.7-W, mono, analog input Class-D audio amp with integrated boost converter & selectable gain This product is a Class-D amplifier with higher output power (2.7W) , also with boost converter

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet 1.5-W Boosted Class-D Audio Power Amplifier datasheet (Rev. A) 30 May 2008
Application note Filter-Free Class-D Audio Amplifiers 09 Nov 2009
EVM User's guide TPA2014D1EVM - User Guide 28 May 2008

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPA2014D1EVM — TPA2014D1 Evaluation Module (EVM)

The TPA2014D1 is a 1.5 W, Class-D amplifier with built-in boost converter. It drives up to 1.5 W (10% THD + N) into a 8-W speaker from low supply voltages. The TPA2014D1 audio power amplifier evaluation module(EVM) is a complete, stand-alone audio board. It contains the TPA2014D1 QFN (RGP) Class-D (...)

User guide: PDF
Not available on TI.com
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
DSBGA (YZH) 16 Ultra Librarian
VQFN (RGP) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos