Product details

Audio input type Analog Input Architecture Class-D Boosted Speaker channels (max) Mono Rating Catalog Power stage supply (max) (V) 6.4 Power stage supply (min) (V) 2.5 Load (min) (Ω) 4 Output power (W) 1.7 SNR (dB) 97 THD + N at 1 kHz (%) 0.07 Iq (typ) (mA) 2 Control interface GPIO Closed/open loop Closed Analog supply (min) (V) 2.5 Analog supply voltage (max) (V) 5.5 PSRR (dB) 90 Operating temperature range (°C) -40 to 85
Audio input type Analog Input Architecture Class-D Boosted Speaker channels (max) Mono Rating Catalog Power stage supply (max) (V) 6.4 Power stage supply (min) (V) 2.5 Load (min) (Ω) 4 Output power (W) 1.7 SNR (dB) 97 THD + N at 1 kHz (%) 0.07 Iq (typ) (mA) 2 Control interface GPIO Closed/open loop Closed Analog supply (min) (V) 2.5 Analog supply voltage (max) (V) 5.5 PSRR (dB) 90 Operating temperature range (°C) -40 to 85
DSBGA (YZG) 12 3.9375 mm² 2.25 x 1.75
  • Built-In Enhanced Battery Tracking Automatic
    Gain Control (AGC)
    • Limits Battery Current Consumption
  • 1.9 W into 8-Ω Load from 3.6-V Supply
    (1% THD+N)
  • Integrated Adaptive Boost Converter
    • Increases Efficiency at Low Output
      Power
  • Low Quiescent Current of 2 mA From 3.6 V
  • Thermal and Short-Circuit Protection With
    Auto Recovery
  • 20-dB Fixed Gain
  • Similar Performance to TPA2015D1
  • Available in 1.53-mm × 1.982-mm,
    0.5-mm Pitch 12-Ball WCSP Package
  • Built-In Enhanced Battery Tracking Automatic
    Gain Control (AGC)
    • Limits Battery Current Consumption
  • 1.9 W into 8-Ω Load from 3.6-V Supply
    (1% THD+N)
  • Integrated Adaptive Boost Converter
    • Increases Efficiency at Low Output
      Power
  • Low Quiescent Current of 2 mA From 3.6 V
  • Thermal and Short-Circuit Protection With
    Auto Recovery
  • 20-dB Fixed Gain
  • Similar Performance to TPA2015D1
  • Available in 1.53-mm × 1.982-mm,
    0.5-mm Pitch 12-Ball WCSP Package

The TPA2025D1 is a high efficiency Class-D audio power amplifier with battery tracking AGC technology and an integrated Class-G boost converter that enhances efficiency at low output power. It drives up to 1.9 W into an 8-Ω speaker (1% THD+N). With 85% typical efficiency, the TPA2025D1 helps extend battery life when playing audio.

The built-in boost converter generates a 5.75-V supply voltage for the Class-D amplifier. This provides a louder audio output than a stand-alone amplifier directly connected to the battery. The battery tracking AGC adjusts the Class-D gain to limit battery current at lower battery voltage.

The TPA2025D1 has an integrated low-pass filter to improve the RF rejection and reduce DAC out-of-band noise, increasing the signal-to-noise ratio (SNR).

The TPA2025D1 is available in a space saving 1.53 mm × 1.982 mm, 0.5 mm pitch DSBGA package (YZG).

The TPA2025D1 is a high efficiency Class-D audio power amplifier with battery tracking AGC technology and an integrated Class-G boost converter that enhances efficiency at low output power. It drives up to 1.9 W into an 8-Ω speaker (1% THD+N). With 85% typical efficiency, the TPA2025D1 helps extend battery life when playing audio.

The built-in boost converter generates a 5.75-V supply voltage for the Class-D amplifier. This provides a louder audio output than a stand-alone amplifier directly connected to the battery. The battery tracking AGC adjusts the Class-D gain to limit battery current at lower battery voltage.

The TPA2025D1 has an integrated low-pass filter to improve the RF rejection and reduce DAC out-of-band noise, increasing the signal-to-noise ratio (SNR).

The TPA2025D1 is available in a space saving 1.53 mm × 1.982 mm, 0.5 mm pitch DSBGA package (YZG).

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPA2015D1 ACTIVE 2-W, mono, analog input Class-D audio amp with integrated boost, selectable gain & auto gain control Selectable gain version with different package

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet TPA2025D1 2-W Constant Output Power Class-D Audio Amplifier With Class-G Boost Converter and Battery Tracking AGC datasheet (Rev. B) PDF | HTML 29 Dec 2014
Application note Guidelines for Measuring Audio Power Amplifier Performance (Rev. A) 26 Aug 2019
Application note AN-1849 An Audio Amplifier Power Supply Design (Rev. C) 27 Jun 2019
Application note AN-1737 Managing EMI in Class D Audio Applications (Rev. A) 01 May 2013
User guide TPA2025D1 Audio Power Amplifier Evaluation Module 22 Sep 2011

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPA2025D1EVM — TPA2025D1EVM

The TPA2025D1 is a mono 2.0-W Class-D audio amplifier with an integrated boost converter. The evaluation module comprises a TPA2025D1, a small number of external components, and input and output connectors to simplify interface to an audio source and speaker. The EVM features jumpers to easily (...)

User guide: PDF
Not available on TI.com
Simulation model

TPA2025D1 PSpice Model (Rev. A)

SLOM258A.ZIP (55 KB) - PSpice Model
Simulation model

TPA2025D1 TINA-TI Reference Design (Rev. A)

SLOM260A.TSC (723 KB) - TINA-TI Reference Design
Simulation model

TPA2025D1 TINA-TI Spice Model (Rev. A)

SLOM259A.ZIP (59 KB) - TINA-TI Spice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
DSBGA (YZG) 12 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos