Product details

Audio input type Analog Input Architecture Class-D Speaker channels (max) Mono Rating Catalog Load (min) (Ω) 4 Output power (W) 2.5 SNR (dB) 97 THD + N at 1 kHz (%) 0.18 Iq (typ) (mA) 3.4 Control interface GPIO Analog supply (min) (V) 2.5 Analog supply voltage (max) (V) 5.5 PSRR (dB) 75 Operating temperature range (°C) -40 to 85
Audio input type Analog Input Architecture Class-D Speaker channels (max) Mono Rating Catalog Load (min) (Ω) 4 Output power (W) 2.5 SNR (dB) 97 THD + N at 1 kHz (%) 0.18 Iq (typ) (mA) 3.4 Control interface GPIO Analog supply (min) (V) 2.5 Analog supply voltage (max) (V) 5.5 PSRR (dB) 75 Operating temperature range (°C) -40 to 85
DSBGA (YZF) 9 3.0625 mm² 1.75 x 1.75
  • Pin-to-Pin Compatibility with TPA2010D1
  • 32 ms Start-up Time Eliminates CODEC Click/Pop noise
  • Maximum Battery Life and Minimum Heat
    • Efficiency With an 8-Ω Speaker:
      • 88% at 400 mW
    • 2.8-mA Quiescent Current
    • 0.5-µA Shutdown Current
  • Only Three External Components
    • Optimized PWM Output Stage Eliminates LC Output Filter
    • Improved PSRR (-75 dB) and Wide Supply Voltage (2.5 V to 5.5 V) Eliminates Need for a Voltage Regulator
    • Fully Differential Design Reduces RF Rectification and Eliminates Bypass Capacitor
    • Improved CMRR Eliminates Two Input Coupling Capacitors
  • Wafer Chip Scale Packaging (WCSP)
    • NanoFree™ (YZF)
  • APPLICATIONS
    • Ideal for Wireless or Cellular Handsets and PDAs
  • Pin-to-Pin Compatibility with TPA2010D1
  • 32 ms Start-up Time Eliminates CODEC Click/Pop noise
  • Maximum Battery Life and Minimum Heat
    • Efficiency With an 8-Ω Speaker:
      • 88% at 400 mW
    • 2.8-mA Quiescent Current
    • 0.5-µA Shutdown Current
  • Only Three External Components
    • Optimized PWM Output Stage Eliminates LC Output Filter
    • Improved PSRR (-75 dB) and Wide Supply Voltage (2.5 V to 5.5 V) Eliminates Need for a Voltage Regulator
    • Fully Differential Design Reduces RF Rectification and Eliminates Bypass Capacitor
    • Improved CMRR Eliminates Two Input Coupling Capacitors
  • Wafer Chip Scale Packaging (WCSP)
    • NanoFree™ (YZF)
  • APPLICATIONS
    • Ideal for Wireless or Cellular Handsets and PDAs

The TPA2031D1 is a 2.5-W high efficiency filter-free class-D audio power amplifier in a 1,45 mm × 1,45 mm wafer chip scale package (WCSP) that requires only three external components.

Features like 88% efficiency, -75-dB PSRR, improved RF-rectification immunity, and 8 mm2 total PCB area make the TPA2031D1 class-D amp ideal for cellular handsets. 32 ms start-up time allows the TPA2031D1 to share the same GPIO enable/shutdown control as the CODEC without passing through the CODEC turn-on pop.

In cellular handsets, the earpiece, speaker phone, and melody ringer can each be driven by the TPA2031D1. The TPA2031D1 allows independent gain while summing signals from separate sources, and has a low 36 µV noise floor, A-weighted.

The TPA2031D1 is a 2.5-W high efficiency filter-free class-D audio power amplifier in a 1,45 mm × 1,45 mm wafer chip scale package (WCSP) that requires only three external components.

Features like 88% efficiency, -75-dB PSRR, improved RF-rectification immunity, and 8 mm2 total PCB area make the TPA2031D1 class-D amp ideal for cellular handsets. 32 ms start-up time allows the TPA2031D1 to share the same GPIO enable/shutdown control as the CODEC without passing through the CODEC turn-on pop.

In cellular handsets, the earpiece, speaker phone, and melody ringer can each be driven by the TPA2031D1. The TPA2031D1 allows independent gain while summing signals from separate sources, and has a low 36 µV noise floor, A-weighted.

Download

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TPA2010D1 ACTIVE 2.5-W, analog input Class-D audio amp with variable gain & short-circuit protection This product is an identical Class-D audio amp with faster start up
Similar functionality to the compared device
TPA2011D1 ACTIVE 3.2-W, mono, analog input Class-D audio amplifier with auto-recovering short-circuit protection This product is an higher-power (3.2-W) Class-D audio amp with faster start up
TPA2013D1 ACTIVE 2.7-W, mono, analog input Class-D audio amp with integrated boost converter & selectable gain This product is a similar Class-D audio amp with an integrated boost converter and selectable gain
TPA2028D1 ACTIVE 3-W, mono, analog input Class-D audio amp with fast auto. gain control & dynamic range compression This product is a similar Class-D audio amp with faster start up and Fast Gain Ramp SmartGain AGC/DRC

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet 2.5-W Mono Filter-Free Class-D Audio Power Amplifier datasheet 28 May 2008

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​